ti-dmai.inc: fix 'proto='-warning on recipe parsing
[glsdk/meta-ti-glsdk.git] / recipes-ti / dmai / ti-dmai_svn.bb
index 43b2833d5bea9c9b0ed830a807a0cb7db492fd66..3ac7a81d90da6d78f657a5ad2e00058530c50e32 100644 (file)
@@ -1,5 +1,8 @@
 require ti-dmai.inc
 
+# Need to descend one level more to find source
+S = "${WORKDIR}/${DMAIBRANCH}/davinci_multimedia_application_interface/dmai_${PV}/dmai"
+
 # Hack to be able to use recent kernel headers from userspace
 TARGET_CC_ARCH += " -D__EXPORTED_HEADERS__"
 
@@ -29,7 +32,7 @@ SRCREV_omapl137       = "482"
 SRCREV_omapl138       = "570"
 SRCREV               ?= "UNDEFINED_SRCREV"
 
-SRC_URI_append = " file://omap3530-r642-remove-include-videodev.diff;striplevel=2 \
-                   file://r642-fix-config-bld.diff;striplevel=2 \
+SRC_URI_append = " file://omap3530-r642-remove-include-videodev.diff;striplevel=3 \
+                   file://r642-fix-config-bld.diff;striplevel=3 \
                  "