index cae4c1f7b4b2f03a034bab8e6afdb9622f7a4952..43b2833d5bea9c9b0ed830a807a0cb7db492fd66 100644 (file)
# Hack to be able to use recent kernel headers from userspace
TARGET_CC_ARCH += " -D__EXPORTED_HEADERS__"
-DEFAULT_PREFERENCE = "-1"
-
PV = "2_10_00_01+svnr${SRCPV}"
LIC_FILES_CHKSUM = "file://dmai_${PV}_License.html;md5=3302f728a5a42f97cabc26a54d7fa607"
# This package has high dependence on kernel, use kernel PR as base and append a local version
PR = "${MACHINE_KERNEL_PR}"
-PR_append = "n"
+PR_append = "o"
DMAIBRANCH_dm6446 = "trunk"
DMAIBRANCH_dm6467 = "branches/GITPSP_INT_101009"
DMAIBRANCH_dm365 = "trunk"
DMAIBRANCH_omapl137 = "trunk"
DMAIBRANCH_omapl138 = "trunk"
-DMAIBRANCH ?= "<UNDEFINED_DMAIBRANCH>"
+DMAIBRANCH ?= "UNDEFINED_DMAIBRANCH"
SRCREV_dm6446 = "482"
SRCREV_dm6467 = "441"
SRCREV_dm365 = "570"
SRCREV_omapl137 = "482"
SRCREV_omapl138 = "570"
-SRCREV ?= "<UNDEFINED_SRCREV>"
+SRCREV ?= "UNDEFINED_SRCREV"
-SRC_URI_append = " file://omap3530-r642-remove-include-videodev.diff \
- file://r642-fix-config-bld.diff \
+SRC_URI_append = " file://omap3530-r642-remove-include-videodev.diff;striplevel=2 \
+ file://r642-fix-config-bld.diff;striplevel=2 \
"