index 374acce7923e3215557db7d6eae23677ca68a09c..cae4c1f7b4b2f03a034bab8e6afdb9622f7a4952 100644 (file)
PV = "2_10_00_01+svnr${SRCPV}"
+LIC_FILES_CHKSUM = "file://dmai_${PV}_License.html;md5=3302f728a5a42f97cabc26a54d7fa607"
+
# This package has high dependence on kernel, use kernel PR as base and append a local version
PR = "${MACHINE_KERNEL_PR}"
PR_append = "n"
SRCREV_dm6446 = "482"
SRCREV_dm6467 = "441"
-SRCREV_omap3 = "570"
+SRCREV_omap3 = "642"
SRCREV_dm355 = "424"
SRCREV_dm365 = "570"
SRCREV_omapl137 = "482"
SRCREV_omapl138 = "570"
SRCREV ?= "<UNDEFINED_SRCREV>"
+SRC_URI_append = " file://omap3530-r642-remove-include-videodev.diff \
+ file://r642-fix-config-bld.diff \
+ "
+