X-Git-Url: https://git.ti.com/gitweb?p=glsdk%2Fmeta-ti-glsdk.git;a=blobdiff_plain;f=recipes-kernel%2Flinux%2Flinux-ti-staging_3.8.bb;h=4b93932ef112c3f9a15668003be29a79aad3aeb0;hp=6e64fc5b00a2ab3554c2a44f58502f643ba1cf5a;hb=dca9b52adc066da860c961fe704094687101d986;hpb=11e989cd264c7730f5661fe758048942537dbcbd diff --git a/recipes-kernel/linux/linux-ti-staging_3.8.bb b/recipes-kernel/linux/linux-ti-staging_3.8.bb index 6e64fc5..4b93932 100644 --- a/recipes-kernel/linux/linux-ti-staging_3.8.bb +++ b/recipes-kernel/linux/linux-ti-staging_3.8.bb @@ -11,7 +11,7 @@ require recipes-kernel/linux/setup-defconfig.inc # Add a run-time dependency for the PM firmware to be installed # on the target file system. -RDEPENDS_kernel-base_ti33x += "am33x-cm3" +RDEPENDS_kernel-base_ti33x += "am33x-cm3 am33x-cm3-initscript" # Default is to package all dts files for ti33x devices unless building # for the specific beaglebone machine. @@ -30,7 +30,7 @@ SRCREV = "23e7f725a6af4ca44660c06bc3569f6ce705d1d0" PV = "3.8.8" # Append to the MACHINE_KERNEL_PR so that a new SRCREV will cause a rebuild -MACHINE_KERNEL_PR_append = "c+gitr${SRCPV}" +MACHINE_KERNEL_PR_append = "d+gitr${SRCPV}" SRC_URI = "git://git.ti.com/ti-linux-kernel/ti-linux-kernel.git;protocol=git;branch=${BRANCH} \ file://defconfig \