X-Git-Url: https://git.ti.com/gitweb?p=glsdk%2Fmeta-ti-glsdk.git;a=blobdiff_plain;f=recipes-kernel%2Flinux%2Flinux-ti33x-psp_3.2.bb;h=083f36a301fa2f8e31d93f833699a8c6c7355b01;hp=01bfc23302f9f8cb142719e09b71eb6253289551;hb=cb872e3786ec7c08375257c534a38a5eff0bfff9;hpb=e1b4ab72cfb3ea4599701d1600c44fe3c5f8ba66 diff --git a/recipes-kernel/linux/linux-ti33x-psp_3.2.bb b/recipes-kernel/linux/linux-ti33x-psp_3.2.bb index 01bfc23..083f36a 100644 --- a/recipes-kernel/linux/linux-ti33x-psp_3.2.bb +++ b/recipes-kernel/linux/linux-ti33x-psp_3.2.bb @@ -15,7 +15,7 @@ PV = "${@base_contains('DISTRO_FEATURES', 'tipspkernel', "3.2", "3.2.21", d)}" BRANCH = "v3.2-staging" SRCREV = "720e07b4c1f687b61b147b31c698cb6816d72f01" -MACHINE_KERNEL_PR_append = "f+gitr${SRCREV}" +MACHINE_KERNEL_PR_append = "g+gitr${SRCREV}" COMPATIBLE_MACHINE = "(ti33x)" @@ -1530,7 +1530,6 @@ PATCHES_OVER_PSP = " \ file://beaglebone/0063-beaglebone-dvi-cape-audio-hacks.patch \ file://beaglebone/0064-beaglebone-always-execute-the-pin-free-checks.patch \ file://beaglebone/0065-ti_tscadc-switch-to-16x-averaging.patch \ - file://beaglebone/0066-beaglebone-disable-OPP-for-275MHz-due-to-silicon-err.patch \ file://beaglebone/0067-video-da8xx-fb-Add-Newhaven-LCD-Panel-details.patch \ file://beaglebone/0068-beaglebone-add-support-for-the-4.3-lcd-cape-with-res.patch \ file://beaglebone/0069-beaglebone-add-support-for-LCD3-rev-A1.patch \ @@ -1540,4 +1539,9 @@ PATCHES_OVER_PSP = " \ file://beaglebone/0073-beaglebone-add-support-for-QuickLogic-Camera-interfa.patch \ file://beaglebone/0074-beaglebone-add-support-for-DVI-audio-and-audio-only-.patch \ file://beaglebone/0075-beaglebone-disable-LBO-GPIO-for-battery-cape.patch \ + file://beaglebone/0075-video-da8xx-fb-calculate-pixel-clock-period-for-the-.patch \ + file://beaglebone/0076-beaglebone-improve-GPMC-bus-timings-for-camera-cape.patch \ + file://beaglebone/0077-beaglebone-disable-UYVY-VYUY-and-YVYU-modes-in-camer.patch \ + file://beaglebone/0078-beaglebone-error-handling-for-DMA-completion-in-cssp.patch \ + file://beaglebone/0079-AM335X-errata-OPP50-on-MPU-domain-is-not-supported.patch \ "