X-Git-Url: https://git.ti.com/gitweb?p=glsdk%2Fmeta-ti-glsdk.git;a=blobdiff_plain;f=recipes-kernel%2Flinux%2Flinux-ti33x-psp_3.2.bb;h=682fa8cd5273ad52ac7a844012222ae832415e1d;hp=6c67129bb187b4debd96bafdc3d393286d6444a9;hb=2405c4176760e9659d1748362a83ce07d650e495;hpb=4a759de7bb1529bffbeea2c2a28eff076c29b6e5 diff --git a/recipes-kernel/linux/linux-ti33x-psp_3.2.bb b/recipes-kernel/linux/linux-ti33x-psp_3.2.bb index 6c67129..682fa8c 100644 --- a/recipes-kernel/linux/linux-ti33x-psp_3.2.bb +++ b/recipes-kernel/linux/linux-ti33x-psp_3.2.bb @@ -11,7 +11,7 @@ MULTI_CONFIG_BASE_SUFFIX = "" BRANCH = "v3.2-staging" SRCREV = "83d907e1b05dabc44f3bb64532d7b58d059a14c0" -MACHINE_KERNEL_PR_append = "c+gitr${SRCREV}" +MACHINE_KERNEL_PR_append = "d+gitr${SRCREV}" COMPATIBLE_MACHINE = "(ti33x)" @@ -46,6 +46,7 @@ PATCHES_OVER_PSP = " \ file://0019-beaglebone-set-default-brightness-to-50-for-pwm-back.patch \ file://0020-st7735fb-WIP-framebuffer-driver-supporting-Adafruit-.patch \ file://0021-beaglebone-use-P8_6-gpio1_3-as-w1-bus.patch \ + file://0022-beaglebone-add-support-for-Towertech-TT3201-CAN-cape.patch \ " SRC_URI += "${@base_contains('DISTRO_FEATURES', 'tipspkernel', "", "${PATCHES_OVER_PSP}", d)}"