]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/meta-ti-glsdk.git/commit
linux-omap 2.6.39: add v6 of the MT9P031 sensor support
authorKoen Kooi <koen@dominion.thruhere.net>
Wed, 1 Jun 2011 18:17:31 +0000 (20:17 +0200)
committerKoen Kooi <koen@dominion.thruhere.net>
Wed, 1 Jun 2011 18:17:31 +0000 (20:17 +0200)
commit19714092ccc3936022e427e16feeb09de87aa58b
tree790ac0e0b2a4012e0462a59029b2999f79d28f26
parent05d8fa46706b147e91655651f3c479ae36107eb2
linux-omap 2.6.39: add v6 of the MT9P031 sensor support

Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
recipes-kernel/linux/linux-omap-2.6.39/camera/0001-Add-mt9p031-sensor-support.patch [moved from recipes-kernel/linux/linux-omap-2.6.39/camera/0001-Add-support-for-mt9p031-Aptina-Micron-sensor.patch with 69% similarity]
recipes-kernel/linux/linux-omap-2.6.39/camera/0001-v4l-Add-mt9v032-sensor-driver.patch [moved from recipes-kernel/linux/linux-omap-2.6.39/camera/0002-v4l-Add-mt9v032-sensor-driver.patch with 99% similarity]
recipes-kernel/linux/linux-omap-2.6.39/camera/0002-OMAP3BEAGLE-Add-support-for-mt9p031-sensor-driver.patch [moved from recipes-kernel/linux/linux-omap-2.6.39/camera/0003-Add-support-for-mt9p031-LI-5M03-module-in-Beagleboar.patch with 77% similarity]
recipes-kernel/linux/linux-omap_2.6.39.bb