linux-ti335x-psp 3.2: update to 3.2.6
authorKoen Kooi <koen@dominion.thruhere.net>
Tue, 14 Feb 2012 18:11:39 +0000 (19:11 +0100)
committerDenys Dmytriyenko <denys@ti.com>
Mon, 27 Feb 2012 14:04:29 +0000 (09:04 -0500)
commit2425d6e457b51e756a742c58494e86d36fca0839
tree0013e371ff581acbd79945cd409a0d18b5a388b9
parentc4eefd753012467261cf221babd2e8639b81d3ca
linux-ti335x-psp 3.2: update to 3.2.6

Readahead fixed!

Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
90 files changed:
conf/machine/include/ti33x.inc
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0001-readahead-fix-pipeline-break-caused-by-block-plug.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0002-ALSA-hda-Fix-the-logic-to-detect-VIA-analog-low-curr.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0003-ALSA-HDA-Remove-quirk-for-Asus-N53Jq.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0004-ALSA-hda-Apply-0x0f-VREF-fix-to-all-ASUS-laptops-wit.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0005-ALSA-hda-Fix-calling-cs_automic-twice-for-Cirrus-cod.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0006-ALSA-hda-Allow-analog-low-current-mode-when-dynamic-.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0007-ALSA-HDA-Fix-duplicated-output-to-more-than-one-code.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0008-ALSA-hda-Disable-dynamic-power-control-for-VIA-as-de.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0009-ASoC-wm_hubs-Enable-line-out-VMID-buffer-for-single-.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0010-ASoC-wm_hubs-fix-wrong-bits-for-LINEOUT2-N-P-mixer.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0011-ARM-7306-1-vfp-flush-thread-hwstate-before-restoring.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0012-ARM-7307-1-vfp-fix-ptrace-regset-modification-race.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0013-ARM-7308-1-vfp-flush-thread-hwstate-before-copying-p.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0014-ARM-OMAP2-GPMC-fix-device-size-setup.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0015-drivers-tty-vt-vt_ioctl.c-fix-KDFONTOP-32bit-compati.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0016-proc-mem_release-should-check-mm-NULL.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0017-proc-unify-mem_read-and-mem_write.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0018-proc-make-sure-mem_open-doesn-t-pin-the-target-s-mem.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0019-firewire-ohci-add-reset-packet-quirk-for-SB-Audigy.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0020-firewire-ohci-disable-MSI-on-Ricoh-controllers.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0021-IB-mlx4-pass-SMP-vendor-specific-attribute-MADs-to-f.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0022-RDMA-core-Fix-kernel-panic-by-always-initializing-qp.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0023-kprobes-fix-a-memory-leak-in-function-pre_handler_kr.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0024-mtd-gpmi-nand-bugfix-reset-the-BCH-module-when-it-is.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0025-Revert-mtd-atmel_nand-optimize-read-write-buffer-fun.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0026-at_hdmac-bugfix-for-enabling-channel-irq.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0027-mm-filemap_xip.c-fix-race-condition-in-xip_file_faul.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0028-mm-compaction-check-pfn_valid-when-entering-a-new-MA.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0029-PM-Hibernate-Fix-s2disk-regression-related-to-freezi.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0030-PM-QoS-CPU-C-state-breakage-with-PM-Qos-change.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0031-drm-radeon-Set-DESKTOP_HEIGHT-register-to-the-frameb.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0032-drm-nouveau-gem-fix-fence_sync-race-oops.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0033-drm-radeon-kms-disable-output-polling-when-suspended.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0034-drm-radeon-kms-fix-TRAVIS-panel-setup.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0035-sched-rt-Fix-task-stack-corruption-under-__ARCH_WANT.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0036-PM-Hibernate-Thaw-processes-in-SNAPSHOT_CREATE_IMAGE.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0037-PM-Hibernate-Thaw-kernel-threads-in-SNAPSHOT_CREATE_.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0038-8139cp-fix-missing-napi_gro_flush.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0039-udf-Mark-LVID-buffer-as-uptodate-before-marking-it-d.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0040-drm-i915-HDMI-hot-remove-notification-to-audio-drive.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0041-drm-i915-DisplayPort-hot-remove-notification-to-audi.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0042-drm-i915-check-ACTHD-of-all-rings.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0043-drm-i915-Fix-TV-Out-refresh-rate.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0044-drm-i915-handle-3rd-pipe.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0045-drm-i915-convert-force_wake_get-to-func-pointer-in-t.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0046-drm-i915-protect-force_wake_-get-put-with-the-gt_loc.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0047-eCryptfs-Infinite-loop-due-to-overflow-in-ecryptfs_w.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0048-hwmon-w83627ehf-Fix-number-of-fans-for-NCT6776F.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0049-cifs-Fix-oops-in-session-setup-code-for-null-user-mo.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0050-atmel_lcdfb-fix-usage-of-CONTRAST_CTR-in-suspend-res.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0051-lockdep-bug-Exclude-TAINT_FIRMWARE_WORKAROUND-from-d.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0052-lockdep-bug-Exclude-TAINT_OOT_MODULE-from-disabling-.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0053-iscsi-target-Fix-reject-release-handling-in-iscsit_f.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0054-iscsi-target-Fix-double-list_add-with-iscsit_alloc_b.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0055-iscsi-target-Fix-discovery-with-INADDR_ANY-and-IN6AD.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0056-ASoC-wm_hubs-Fix-routing-of-input-PGAs-to-line-outpu.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0057-ASoC-wm_hubs-Correct-line-input-to-line-output-2-pat.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0058-ASoC-wm8962-Fix-word-length-configuration.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0059-ASoC-wm8994-Enabling-VMID-should-take-a-runtime-PM-r.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0060-ASoC-wm8994-Fix-typo-in-VMID-ramp-setting.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0061-pcmcia-fix-socket-refcount-decrementing-on-each-resu.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0062-ALSA-oxygen-virtuoso-fix-exchanged-L-R-volumes-of-au.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0063-iommu-amd-Work-around-broken-IVRS-tables.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0064-iommu-msm-Fix-error-handling-in-msm_iommu_unmap.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0065-mm-compaction-check-for-overlapping-nodes-during-iso.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0066-mm-fix-UP-THP-spin_is_locked-BUGs.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0067-target-Use-correct-preempted-registration-sense-code.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0068-target-Allow-PERSISTENT-RESERVE-IN-for-non-reservati.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0069-target-Correct-sense-key-for-INVALID-FIELD-IN-PARAME.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0070-target-Add-workaround-for-zero-length-control-CDB-ha.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0071-target-Return-correct-ASC-for-unimplemented-VPD-page.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0072-target-Fail-INQUIRY-commands-with-EVPD-0-but-PAGE-CO.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0073-Staging-asus_oled-fix-image-processing.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0074-Staging-asus_oled-fix-NULL-ptr-crash-on-unloading.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0075-staging-r8712u-Add-new-Sitecom-UsB-ID.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0076-staging-r8712u-Use-asynchronous-firmware-loading.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0077-usb-ch9.h-usb_endpoint_maxp-uses-__le16_to_cpu.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0078-usb-gadget-zero-fix-bug-in-loopback-autoresume-handl.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0079-usb-Skip-PCI-USB-quirk-handling-for-Netlogic-XLP.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0080-USB-usbserial-add-new-PID-number-0xa951-to-the-ftdi-.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0081-USB-add-new-zte-3g-dongle-s-pid-to-option.c.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0082-zcache-Set-SWIZ_BITS-to-8-to-reduce-tmem-bucket-lock.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0083-zcache-fix-deadlock-condition.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0084-mmc-cb710-core-Add-missing-spin_lock_init-for-irq_lo.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0085-powernow-k8-Avoid-Pstate-MSR-accesses-on-systems-sup.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0086-powernow-k8-Fix-indexing-issue.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.6/0087-Linux-3.2.6.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/src.txt [deleted file]
recipes-kernel/linux/linux-ti33x-psp_3.2.bb