linux-ti33x-psp 3.2: rebase patches onto latest v3.2-staging branch
authorKoen Kooi <koen@dominion.thruhere.net>
Thu, 9 Feb 2012 19:21:24 +0000 (20:21 +0100)
committerDenys Dmytriyenko <denys@ti.com>
Sat, 11 Feb 2012 02:32:46 +0000 (21:32 -0500)
commit263dac0f942f43b1afe55817f5f12e069f86f957
tree6d01fbda249393be142a6ad692c8ddd8c8ec94d5
parent2405c4176760e9659d1748362a83ce07d650e495
linux-ti33x-psp 3.2: rebase patches onto latest v3.2-staging branch

Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
23 files changed:
recipes-kernel/linux/linux-ti33x-psp-3.2/0002-f_rndis-HACK-around-undefined-variables.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/0001-f_rndis-HACK-around-undefined-variables.patch with 86% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/0003-arm-omap-mux33xx-Add-i2c2-pin-mux.patch [deleted file]
recipes-kernel/linux/linux-ti33x-psp-3.2/0003-da8xx-fb-add-DVI-support-for-beaglebone.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/0002-da8xx-fb-add-DVI-support-for-beaglebone.patch with 86% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/0004-beaglebone-rebase-everything-onto-3.2-WARNING-MEGAPA.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/0005-beaglebone-rebase-everything-onto-3.2-WARNING-MEGAPA.patch with 90% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/0004-omap-hwmod-33xx-Add-support-for-third-i2c-bus.patch [deleted file]
recipes-kernel/linux/linux-ti33x-psp-3.2/0005-more-beaglebone-merges.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/0006-more-beaglebone-merges.patch with 97% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/0006-beaglebone-disable-tsadc.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/0007-beaglebone-disable-tsadc.patch with 87% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/0007-tscadc-Add-general-purpose-mode-untested-with-touchs.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/0008-tscadc-Add-general-purpose-mode-untested-with-touchs.patch with 98% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/0008-tscadc-Add-board-file-mfd-support-fix-warning.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/0009-tscadc-Add-board-file-mfd-support-fix-warning.patch with 91% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/0009-AM335X-init-tsc-bone-style-for-new-boards.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/0010-AM335X-init-tsc-bone-style-for-new-boards.patch with 85% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/0010-tscadc-make-stepconfig-channel-configurable.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/0011-tscadc-make-stepconfig-channel-configurable.patch with 91% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/0011-tscadc-Trigger-through-sysfs.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/0012-tscadc-Trigger-through-sysfs.patch with 97% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/0012-meta-ti-Remove-debug-messages-for-meta-ti.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/0013-meta-ti-Remove-debug-messages-for-meta-ti.patch with 88% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/0013-tscadc-switch-to-polling-instead-of-interrupts.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/0014-tscadc-switch-to-polling-instead-of-interrupts.patch with 92% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/0014-beaglebone-fix-ADC-init.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/0015-beaglebone-fix-ADC-init.patch with 92% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/0015-AM335x-MUX-add-ehrpwm1A.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/0016-AM335x-MUX-add-ehrpwm1A.patch with 83% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/0016-beaglebone-enable-PWM-for-lcd-backlight-backlight-is.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/0017-beaglebone-enable-PWM-for-lcd-backlight-backlight-is.patch with 95% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/0017-omap_hsmmc-Set-dto-to-max-value-of-14-to-avoid-SD-Ca.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/0018-omap_hsmmc-Set-dto-to-max-value-of-14-to-avoid-SD-Ca.patch with 84% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/0018-beaglebone-set-default-brightness-to-50-for-pwm-back.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/0019-beaglebone-set-default-brightness-to-50-for-pwm-back.patch with 83% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/0019-st7735fb-WIP-framebuffer-driver-supporting-Adafruit-.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/0020-st7735fb-WIP-framebuffer-driver-supporting-Adafruit-.patch with 98% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/0020-beaglebone-use-P8_6-gpio1_3-as-w1-bus.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/0021-beaglebone-use-P8_6-gpio1_3-as-w1-bus.patch with 94% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/0021-beaglebone-add-support-for-Towertech-TT3201-CAN-cape.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/0022-beaglebone-add-support-for-Towertech-TT3201-CAN-cape.patch with 91% similarity]
recipes-kernel/linux/linux-ti33x-psp_3.2.bb