author | Franklin S. Cooper Jr <fcooper@ti.com> | |
Fri, 16 Nov 2012 19:19:41 +0000 (13:19 -0600) | ||
committer | Denys Dmytriyenko <denys@ti.com> | |
Fri, 16 Nov 2012 20:02:39 +0000 (15:02 -0500) | ||
commit | 3c3a59dcc79cbcc2cd8730bc37b108e217e85860 | |
tree | 07c3bfaa8b9ca2899db051e9db01790ddceb0e7b | tree | snapshot (tar.xz tar.gz zip) |
parent | 37e525ba2cbde38f6429bc0876140fc5bceb1301 | commit | diff |
libgles-omap3: Adjust for non X11 distros
* Non X11 base distros are unable to build this Graphics SDK.
* This patch tweaks the libgles-omap3 include file to always build the
Graphics SDK in Raw mode and also build in X11 mode only if X11 is
a part of the DISTRO_FEATURE. Components are built, installed and packaged
based on which mode the Graphics SDK is built in.
* Create a new variable PVR_INIT that is by default set to pvrsrvinit. This is
needed for newer version of the Graphics SDK that replaced this file.
Signed-off-by: Franklin S. Cooper Jr <fcooper@ti.com>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
* Non X11 base distros are unable to build this Graphics SDK.
* This patch tweaks the libgles-omap3 include file to always build the
Graphics SDK in Raw mode and also build in X11 mode only if X11 is
a part of the DISTRO_FEATURE. Components are built, installed and packaged
based on which mode the Graphics SDK is built in.
* Create a new variable PVR_INIT that is by default set to pvrsrvinit. This is
needed for newer version of the Graphics SDK that replaced this file.
Signed-off-by: Franklin S. Cooper Jr <fcooper@ti.com>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
recipes-graphics/libgles/libgles-omap3.inc | diff | blob | history |