linux-ti33x-psp 3.2: rebase onto latest PSP
authorKoen Kooi <koen@dominion.thruhere.net>
Tue, 17 Apr 2012 12:47:44 +0000 (14:47 +0200)
committerDenys Dmytriyenko <denys@ti.com>
Wed, 18 Apr 2012 16:19:55 +0000 (12:19 -0400)
commit415f8b2c33cc3a7d2856fa0c6063f30fcbdad442
treeb5afd85c0c5a3510d2bf164cd30b7436742b9a86
parent62e713b1b309e9e38e2de288da8470f10c61fbc3
linux-ti33x-psp 3.2: rebase onto latest PSP

This fixes most PM operations: cpufreq, cpuidle and suspend. Resume does not
work on beaglebone, but 3 out of 4 ain't bad :)

The M3 firmware needed for suspend/resume is used as a binary, building it
from source and including it from sysroots is planned for future commits.

Beaglebone patches have been forward ported and runtime tested.

Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
51 files changed:
conf/machine/include/ti33x.inc
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.2/0113-I2C-OMAP-correct-SYSC-register-offset-for-OMAP4.patch [deleted file]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.2/0113-x86-UV2-Fix-new-UV2-hardware-by-using-native-UV2-bro.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.2/0114-x86-UV2-Fix-new-UV2-hardware-by-using-native-UV2-bro.patch with 98% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.2/0114-x86-UV2-Fix-BAU-destination-timeout-initialization.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.2/0115-x86-UV2-Fix-BAU-destination-timeout-initialization.patch with 93% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.2/0115-x86-UV2-Work-around-BAU-bug.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.2/0116-x86-UV2-Work-around-BAU-bug.patch with 99% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.2/0116-ath9k_hw-fix-interpretation-of-the-rx-KeyMiss-flag.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.2/0117-ath9k_hw-fix-interpretation-of-the-rx-KeyMiss-flag.patch with 94% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.2/0117-rt2800pci-fix-spurious-interrupts-generation.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.2/0118-rt2800pci-fix-spurious-interrupts-generation.patch with 96% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.2/0118-xfs-fix-endian-conversion-issue-in-discard-code.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.2/0119-xfs-fix-endian-conversion-issue-in-discard-code.patch with 91% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.2/0119-i2c-eg20t-modified-the-setting-of-transfer-rate.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.2/0120-i2c-eg20t-modified-the-setting-of-transfer-rate.patch with 88% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.2/0120-score-fix-off-by-one-index-into-syscall-table.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.2/0121-score-fix-off-by-one-index-into-syscall-table.patch with 92% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.2/0121-cifs-lower-default-wsize-when-unix-extensions-are-no.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.2/0122-cifs-lower-default-wsize-when-unix-extensions-are-no.patch with 94% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.2/0122-kprobes-initialize-before-using-a-hlist.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.2/0123-kprobes-initialize-before-using-a-hlist.patch with 92% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.2/0123-proc-clear_refs-do-not-clear-reserved-pages.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.2/0124-proc-clear_refs-do-not-clear-reserved-pages.patch with 94% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.2/0124-mm-fix-NULL-ptr-dereference-in-__count_immobile_page.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.2/0125-mm-fix-NULL-ptr-dereference-in-__count_immobile_page.patch with 96% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.2/0125-iwlagn-check-for-SMPS-mode.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.2/0126-iwlagn-check-for-SMPS-mode.patch with 93% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.2/0126-iwlegacy-3945-fix-hw-passive-scan-on-radar-channels.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.2/0127-iwlegacy-3945-fix-hw-passive-scan-on-radar-channels.patch with 94% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.2/0127-SHM_UNLOCK-fix-long-unpreemptible-section.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.2/0128-SHM_UNLOCK-fix-long-unpreemptible-section.patch with 97% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.2/0128-SHM_UNLOCK-fix-Unevictable-pages-stranded-after-swap.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.2/0129-SHM_UNLOCK-fix-Unevictable-pages-stranded-after-swap.patch with 98% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.2/0129-Linux-3.2.2.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/3.2.2/0130-Linux-3.2.2.patch with 77% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/am335x-pm-firmware.bin [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0001-f_rndis-HACK-around-undefined-variables.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0002-da8xx-fb-add-DVI-support-for-beaglebone.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0003-beaglebone-rebase-everything-onto-3.2-WARNING-MEGAPA.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0004-more-beaglebone-merges.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0005-beaglebone-disable-tsadc.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0006-tscadc-Add-general-purpose-mode-untested-with-touchs.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0007-tscadc-Add-board-file-mfd-support-fix-warning.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0008-AM335X-init-tsc-bone-style-for-new-boards.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0009-tscadc-make-stepconfig-channel-configurable.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0010-tscadc-Trigger-through-sysfs.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0011-meta-ti-Remove-debug-messages-for-meta-ti.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0012-tscadc-switch-to-polling-instead-of-interrupts.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0013-beaglebone-fix-ADC-init.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0014-AM335x-MUX-add-ehrpwm1A.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0015-beaglebone-enable-PWM-for-lcd-backlight-backlight-is.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0016-omap_hsmmc-Set-dto-to-max-value-of-14-to-avoid-SD-Ca.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0017-beaglebone-set-default-brightness-to-50-for-pwm-back.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0018-st7735fb-WIP-framebuffer-driver-supporting-Adafruit-.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0019-beaglebone-use-P8_6-gpio1_3-as-w1-bus.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0020-beaglebone-add-support-for-Towertech-TT3201-CAN-cape.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0021-ARM-OMAP2-am33xx-fix-serial-mux-warnings-for-am33xx.patch [deleted file]
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0021-beaglebone-add-more-beagleboardtoys-cape-partnumbers.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0023-beaglebone-add-more-beagleboardtoys-cape-partnumbers.patch with 84% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0022-ARM-OMAP2-am335x-correct-McASP0-pin-mux-detail.patch [deleted file]
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0022-beaglebone-add-gpio-keys-for-lcd7-add-notes-for-miss.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0024-beaglebone-add-gpio-keys-for-lcd7-add-notes-for-miss.patch with 87% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0023-beaglebone-add-enter-key-for-lcd7-cape.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0025-beaglebone-add-enter-key-for-lcd7-cape.patch with 75% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0024-beaglebone-add-gpio-keys-for-lcd.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0026-beaglebone-add-gpio-keys-for-lcd.patch with 90% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0025-beaglebone-fix-direction-of-gpio-keys.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0027-beaglebone-fix-direction-of-gpio-keys.patch with 78% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0026-beaglebone-fix-3.5-lcd-cape-support.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0028-beaglebone-fix-3.5-lcd-cape-support.patch with 83% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/defconfig
recipes-kernel/linux/linux-ti33x-psp-3.2/patch.sh
recipes-kernel/linux/linux-ti33x-psp_3.2.bb