u-boot git: sync beagleboard with OE .dev
authorKoen Kooi <koen@dominion.thruhere.net>
Thu, 10 Mar 2011 14:19:04 +0000 (15:19 +0100)
committerKoen Kooi <koen@dominion.thruhere.net>
Thu, 10 Mar 2011 14:26:54 +0000 (15:26 +0100)
commit4884692d7f6b9cc76ab3535fc0790a148b1137f6
treeb3b6ae245f4b126e491ba2a93a11f062c2284f2e
parentc0ca9ca93f3093863afbe862de35a6ded80c0365
u-boot git: sync beagleboard with OE .dev

Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
64 files changed:
recipes-bsp/u-boot/u-boot/0001-Enable-I2C-bus-switching.patch [deleted file]
recipes-bsp/u-boot/u-boot/0001-OMAP3-Beagle-Pin-Mux-initialization-glitch-fix.patch [new file with mode: 0644]
recipes-bsp/u-boot/u-boot/0001-omap3evm-Change-default-console-serial-port-from.patch [deleted file]
recipes-bsp/u-boot/u-boot/0002-OMAP-Remove-omapfb.debug-y-from-Beagle-and-Overo-env.patch [moved from recipes-bsp/u-boot/u-boot/0021-OMAP3-Beagle-Overo-remove-omapfb.debug-y-from-defaul.patch with 74% similarity]
recipes-bsp/u-boot/u-boot/0002-OMAP3-add-board-revision-detection-for-Overo.patch [deleted file]
recipes-bsp/u-boot/u-boot/0003-OMAP3-update-Beagle-revision-detection-to-recognize-.patch [deleted file]
recipes-bsp/u-boot/u-boot/0003-omap3_beagle-enable-the-use-of-a-plain-text-file-nam.patch [new file with mode: 0644]
recipes-bsp/u-boot/u-boot/0004-OMAP3-BeagleBoard-Enable-pullups-on-i2c2.patch [new file with mode: 0644]
recipes-bsp/u-boot/u-boot/0004-OMAP3-Set-VAUX2-to-1.8V-for-EHCI-PHY-on-Beagle-Rev-C.patch [deleted file]
recipes-bsp/u-boot/u-boot/0005-ARMV7-OMAP3-BeagleBoard-add-xM-rev-B-to-ID-table.patch [new file with mode: 0644]
recipes-bsp/u-boot/u-boot/0005-OMAP3-add-entry-for-rev-3.1.2-check-and-display-max-.patch [deleted file]
recipes-bsp/u-boot/u-boot/0006-OMAP3-BeagleBoard-add-more-expansionboard-IDs.patch [new file with mode: 0644]
recipes-bsp/u-boot/u-boot/0006-OMAP3-add-mpurate-boot-arg-for-overo-and-beagle.patch [deleted file]
recipes-bsp/u-boot/u-boot/0007-OMAP3-Add-DSS-driver-for-OMAP3.patch [moved from recipes-bsp/u-boot/u-boot/0025-Add-DSS-driver-for-OMAP3.patch with 76% similarity]
recipes-bsp/u-boot/u-boot/0007-OMAP3-detect-expansion-board-type-version-using-eepr.patch [deleted file]
recipes-bsp/u-boot/u-boot/0008-BeagleBoard-Added-userbutton-command.patch [moved from recipes-bsp/u-boot/u-boot/0045-BeagleBoard-Added-userbutton-command.patch with 77% similarity]
recipes-bsp/u-boot/u-boot/0008-OMAP3-Overo-enable-config-eeprom-to-set-u-boot-env-v.patch [deleted file]
recipes-bsp/u-boot/u-boot/0009-OMAP3-Overo-enable-input-on-MMC1_CLK-and-MMC3_CLK-pi.patch [deleted file]
recipes-bsp/u-boot/u-boot/0009-OMAP3-beagle-pass-expansionboard-name-in-bootargs.patch [new file with mode: 0644]
recipes-bsp/u-boot/u-boot/0010-Enable-DSS-driver-for-Beagle.patch [moved from recipes-bsp/u-boot/u-boot/0026-Enable-DSS-driver-for-Beagle.patch with 52% similarity]
recipes-bsp/u-boot/u-boot/0010-OMAP3-Overo-set-CONFIG_SYS_I2C_SPEED-to-400Khz.patch [deleted file]
recipes-bsp/u-boot/u-boot/0011-Add-led-command.patch [new file with mode: 0644]
recipes-bsp/u-boot/u-boot/0011-OMAP3-trim-excessively-long-delays-in-i2c-driver.patch [deleted file]
recipes-bsp/u-boot/u-boot/0012-BeagleBoard-Added-LED-driver.patch [moved from recipes-bsp/u-boot/u-boot/0042-BeagleBoard-Added-LED-driver.patch with 83% similarity]
recipes-bsp/u-boot/u-boot/0012-OMAP3-Overo-allow-expansion-boards-with-any-vendor-I.patch [deleted file]
recipes-bsp/u-boot/u-boot/0013-OMAP3-BeagleBoard-updated-default-configuration.patch [new file with mode: 0644]
recipes-bsp/u-boot/u-boot/0013-OMAP3-Overo-change-address-of-expansion-eeprom-to-0x.patch [deleted file]
recipes-bsp/u-boot/u-boot/0014-Corrected-LED-name-match-finding-avoiding-extraneous.patch [new file with mode: 0644]
recipes-bsp/u-boot/u-boot/0014-OMAP3-board.c-don-t-attempt-to-set-up-second-RAM-ban.patch [deleted file]
recipes-bsp/u-boot/u-boot/0015-OMAP3-mem.c-enhance-the-RAM-test.patch [deleted file]
recipes-bsp/u-boot/u-boot/0015-omap3_beagle-Switch-default-console-from-ttyS2-to-tt.patch [new file with mode: 0644]
recipes-bsp/u-boot/u-boot/0016-BeagleBoard-Load-kernel-via-MMC-ext2-not-fat.patch [new file with mode: 0644]
recipes-bsp/u-boot/u-boot/0016-env_nand.c-fail-gracefully-if-no-nand-is-present.patch [deleted file]
recipes-bsp/u-boot/u-boot/0017-OMAP3-add-definitions-to-support-sysinfo-cpu-and-cpu.patch [deleted file]
recipes-bsp/u-boot/u-boot/0018-OMAP3-sys_info-update-cpu-detection-for-36XX-37XX.patch [deleted file]
recipes-bsp/u-boot/u-boot/0019-OMAP3-clocks-update-clock-setup-for-36XX-37XX.patch [deleted file]
recipes-bsp/u-boot/u-boot/0020-OMAP3-beagle-add-support-for-Beagle-xM.patch [deleted file]
recipes-bsp/u-boot/u-boot/0022-OMAP3-beagle-implement-expansionboard-detection-base.patch [deleted file]
recipes-bsp/u-boot/u-boot/0023-beagleboard-display-message-about-I2C-errors-being-e.patch [deleted file]
recipes-bsp/u-boot/u-boot/0024-beagleboard-fix-TCT-expansionboard-IDs.patch [deleted file]
recipes-bsp/u-boot/u-boot/0027-beagleboardXM-don-t-set-mpurate-on-xM-in-bootargs.patch [deleted file]
recipes-bsp/u-boot/u-boot/0028-OMAP3-fix-and-clean-up-L2-cache-enable-disable-funct.patch [deleted file]
recipes-bsp/u-boot/u-boot/0029-OMAP3-convert-setup_auxcr-to-pure-asm.patch [deleted file]
recipes-bsp/u-boot/u-boot/0030-OMAP3-apply-Cortex-A8-errata-workarounds-only-on-aff.patch [deleted file]
recipes-bsp/u-boot/u-boot/0031-OMAP3-beagle-add-more-expansionboards-based-on-http-.patch [deleted file]
recipes-bsp/u-boot/u-boot/0032-OMAP3-beagle-set-mpurate-to-600-for-revB-and-revC1-3.patch [deleted file]
recipes-bsp/u-boot/u-boot/0033-OMAP3-beagle-prettify-expansionboard-message-a-bit.patch [deleted file]
recipes-bsp/u-boot/u-boot/0034-OMAP3-beagle-add-pinmux-for-Tincantools-Trainer-expa.patch [deleted file]
recipes-bsp/u-boot/u-boot/0035-OMAP3-Beagle-set-mpurate-to-1000-for-xM.patch [deleted file]
recipes-bsp/u-boot/u-boot/0036-OMAP3-Beagle-decrease-bootdelay-to-3-use-VGA-for-def.patch [deleted file]
recipes-bsp/u-boot/u-boot/0037-OMAP3-beagle-pass-expansionboard-name-in-bootargs.patch [deleted file]
recipes-bsp/u-boot/u-boot/0038-Added-configurations-for-xM-Rev-A-board.patch [deleted file]
recipes-bsp/u-boot/u-boot/0039-OMAP3-beagle-setenv-beaglerev-for-AxBx-Cx-xMA-for-be.patch [deleted file]
recipes-bsp/u-boot/u-boot/0040-OMAP-mmc-add-support-for-second-and-third-mmc-channe.patch [deleted file]
recipes-bsp/u-boot/u-boot/0041-OMAP3-Beagle-enable-support-for-second-and-third-mmc.patch [deleted file]
recipes-bsp/u-boot/u-boot/0043-Add-led-command.patch [deleted file]
recipes-bsp/u-boot/u-boot/0044-BeagleBoard-Enabled-LEDs.patch [deleted file]
recipes-bsp/u-boot/u-boot/0046-BeagleBoard-Add-CONFIG_SYS_MEMTEST_SCRATCH.patch [deleted file]
recipes-bsp/u-boot/u-boot/0047-BeagleBoard-Adjust-boot-command-on-USER-button.patch [deleted file]
recipes-bsp/u-boot/u-boot/0048-BeagleBoard-Enable-pullups-on-i2c2.patch [deleted file]
recipes-bsp/u-boot/u-boot/0049-BeagleBoard-Add-camera-to-default-bootargs.patch [deleted file]
recipes-bsp/u-boot/u-boot/0050-BeagleBoard-move-ramdisk-parameters.patch [deleted file]
recipes-bsp/u-boot/u-boot/0051-add-support-for-beagleboardtoys-expansionboards.patch [deleted file]
recipes-bsp/u-boot/u-boot_git.bb