linux-ti33x-psp 3.2: enable w1 for beaglebone, fix bootlogo
authorKoen Kooi <koen@dominion.thruhere.net>
Tue, 7 Feb 2012 10:11:09 +0000 (11:11 +0100)
committerKoen Kooi <koen@dominion.thruhere.net>
Tue, 7 Feb 2012 16:36:39 +0000 (17:36 +0100)
commit4a759de7bb1529bffbeea2c2a28eff076c29b6e5
treee1e3b9a7a61e9ff6e022c2a9e2adfc8746d39c7c
parent584043688cb402a11ea26911ecd2cdb5d3eaf5a9
linux-ti33x-psp 3.2: enable w1 for beaglebone, fix bootlogo

Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
23 files changed:
recipes-kernel/linux/linux-ti33x-psp-3.2/0001-f_rndis-HACK-around-undefined-variables.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/0002-da8xx-fb-add-DVI-support-for-beaglebone.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/0003-arm-omap-mux33xx-Add-i2c2-pin-mux.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/0004-omap-hwmod-33xx-Add-support-for-third-i2c-bus.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/0005-beaglebone-rebase-everything-onto-3.2-WARNING-MEGAPA.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/0006-more-beaglebone-merges.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/0007-beaglebone-disable-tsadc.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/0008-tscadc-Add-general-purpose-mode-untested-with-touchs.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/0009-tscadc-Add-board-file-mfd-support-fix-warning.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/0010-AM335X-init-tsc-bone-style-for-new-boards.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/0011-tscadc-make-stepconfig-channel-configurable.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/0012-tscadc-Trigger-through-sysfs.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/0013-meta-ti-Remove-debug-messages-for-meta-ti.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/0014-tscadc-switch-to-polling-instead-of-interrupts.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/0015-beaglebone-fix-ADC-init.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/0016-AM335x-MUX-add-ehrpwm1A.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/0017-AM335x-MUX-add-ehrpwm1A.patch with 86% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/0017-beaglebone-enable-PWM-for-lcd-backlight-backlight-is.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/0018-beaglebone-enable-PWM-for-lcd-backlight-backlight-is.patch with 97% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/0018-omap_hsmmc-Set-dto-to-max-value-of-14-to-avoid-SD-Ca.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/0019-omap_hsmmc-Set-dto-to-max-value-of-14-to-avoid-SD-Ca.patch with 84% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/0019-beaglebone-set-default-brightness-to-50-for-pwm-back.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/0020-beaglebone-set-default-brightness-to-50-for-pwm-back.patch with 83% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/0020-st7735fb-WIP-framebuffer-driver-supporting-Adafruit-.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/0021-st7735fb-WIP-framebuffer-driver-supporting-Adafruit-.patch with 98% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/0021-beaglebone-use-P8_6-gpio1_3-as-w1-bus.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/defconfig
recipes-kernel/linux/linux-ti33x-psp_3.2.bb