linux-ti335x-psp 3.1: update to latest v3.1-staging branch, fix beaglebone ethernet
authorKoen Kooi <koen@dominion.thruhere.net>
Wed, 2 Nov 2011 08:30:51 +0000 (09:30 +0100)
committerKoen Kooi <koen@dominion.thruhere.net>
Wed, 2 Nov 2011 08:30:51 +0000 (09:30 +0100)
commit5ccf189cb5605549f407d5287f134fccaa638277
treeae217ef5d8cf7b41358d52971ba0b881e86508f5
parent23280c575378e3dd5284f07e91612b32a2b0b554
linux-ti335x-psp 3.1: update to latest v3.1-staging branch, fix beaglebone ethernet

Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
recipes-kernel/linux/linux-ti33x-psp-3.1/0001-ARM-omap-am335x-BeagleBone-version-detection-and-sup.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.1/0001-am335x-Check-return-value-of-omap_mux_init_signal.patch [deleted file]
recipes-kernel/linux/linux-ti33x-psp-3.1/0001-mach-types-Add-new-machine-type-beaglebone-to-mach-t.patch [deleted file]
recipes-kernel/linux/linux-ti33x-psp-3.1/0002-ARM-OMAP2-beaglebone-add-LED-support.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.1/0001-am335x-Add-pin-mux-and-init-for-beaglebone-specific-.patch with 58% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.1/0002-Kconfig-Add-support-for-beaglebone-machine-id.patch [deleted file]
recipes-kernel/linux/linux-ti33x-psp-3.1/0002-at24-Add-ability-to-dynamically-reconfigure-chip-inf.patch [deleted file]
recipes-kernel/linux/linux-ti33x-psp-3.1/0003-ARM-OMAP2-beaglebone-add-DVI-support-needs-cleanup.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.1/0001-ARM-OMAP2-beaglebone-hack-in-DVI-support.patch with 64% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.1/0003-am335x-evm-Reconfigure-EEPROM-with-new-eeprom_info-in.patch [deleted file]
recipes-kernel/linux/linux-ti33x-psp-3.1/0003-am335xevm-Use-new-beaglebone-machine-id.patch [deleted file]
recipes-kernel/linux/linux-ti33x-psp_3.1.bb