]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/meta-ti-glsdk.git/commit
TI BSP: add support for the OMAP4430 pandaboard
authorKoen Kooi <koen@dominion.thruhere.net>
Wed, 12 Jan 2011 15:02:15 +0000 (16:02 +0100)
committerKoen Kooi <koen@dominion.thruhere.net>
Wed, 12 Jan 2011 15:02:15 +0000 (16:02 +0100)
commit5e33c64e086a29a899fdd4d7053fc4b83785f3fe
tree9fab8389d28972460b9a43c50b0919f7c20183d4
parent675866afcb9cfc421693448a7903fa059c922b63
TI BSP: add support for the OMAP4430 pandaboard

Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
12 files changed:
conf/machine/omap4430-panda.conf [new file with mode: 0644]
recipes-bsp/linux/linux-omap4/0001-tiler-avoid-lock-ups-due-to-unmapped-DMM-entries.patch [new file with mode: 0644]
recipes-bsp/linux/linux-omap4/0002-ARM-Add-prompt-for-CONFIG_ALIGNMENT_TRAP.patch [new file with mode: 0644]
recipes-bsp/linux/linux-omap4/0003-ARM-Print-warning-on-alignment-trap-in-kernel-mode.patch [new file with mode: 0644]
recipes-bsp/linux/linux-omap4/0004-ARM-Expose-some-CPU-control-registers-via-sysfs.patch [new file with mode: 0644]
recipes-bsp/linux/linux-omap4/0005-ARM-Add-option-to-allow-userspace-PLE-access.patch [new file with mode: 0644]
recipes-bsp/linux/linux-omap4/0006-ARM-Add-option-to-allow-userspace-access-to-performa.patch [new file with mode: 0644]
recipes-bsp/linux/linux-omap4/0007-OMAP4-do-not-force-select-options-which-are-not-requ.patch [new file with mode: 0644]
recipes-bsp/linux/linux-omap4/0008-omap4-pandaboard-add-support-for-DVI-output.patch [new file with mode: 0644]
recipes-bsp/linux/linux-omap4/omap4430-panda/defconfig [new file with mode: 0644]
recipes-bsp/linux/linux-omap4_2.6.35.3.bb [new file with mode: 0644]
recipes-bsp/u-boot/u-boot-sakoman_git.bb [new file with mode: 0644]