u-boot 2011.10rc: update SRCREV and rediff patches
authorKoen Kooi <koen@dominion.thruhere.net>
Tue, 1 Nov 2011 11:40:44 +0000 (12:40 +0100)
committerKoen Kooi <koen@dominion.thruhere.net>
Tue, 1 Nov 2011 11:40:44 +0000 (12:40 +0100)
commita55625975aac51e601961aa3007d837d1a86e541
treea23b3348fb0b200e77a3fcff720d1ab1d72f09a2
parent6d69cb81e6076473c0af0da5ea5160e2ecac170b
u-boot 2011.10rc: update SRCREV and rediff patches

Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
recipes-bsp/u-boot/u-boot/2011.09git/0001-am335x_evm-only-do-in-kernel-dhcp-when-using-NFS-use.patch [new file with mode: 0644]
recipes-bsp/u-boot/u-boot/2011.09git/0001-mach-types-Add-new-beaglebone-machine-type.patch [deleted file]
recipes-bsp/u-boot/u-boot/2011.09git/0002-am335x_evm-boot-kernel-from-boot-in-ext2-3-filesyste.patch [moved from recipes-bsp/u-boot/u-boot/2011.09git/0001-am335x_evm-boot-kernel-from-ext2-3-filesystem.patch with 74% similarity]
recipes-bsp/u-boot/u-boot/2011.09git/0002-evm-If-beaglebone-is-detected-pass-the-MACH_TYPE_BEA.patch [deleted file]
recipes-bsp/u-boot/u-boot/2011.09git/0003-am335x_evm-set-bootdelay-to-1.patch [moved from recipes-bsp/u-boot/u-boot/2011.09git/0002-am335x_evm-set-bootdelay-to-0.patch with 75% similarity]
recipes-bsp/u-boot/u-boot/2011.09git/0003-am335x_evm-single-byte-address-EEPROM-for-board-iden.patch [deleted file]
recipes-bsp/u-boot/u-boot/2011.09git/0004-am335x-evm-fall-back-to-bone-if-header.config-is-emp.patch [deleted file]
recipes-bsp/u-boot/u-boot/2011.09git/0004-am335x-evm-make-MMC-rootfs-RO-on-boot-so-fsck-works.patch [moved from recipes-bsp/u-boot/u-boot/2011.09git/0003-am335x-evm-make-rootfs-RO-on-boot.patch with 74% similarity]
recipes-bsp/u-boot/u-boot/2011.09git/0005-am335x-evm-Read-name-field-in-EEPROM-header-for-Beag.patch [deleted file]
recipes-bsp/u-boot/u-boot_2011.10rc.bb