linux-omap-psp 2.6.32: sync with .dev
authorKoen Kooi <koen@dominion.thruhere.net>
Sat, 7 May 2011 12:03:00 +0000 (14:03 +0200)
committerKoen Kooi <koen@dominion.thruhere.net>
Sat, 7 May 2011 12:06:53 +0000 (14:06 +0200)
commitb2c1e278fb570b1cfeddff3b12deb755ccd7ccf6
treefd06526e1b7883304350bf393cacddd6e5c902f0
parent55cc71060176ccdca80bdfa6c52796d558bf39d5
linux-omap-psp 2.6.32: sync with .dev

Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
130 files changed:
recipes-bsp/linux/linux-omap-psp-2.6.32/0001-BeagleBoard-Adjust-USER-button-pin-for-xM.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0001-OMAP3-craneboard-print-expansionboard-name-detected-.patch [new file with mode: 0644]
recipes-bsp/linux/linux-omap-psp-2.6.32/0001-PSP-3.0.1.6-kernel-source-patched-with-OCF-Linux.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0001-Revert-omap3-beagle-Fix-compile-time-errors.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0001-cgroupfs-create-sys-fs-cgroup-to-mount-cgroupfs-on.patch [new file with mode: 0644]
recipes-bsp/linux/linux-omap-psp-2.6.32/0002-OMAP3-craneboard-add-support-for-TinCanTools-Trainer.patch [new file with mode: 0644]
recipes-bsp/linux/linux-omap-psp-2.6.32/0002-board-omap3touchbook-make-it-build-against-TI-linux-.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0003-ARM-OMAP-add-support-for-TCT-Zippy-to-Beagle-board-f.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0004-ARM-OMAP-Make-beagle-u-boot-partition-writable.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0005-board-omap3-beagle-add-DSS2-support.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0006-board-omap3beagle-prepare-for-DM3730-based-Beagleboa.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0007-ARM-OMAP-beagleboard-Add-infrastructure-to-do-fixups.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0008-ARM-OMAP-beagleboard-pre-export-GPIOs-to-userspace-w.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0009-ARM-OMAP-beagleboard-initialize-ds1307-and-eeprom-on.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0010-ARM-OMAP-update-beagleboard-defconfig.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0011-ASoC-enable-audio-capture-by-default-for-twl4030.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0012-MTD-NAND-omap2-proper-fix-for-subpage-read-ECC-error.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0013-OMAP3630-DSS2-Enable-Pre-Multiplied-Alpha-Support.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0014-DSS2-add-bootarg-for-selecting-svideo-or-composite-f.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0015-ISP-add-some-more-from-Leopard-imaging-patch.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0016-ARM-OMAP-Overo-Add-support-for-second-ethernet-port.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0017-drivers-net-smsc911x-return-ENODEV-if-device-is-not-.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0018-drivers-input-touchscreen-ads7846-return-ENODEV-if-d.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0019-drivers-mfd-add-twl4030-madc-driver.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0020-ARM-OMAP-Add-missing-twl4030-madc-header-file.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0021-ARM-OMAP-Add-twl4030-madc-support-to-Overo.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0022-ARM-OMAP-Add-twl4030-madc-support-to-Beagle.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0023-netdev-rt73usb-add-vendor-device-ID-for-Ceiva-Wirele.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0024-mmc-don-t-display-single-block-read-console-messages.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0025-ARM-OMAP2-mmc-twl4030-move-clock-input-selection-pri.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0026-board-overo-add-PM-code-and-sync-with-http-www.sakom.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0027-twl4030-madc-adjust-for-twl4030-twl-api-changes.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0028-OMAP-DSS2-Re-add-support-for-Samsung-lte430wq-f0c-pa.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0029-OMAP-DSS2-Add-support-for-LG-Philips-LB035Q02-panel.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0030-Fix-for-bus-width-which-improves-SD-card-s-peformanc.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0031-ARM-VFP-add-support-to-sync-the-VFP-state-of-the-cur.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0032-ARM-VFP-preserve-the-HW-context-when-calling-signal-.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0033-Switch-SGX-clocks-to-200MHz-on-DM37xx-OMAP36xx.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0034-modedb.c-add-proper-720p60-mode.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0035-RTC-add-support-for-backup-battery-recharge.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0036-ARM-Add-prompt-for-CONFIG_ALIGNMENT_TRAP.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0037-ARM-Print-warning-on-alignment-trap-in-kernel-mode.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0038-ARM-Expose-some-CPU-control-registers-via-sysfs.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0039-ARM-Add-option-to-allow-userspace-PLE-access.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0040-ARM-Add-option-to-allow-userspace-access-to-performa.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0041-ARM-Expose-some-PMON-registers-through-sysfs.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0042-musb-allow-host-io-without-gadget-module.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0043-MTD-silence-ecc-errors-on-mtdblock0.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0044-ARM-OMAP-beagle-every-known-beagle-except-revB-uses-.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/0045-ARM-OMAP-beagle-add-support-for-beagleFPGA-expansion.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/beagleboard/defconfig
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0001-mt9t111-first-stab-at-merging-sensor-driver-based-on.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0002-mt9t111-Fix-all-checkpatch-errors.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0003-mt9t111-Pass-v4l2_int_device-data.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0004-omap3beagle-Add-camera-support.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0005-TEMP-omap3beagle-camera-Add-defconfig.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0006-omap3beagle-camera-Add-support-for-regulators.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0007-TEMP-omap3beagle-cam-Enable-OMAP_MUX.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0008-omap3beagle-camera-Fix-null-pointer-dereference.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0009-Revert-TEMP-omap3beagle-cam-Enable-OMAP_MUX.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0010-omap3beagle-camera-Change-arch-late_initcall.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0011-omap3beagle-camera-Move-i2c-registration-to-the-main.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0012-ARM-OMAP3-make-camera-code-build-if-MT9T111-is-built.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0013-DEBUG-omap3beagle-camera-Force-mode0-in-cam_xclka.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0014-OMAP3-CLOCK-Add-capability-to-change-rate-of-dpll4_m.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0015-Revert-DEBUG-omap3beagle-camera-Force-mode0-in-cam_x.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0016-omap3beagle-camera-Fix-wrong-XCLKA-selection.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0017-omap3isp-set-CAM_MCLK-to-172.8-MHz-allows-exact-9.6-.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0018-Fix-Moved-MCLK-setting-to-the-board-file.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0019-omap3isp-core-Do-smarter-MCLK-setting.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0020-omap3beagle-camera-set-mclk-for-mt9t111.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0021-mt9t111-Fix-max-supported-xclk.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0022-omap3beagle-camera-Clarify-regulators-names.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0023-omap3beagle-camera-Fix-powerup-sequence.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0024-omap3beagle-camera-Change-vaux4-to-1.8v.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0025-omap3beagle-camera-Rename-regulators-to-match-actual.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0026-omap3beagle-camera-Complement-remainig-sensor-hw-con.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0027-mt9t111-Fix-detect-function-retval-and-cleanup-print.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0028-omap3beagle-camera-Set-padconf-settings-in-cam-init.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0029-omap3beagle-camera-only-register-camera-driver-for-3.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0030-WIP-mt9t111-Work-in-progress-for-camera-enablement.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0031-BeagleXM-Cam-Add-support-for-MT9V113-VGA-Sensor.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0032-MT9V113-Fixed-sensor-nitialization-issues.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0033-mt9v113-Fix-wrong-active-widths.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0034-omap3isp-Fix-Wrong-check-on-non-interlaced-sensor-on.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0035-omap3isp-Fix-bad-YUV_BT-checks-in-datapath_config.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0036-omap3isp-Set-vd_pol-to-0-by-default-on-all-cases.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0037-omap3isp-ccdc-Set-datalines-to-10-for-YUV_SYNC.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0038-omap3beagle-camera-Fix-parallel-i-f-settings.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0039-omap3beagle-camera-Clean-up-Remove-unneccessary-code.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0040-mt9v113-Clean-Up-Remove-unneccessary-code-printf.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0041-MT9V113-Min-Max-clk-input-changed-as-per-the-spec.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0042-omap3beagle-camera-Further-clode-cleanup.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0043-mt9v113-Settings-from-Aptima-used-to-increase-FPS.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0044-mt9v113-AE-param-tuned-to-get-28-30FPS.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0045-omap3beagle-camera-Cleanup-of-boardfile.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0046-omap3beagle-camera-Cleanup-regulator-usage.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0047-omap3beagle-camera-Bring-back-mt9t111-support.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0048-REMOVE-v4l2-Delete-MT9T111-sensor-driver.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0049-V4L-DVB-13670-soc-camera-Add-mt9t112-camera-driver.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0050-soc-camera-mt9t112-modify-exiting-conditions-from-st.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0051-mt9t112-Migrate-from-soc_camera-to-v4l2-int-device.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0052-mt9t112-Add-more-info-to-public-header.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0053-mt9t112-Fix-null-pointer-kernel-bug.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0054-DEBUG-omap3beagle-Add-MT9T112-to-defconfig.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0055-omap3beagle-camera-Change-MT9T111-references-to-new-.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0056-omap34xxcam-Fix-multi-pixel-format-negotiation.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0057-SQUASH-omap3beagle-camera-Bring-back-mt9t111-support.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0058-mt9t112-Do-init_camera-every-powerup.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0059-omap3beagle-camera-Switch-flag-for-no-sensor-ISP.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0060-mt9t112-Add-back-3MP-basesize.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0061-mt9t112-Prepare-for-24MHz-EXTCLK-and-30-fps.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0062-omap3beagle-camera-Prepare-24MHz-xclk-for-mt9t112.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0063-mt9t112-Correct-register-settings-for-mt9t111-sensor.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0064-mt9t112-Remove-smart-size-selection.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0065-rtl8192su-remove-bogus-Kconfig-depend-on-PCI-and-add.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0066-mt9t112-Add-Context-selection-to-configuration.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0067-mt9t112-Disable-JPEG-in-Context-B.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0068-mt9t112-Make-context-B-stream-unlimited-frames.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0069-mt9t112-Fix-pll-p-dividers-abstraction.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0070-mt9t112-Adjust-50-60Hz-flickering-settings.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0071-mt9t112-Trigger-autofocus-at-the-end-of-context-swit.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0072-omap3beagle-camera-Fix-dual-sensor-registration.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0073-mt9v113-Fix-State-variable-handling.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0074-Move-sensor-rest-to-after-applying-power.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/0075-omap3beagle-Add-camera-bootarg.patch
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/5m03/0001-mt9p031-import-driver-from-https-github.com-Aptina-B.patch [new file with mode: 0644]
recipes-bsp/linux/linux-omap-psp-2.6.32/cam/5m03/0002-board-omap3beagle-import-li5m03-driver-from-https-gi.patch [new file with mode: 0644]
recipes-bsp/linux/linux-omap-psp-2.6.32/porches.patch
recipes-bsp/linux/linux-omap-psp_2.6.32.bb