]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/meta-ti-glsdk.git/commit
omap3-sgx-modules: Remove X11 related build and packaging
authorPrabindh Sundareson <prabu@ti.com>
Wed, 12 Jun 2013 17:22:35 +0000 (22:52 +0530)
committerDenys Dmytriyenko <denys@ti.com>
Fri, 21 Jun 2013 18:43:24 +0000 (14:43 -0400)
commitb9d459af62de7767bcff889c21f70450e563adf9
treed8dbf1479fb6fc81153c91d912a162912df6c5f0
parentadb1681db776d843bbb0d644557509a73b0b89d5
omap3-sgx-modules: Remove X11 related build and packaging

SGX530 driver for X11 is only buildable and testable standalone
with the pre-built X11 package provided with the Graphics SDK.
This patch removes X11 build from the default kernel module recipe,
to enable moving X11 build to a separate recipe.

This is part of a clean up of the Graphics recipe starting from
4.09.00.01 version of the Graphics SDK.

Signed-off-by: Prabindh Sundareson <prabu at ti.com>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
recipes-bsp/powervr-drivers/omap3-sgx-modules_4.09.00.01.bb