]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/meta-ti-glsdk.git/commit
linux-ti335x-psp 3.2: cape enhancements and patch cleanups
authorKoen Kooi <koen@dominion.thruhere.net>
Tue, 22 May 2012 06:06:25 +0000 (08:06 +0200)
committerDenys Dmytriyenko <denys@ti.com>
Tue, 29 May 2012 19:49:21 +0000 (15:49 -0400)
commitca33f0eb2def9d0a8c51ef8ed8adedbcb507691d
tree44f59fec57a31d1eeb97bf15514f42c7a2b22e85
parent1078965795412744e1fc39ff8e0876665a79afed
linux-ti335x-psp 3.2: cape enhancements and patch cleanups

* add support for revision A2 of the 7" Beagleboardtoys cape
* allow capes to disable w1-gpio
* add stub for the Beagleboardtoys camera cape
* Fill in more entries in the am335x mux table
* switch to 4x oversampling in the tsadc driver to reduce jitter (or cursor hula
  dancing as Gerald describes it)
* Add a function to set the pinmux from the eeprom data instead of the boardfile
* Add support for the Bebopr cape

All beaglebone patches have been rediffed and renumbered to avoid confusion

Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
57 files changed:
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0001-f_rndis-HACK-around-undefined-variables.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0002-da8xx-fb-add-DVI-support-for-beaglebone.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0003-beaglebone-rebase-everything-onto-3.2-WARNING-MEGAPA.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0004-more-beaglebone-merges.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0005-beaglebone-disable-tsadc.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0006-tscadc-Add-general-purpose-mode-untested-with-touchs.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0007-tscadc-Add-board-file-mfd-support-fix-warning.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0008-AM335X-init-tsc-bone-style-for-new-boards.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0009-tscadc-make-stepconfig-channel-configurable.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0010-tscadc-Trigger-through-sysfs.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0011-meta-ti-Remove-debug-messages-for-meta-ti.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0012-tscadc-switch-to-polling-instead-of-interrupts.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0013-beaglebone-fix-ADC-init.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0014-AM335x-MUX-add-ehrpwm1A.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0015-beaglebone-enable-PWM-for-lcd-backlight-backlight-is.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0016-omap_hsmmc-Set-dto-to-max-value-of-14-to-avoid-SD-Ca.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0017-beaglebone-set-default-brightness-to-50-for-pwm-back.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0018-st7735fb-WIP-framebuffer-driver-supporting-Adafruit-.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0019-beaglebone-use-P8_6-gpio1_3-as-w1-bus.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0020-beaglebone-add-support-for-Towertech-TT3201-CAN-cape.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0021-beaglebone-add-more-beagleboardtoys-cape-partnumbers.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0022-beaglebone-add-gpio-keys-for-lcd7-add-notes-for-miss.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0023-beaglebone-add-enter-key-for-lcd7-cape.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0024-beaglebone-add-gpio-keys-for-lcd.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0025-beaglebone-fix-direction-of-gpio-keys.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0026-beaglebone-fix-3.5-lcd-cape-support.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0027-beaglebone-decrease-PWM-frequency-to-old-value-LCD7-.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0028-beaglebone-fix-ehrpwm-backlight.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0029-beaglebone-also-report-cape-revision.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0030-beaglebone-don-t-compare-undefined-characters-it-mak.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0031-beaglebone-fix-3.5-cape-support.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0032-beaglebone-connect-batterycape-GPIO-to-gpio-charger.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0033-beaglebone-add-support-for-CAN-and-RS232-cape.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0034-beaglebone-add-support-for-DVI-rev.-A2-capes.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0035-beaglebone-enable-LEDs-for-DVI-LCD3-and-LCD7-capes.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0036-Beaglebone-Fixed-compiletime-warnings.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0037-Beaglebone-Added-missing-termination-record-to-bone_.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0038-board-am335xevm.c-Beaglebone-expose-all-pwms-through.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0039-ARM-OMAP-Mux-Fixed-debugfs-mux-output-always-reporti.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0040-beaglebone-export-SPI2-as-spidev-when-no-capes-are-u.patch
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0041-st7735fb-Working-WIP-changes-to-make-DMA-safe-and-ad.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0043-st7735fb-Working-WIP-changes-to-make-DMA-safe-and-ad.patch with 96% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0042-omap-hwmod-silence-st_shift-error.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0044-omap-hwmod-silence-st_shift-error.patch with 90% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0043-cpsw-phy_device-demote-PHY-message-to-INFO.patch [moved from recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0045-cpws-phy_device-demote-PHY-message-to-INFO.patch with 93% similarity]
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0044-beaglebone-add-support-for-7-LCD-cape-revision-A2.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0045-beaglebone-allow-capes-to-disable-w1-gpio.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0046-beaglebone-add-stub-for-the-camera-cape-to-disable-w.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0047-Adding-many-of-the-missing-signals-to-the-mux-table.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0048-Fixed-reversed-part-of-LCD-bus.-Added-even-more-miss.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0049-ts_tscadc-add-defines-for-4x-and-16x-oversampling.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0050-ts_tscadc-switch-to-4x-oversampling.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0051-Fixed-size-of-pinmux-data-array-in-EEPROM-data-struc.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0052-Implemented-Bone-Cape-configuration-from-EEPROM.-Onl.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0053-Replaced-conditional-debug-code-by-pr_debug-statemen.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0054-Workaround-for-boards-with-mistaken-ASCII-interpreta.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0055-Workaround-for-EEPROM-contents-blocking-further-I2C-.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0056-Added-check-on-EEPROM-revision-to-prevent-interpreti.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp_3.2.bb