u-boot 2011.10rc: update to latest Joel, rebase Jasons patches
authorKoen Kooi <koen@dominion.thruhere.net>
Wed, 12 Oct 2011 09:01:16 +0000 (11:01 +0200)
committerKoen Kooi <koen@dominion.thruhere.net>
Wed, 12 Oct 2011 09:01:16 +0000 (11:01 +0200)
commitcaae2e5a8fe057de9c48bb1da783a72dc6ddabaf
tree12114bc1bb11af6537f42c96073346969e3a319b
parent79f827a9669e6849b294712b4e727d419b24df8c
u-boot 2011.10rc: update to latest Joel, rebase Jasons patches

Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
recipes-bsp/u-boot/u-boot/0001-am335x-evm-hack-in-ethernet-rmii-clock.patch [deleted file]
recipes-bsp/u-boot/u-boot/0002-am335x_evm-reduced-bootdelay-to-0.patch [deleted file]
recipes-bsp/u-boot/u-boot/0005-am335x_evm-remove-redundant-attempt-to-load-uImage.patch [deleted file]
recipes-bsp/u-boot/u-boot/2011.09git/0001-am335x_evm-reduced-bootdelay-to-1.patch [new file with mode: 0644]
recipes-bsp/u-boot/u-boot/2011.09git/0002-am335x_evm-read-uEnv.txt-instead-of-boot.scr.patch [moved from recipes-bsp/u-boot/u-boot/0004-am335x_evm-read-uEnv.txt-instead-of-boot.scr.patch with 61% similarity]
recipes-bsp/u-boot/u-boot/2011.09git/0003-am335x_evm-boot-kernel-from-ext2-filesystem.patch [moved from recipes-bsp/u-boot/u-boot/0003-am335x_evm-boot-kernel-from-ext2-filesystem.patch with 100% similarity]
recipes-bsp/u-boot/u-boot_2011.10rc.bb