author | Koen Kooi <koen@dominion.thruhere.net> | |
Thu, 7 Jun 2012 15:40:41 +0000 (17:40 +0200) | ||
committer | Denys Dmytriyenko <denys@ti.com> | |
Mon, 11 Jun 2012 20:59:07 +0000 (16:59 -0400) | ||
commit | e4fc1993e17cc120a2667eac8b747107a2750e71 | |
tree | 19627266f161be199748c3d0afeacc683f2c6417 | tree | snapshot (tar.xz tar.gz zip) |
parent | 5f7c0da7a483c59eee67cb39db231ad8486d313c | commit | diff |
linux-ti33x-psp 3.2: fix buttons on LCD capes
One patch to add button layout for the a1 revision of the 3.5" LCD cape and
another patch to stop spidev from loading when SPI1_D1 is used as gpio
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
One patch to add button layout for the a1 revision of the 3.5" LCD cape and
another patch to stop spidev from loading when SPI1_D1 is used as gpio
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>