u-boot 2011.09: convert beagleboard to SPL build
authorKoen Kooi <koen@dominion.thruhere.net>
Sun, 27 Nov 2011 14:58:59 +0000 (15:58 +0100)
committerKoen Kooi <koen@dominion.thruhere.net>
Tue, 29 Nov 2011 16:38:52 +0000 (17:38 +0100)
commite59cc54e7872dc0c7fc50e3f2ca5b884b38f4097
tree4e0d72aed0162450f0176c185a0bf90d2f9621a0
parent08b559c4da61c8514808c2dad3b65217a8e73041
u-boot 2011.09: convert beagleboard to SPL build

Runtime tested on an xM rev C

Acked-by: Denys Dmytriyenko <denys@ti.com>
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
23 files changed:
recipes-bsp/u-boot/u-boot/2011.09/0001-beagleboard-probe-DDC-bus-for-expansionboard-EEPROMS.patch [deleted file]
recipes-bsp/u-boot/u-boot/2011.09/0001-omap3-mem-Comment-enable_gpmc_cs_config-more.patch [new file with mode: 0644]
recipes-bsp/u-boot/u-boot/2011.09/0002-OMAP3-Update-SDRC-dram_init-to-always-call-make_cs1_.patch [new file with mode: 0644]
recipes-bsp/u-boot/u-boot/2011.09/0003-OMAP3-Add-a-helper-function-to-set-timings-in-SDRC.patch [new file with mode: 0644]
recipes-bsp/u-boot/u-boot/2011.09/0004-OMAP3-Change-mem_ok-to-clear-again-after-reading-bac.patch [new file with mode: 0644]
recipes-bsp/u-boot/u-boot/2011.09/0005-OMAP3-Remove-get_mem_type-prototype.patch [new file with mode: 0644]
recipes-bsp/u-boot/u-boot/2011.09/0006-omap3-mem-Add-MCFG-helper-macro.patch [new file with mode: 0644]
recipes-bsp/u-boot/u-boot/2011.09/0007-OMAP3-Add-optimal-SDRC-autorefresh-control-values.patch [new file with mode: 0644]
recipes-bsp/u-boot/u-boot/2011.09/0008-OMAP3-Suffix-all-Micron-memory-timing-parts-with-the.patch [new file with mode: 0644]
recipes-bsp/u-boot/u-boot/2011.09/0009-OMAP3-SPL-Rework-memory-initalization-and-devkit8000.patch [new file with mode: 0644]
recipes-bsp/u-boot/u-boot/2011.09/0010-OMAP3-SPL-Add-identify_nand_chip-function.patch [new file with mode: 0644]
recipes-bsp/u-boot/u-boot/2011.09/0011-OMAP3-Add-SPL-support-to-Beagleboard.patch [new file with mode: 0644]
recipes-bsp/u-boot/u-boot/2011.09/0012-OMAP3-Add-SPL-support-to-omap3_evm.patch [new file with mode: 0644]
recipes-bsp/u-boot/u-boot/2011.09/0013-AM3517-Add-SPL-support.patch [new file with mode: 0644]
recipes-bsp/u-boot/u-boot/2011.09/0014-AM3517-CraneBoard-Add-SPL-support.patch [new file with mode: 0644]
recipes-bsp/u-boot/u-boot/2011.09/0015-HACK-beagleboard-config-disable-cache-for-USB.patch [moved from recipes-bsp/u-boot/u-boot/2011.09/0001-HACK-beagleboard-config-disable-cache-for-USB.patch with 75% similarity]
recipes-bsp/u-boot/u-boot/2011.09/0016-beagleboard-config-enable-gpio-command.patch [moved from recipes-bsp/u-boot/u-boot/2011.09/0002-beagleboard-config-enable-gpio-command.patch with 77% similarity]
recipes-bsp/u-boot/u-boot/2011.09/0017-Increased-some-timeout-durations-for-MMC-and-EHCI.patch [moved from recipes-bsp/u-boot/u-boot/2011.09/0003-Increased-some-timeout-durations-for-MMC-and-EHCI.patch with 72% similarity]
recipes-bsp/u-boot/u-boot/2011.09/0018-beagleboard-mount-rootfs-RO-instead-of-RW-at-boot.patch [moved from recipes-bsp/u-boot/u-boot/2011.09/0003-beagleboard-mount-rootfs-RO-instead-of-RW-at-boot.patch with 64% similarity]
recipes-bsp/u-boot/u-boot/2011.09/0019-BeagleBoard-config-Really-switch-to-ttyO2.patch [moved from recipes-bsp/u-boot/u-boot/2011.09/0002-beagleboard-switch-to-ttyO2.patch with 57% similarity]
recipes-bsp/u-boot/u-boot/2011.09/0020-beagleboard-add-support-for-TCT-Beacon-board.patch [moved from recipes-bsp/u-boot/u-boot/2011.09/0001-beagleboard-add-support-for-TCT-Beacon-board.patch with 81% similarity]
recipes-bsp/u-boot/u-boot/2011.09/0021-beagleboard-add-support-for-scanning-loop-through-ex.patch [moved from recipes-bsp/u-boot/u-boot/2011.09/0001-beagleboard-add-support-for-scanning-loop-through-ex.patch with 83% similarity]
recipes-bsp/u-boot/u-boot_2011.09.bb