am335x-evm.conf: Add 'ubi' to IMAGE_FSTYPES, use '+=' in assignment
authorTom Rini <trini@ti.com>
Thu, 29 Mar 2012 17:18:18 +0000 (10:18 -0700)
committerDenys Dmytriyenko <denys@ti.com>
Fri, 30 Mar 2012 05:45:33 +0000 (01:45 -0400)
commitf02d5e79064f09100b430644a92fe7d2e1418bcd
tree15bee0de0f6e3c3621c9e9e0f44d67005ff299ba
parentbab63afdb0b4ca8d9470f0bef353421aa0c15493
am335x-evm.conf: Add 'ubi' to IMAGE_FSTYPES, use '+=' in assignment

As per
http://lists.linuxtogo.org/pipermail/openembedded-core/2012-March/020053.html
a machine conf file should use '+=' to set IMAGE_FSTYPES.  We also add
the required MKUBIFS_ARGS / UBINIZE_ARGS.  These are placed next to the
line that sets us to use the PSP kernel tree and reference the TI wiki
for the source of our info as well as dmesg / userland commands.

Signed-off-by: Tom Rini <trini@ti.com>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
conf/machine/am335x-evm.conf