linux-omap4: add experimental 3.0.0 version
authorKoen Kooi <koen@dominion.thruhere.net>
Wed, 9 Nov 2011 14:33:44 +0000 (15:33 +0100)
committerKoen Kooi <koen@dominion.thruhere.net>
Wed, 9 Nov 2011 14:33:44 +0000 (15:33 +0100)
commitf1c2dd0ae57938899840342de33764685b6a5288
tree6830d9aef4ef168e619b1b57b9891d11ff1c9ede
parent31c407823dbed73f9f33c333c7d955140d0aef70
linux-omap4: add experimental 3.0.0 version

also clean up stale files

Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
12 files changed:
recipes-kernel/linux/linux-omap4-3.0.0/omap4430-panda/defconfig [moved from recipes-kernel/linux/linux-omap4/omap4430-panda/defconfig with 81% similarity]
recipes-kernel/linux/linux-omap4/0001-UBUNTU-Config-Fix-FTBS-caused-by-new-binutils.patch [deleted file]
recipes-kernel/linux/linux-omap4/0001-tiler-avoid-lock-ups-due-to-unmapped-DMM-entries.patch [deleted file]
recipes-kernel/linux/linux-omap4/0002-ARM-Add-prompt-for-CONFIG_ALIGNMENT_TRAP.patch [deleted file]
recipes-kernel/linux/linux-omap4/0002-Add-AFLAGS-for-sleep44xx-to-fix-FTBS.patch [deleted file]
recipes-kernel/linux/linux-omap4/0003-ARM-Print-warning-on-alignment-trap-in-kernel-mode.patch [deleted file]
recipes-kernel/linux/linux-omap4/0004-ARM-Expose-some-CPU-control-registers-via-sysfs.patch [deleted file]
recipes-kernel/linux/linux-omap4/0005-ARM-Add-option-to-allow-userspace-PLE-access.patch [deleted file]
recipes-kernel/linux/linux-omap4/0006-ARM-Add-option-to-allow-userspace-access-to-performa.patch [deleted file]
recipes-kernel/linux/linux-omap4/0007-OMAP4-do-not-force-select-options-which-are-not-requ.patch [deleted file]
recipes-kernel/linux/linux-omap4/0008-omap4-pandaboard-add-support-for-DVI-output.patch [deleted file]
recipes-kernel/linux/linux-omap4_3.0.0.bb [new file with mode: 0644]