libgles-omap3: enable X11 windowing system when installing the X11 WS subpackage
authorKoen Kooi <koen@dominion.thruhere.net>
Thu, 26 Jan 2012 10:56:01 +0000 (11:56 +0100)
committerKoen Kooi <koen@dominion.thruhere.net>
Fri, 27 Jan 2012 08:05:02 +0000 (09:05 +0100)
commitf840c6aafbac90ba411da964f743c7d351ac638a
tree84473d7edac02c17eecbb4199c917d8af769886b
parentfa3014ad441476ced7abe745ca49c0242ec4545d
libgles-omap3: enable X11 windowing system when installing the X11 WS subpackage

The X11 WS is not installed by default, but currently won't work when being manually installed. This change has no effect existing X11-less installs/images/tasks.

Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
recipes-graphics/libgles/libgles-omap3.inc