linux 3.0: enable 'option' serial for beagleboard
authorKoen Kooi <koen@dominion.thruhere.net>
Tue, 28 Feb 2012 19:23:46 +0000 (20:23 +0100)
committerDenys Dmytriyenko <denys@ti.com>
Thu, 1 Mar 2012 21:56:41 +0000 (16:56 -0500)
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
recipes-kernel/linux/linux-3.0/beagleboard/defconfig
recipes-kernel/linux/linux_3.0.bb

index 5f2a7eb24a6763059075fc0999ca7b5279f3a730..5be7772e5abb387b82b2dfb3eb9da8c31c5d3b10 100644 (file)
@@ -1,6 +1,6 @@
 #
 # Automatically generated make config: don't edit
-# Linux/arm 3.0.14 Kernel Configuration
+# Linux/arm 3.0.22 Kernel Configuration
 #
 CONFIG_ARM=y
 CONFIG_HAVE_PWM=y
@@ -2785,7 +2785,8 @@ CONFIG_USB_SERIAL_SIERRAWIRELESS=m
 # CONFIG_USB_SERIAL_TI is not set
 CONFIG_USB_SERIAL_CYBERJACK=m
 # CONFIG_USB_SERIAL_XIRCOM is not set
-# CONFIG_USB_SERIAL_OPTION is not set
+CONFIG_USB_SERIAL_WWAN=m
+CONFIG_USB_SERIAL_OPTION=m
 CONFIG_USB_SERIAL_OMNINET=m
 CONFIG_USB_SERIAL_OPTICON=m
 CONFIG_USB_SERIAL_VIVOPAY_SERIAL=m
index 65084fb565f09545512ea25555d15f7df3f239af..fac6348c4c619399e0bf6a18eea1584012e62e70 100644 (file)
@@ -10,7 +10,7 @@ PV = "3.0.22"
 SRCREV_pn-${PN} = "a4a663513af05a98d6085d92f85c16bb64ac4050"
 
 # The main PR is now using MACHINE_KERNEL_PR, for omap3 see conf/machine/include/omap3.inc
-MACHINE_KERNEL_PR_append = "a"
+MACHINE_KERNEL_PR_append = "b"
 
 FILESPATH =. "${FILE_DIRNAME}/linux-3.0:${FILE_DIRNAME}/linux-3.0/${MACHINE}:"