summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: a0c81bb)
raw | patch | inline | side by side (parent: a0c81bb)
author | Franklin S. Cooper Jr <fcooper@ti.com> | |
Tue, 12 Feb 2013 01:04:42 +0000 (19:04 -0600) | ||
committer | Denys Dmytriyenko <denys@ti.com> | |
Tue, 12 Feb 2013 23:22:43 +0000 (18:22 -0500) |
Signed-off-by: Franklin S. Cooper Jr <fcooper@ti.com>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
diff --git a/recipes-bsp/u-boot/u-boot-2012.04.01/0001-ARM-omap3-Set-SPL-stack-size-to-8KB-image-to-54KB.patch b/recipes-bsp/u-boot/u-boot-2012.04.01/0001-ARM-omap3-Set-SPL-stack-size-to-8KB-image-to-54KB.patch
--- /dev/null
+++ b/recipes-bsp/u-boot/u-boot-2012.04.01/0001-ARM-omap3-Set-SPL-stack-size-to-8KB-image-to-54KB.patch
@@ -0,0 +1,172 @@
+From e0820ccc38315d88192c19e98ea9b59d3ec7d4c8 Mon Sep 17 00:00:00 2001
+From: Tom Rini <trini@ti.com>
+Date: Tue, 8 May 2012 07:29:31 +0000
+Subject: [PATCH] ARM: omap3: Set SPL stack size to 8KB, image to 54KB.
+
+With older toolchains it is possible to not fit entirely into the 45KB
+that we had assigned to SPL. Adjust to allow for 8KB of stack (which
+should be more than required) and 54KB of text/data.
+
+Cc: Vaibhav Hiremath <hvaibhav@ti.com>
+Cc: Nagendra T S <nagendra@mistralsolutions.com>
+Cc: Thomas Weber <weber@corscience.de>
+Cc: Ilya Yanok <yanok@emcraft.com>
+Cc: Steve Sakoman <sakoman@gmail.com>
+Cc: Stefano Babic <sbabic@denx.de>
+Signed-off-by: Tom Rini <trini@ti.com>
+Acked-by: Stefano Babic <sbabic@denx.de>
+Acked-by: Vaibhav Hiremath <hvaibhav@ti.com>
+---
+ doc/SPL/README.omap3 | 4 ++--
+ include/configs/am3517_crane.h | 2 +-
+ include/configs/am3517_evm.h | 2 +-
+ include/configs/devkit8000.h | 2 +-
+ include/configs/mcx.h | 2 +-
+ include/configs/omap3_beagle.h | 2 +-
+ include/configs/omap3_evm_common.h | 2 +-
+ include/configs/omap3_overo.h | 2 +-
+ include/configs/tam3517-common.h | 2 +-
+ include/configs/tricorder.h | 2 +-
+ 10 files changed, 11 insertions(+), 11 deletions(-)
+
+diff --git a/doc/SPL/README.omap3 b/doc/SPL/README.omap3
+index cc5d5c0..a543e65 100644
+--- a/doc/SPL/README.omap3
++++ b/doc/SPL/README.omap3
+@@ -34,14 +34,14 @@ DDR1: 0x80000000 - 0xBFFFFFFF
+
+ Option 1 (SPL only):
+ 0x40200800 - 0x4020BBFF: Area for SPL text, data and rodata
+-0x4020BC00 - 0x4020FFFC: Area for the SPL stack.
++0x4020E000 - 0x4020FFFC: Area for the SPL stack.
+ 0x80000000 - 0x8007FFFF: Area for the SPL BSS.
+ 0x80100000: CONFIG_SYS_TEXT_BASE of U-Boot
+ 0x80208000 - 0x80307FFF: malloc() pool available to SPL.
+
+ Option 2 (SPL or X-Loader):
+ 0x40200800 - 0x4020BBFF: Area for SPL text, data and rodata
+-0x4020BC00 - 0x4020FFFC: Area for the SPL stack.
++0x4020E000 - 0x4020FFFC: Area for the SPL stack.
+ 0x80008000: CONFIG_SYS_TEXT_BASE of U-Boot
+ 0x87000000 - 0x8707FFFF: Area for the SPL BSS.
+ 0x87080000 - 0x870FFFFF: malloc() pool available to SPL.
+diff --git a/include/configs/am3517_crane.h b/include/configs/am3517_crane.h
+index 71321f3..1233985 100644
+--- a/include/configs/am3517_crane.h
++++ b/include/configs/am3517_crane.h
+@@ -325,7 +325,7 @@
+ #define CONFIG_SPL
+ #define CONFIG_SPL_NAND_SIMPLE
+ #define CONFIG_SPL_TEXT_BASE 0x40200800
+-#define CONFIG_SPL_MAX_SIZE (45 * 1024)
++#define CONFIG_SPL_MAX_SIZE (54 * 1024) /* 8 KB for stack */
+ #define CONFIG_SPL_STACK LOW_LEVEL_SRAM_STACK
+
+ #define CONFIG_SPL_BSS_START_ADDR 0x80000000
+diff --git a/include/configs/am3517_evm.h b/include/configs/am3517_evm.h
+index bbd19de..ff8d1b0 100644
+--- a/include/configs/am3517_evm.h
++++ b/include/configs/am3517_evm.h
+@@ -324,7 +324,7 @@
+ #define CONFIG_SPL
+ #define CONFIG_SPL_NAND_SIMPLE
+ #define CONFIG_SPL_TEXT_BASE 0x40200800
+-#define CONFIG_SPL_MAX_SIZE (45 * 1024)
++#define CONFIG_SPL_MAX_SIZE (54 * 1024) /* 8 KB for stack */
+ #define CONFIG_SPL_STACK LOW_LEVEL_SRAM_STACK
+
+ #define CONFIG_SPL_BSS_START_ADDR 0x80000000
+diff --git a/include/configs/devkit8000.h b/include/configs/devkit8000.h
+index eb7c376..248a5b2 100644
+--- a/include/configs/devkit8000.h
++++ b/include/configs/devkit8000.h
+@@ -324,7 +324,7 @@
+ #define CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_SECTOR 0x300 /* address 0x60000 */
+
+ #define CONFIG_SPL_TEXT_BASE 0x40200000 /*CONFIG_SYS_SRAM_START*/
+-#define CONFIG_SPL_MAX_SIZE 0xB400 /* 45 K */
++#define CONFIG_SPL_MAX_SIZE (54 * 1024) /* 8 KB for stack */
+ #define CONFIG_SPL_STACK LOW_LEVEL_SRAM_STACK
+
+ #define CONFIG_SPL_BSS_START_ADDR 0x80000500 /* leave space for bootargs*/
+diff --git a/include/configs/mcx.h b/include/configs/mcx.h
+index e190e3e..f6a83a8 100644
+--- a/include/configs/mcx.h
++++ b/include/configs/mcx.h
+@@ -325,7 +325,7 @@
+ #define CONFIG_SPL_LDSCRIPT "$(CPUDIR)/omap-common/u-boot-spl.lds"
+
+ #define CONFIG_SPL_TEXT_BASE 0x40200000 /*CONFIG_SYS_SRAM_START*/
+-#define CONFIG_SPL_MAX_SIZE (45 << 10)
++#define CONFIG_SPL_MAX_SIZE (54 * 1024) /* 8 KB for stack */
+ #define CONFIG_SPL_STACK LOW_LEVEL_SRAM_STACK
+
+ /* move malloc and bss high to prevent clashing with the main image */
+diff --git a/include/configs/omap3_beagle.h b/include/configs/omap3_beagle.h
+index ddeb414..6bdc2c3 100644
+--- a/include/configs/omap3_beagle.h
++++ b/include/configs/omap3_beagle.h
+@@ -399,7 +399,7 @@
+ #define CONFIG_SPL
+ #define CONFIG_SPL_NAND_SIMPLE
+ #define CONFIG_SPL_TEXT_BASE 0x40200800
+-#define CONFIG_SPL_MAX_SIZE (45 * 1024)
++#define CONFIG_SPL_MAX_SIZE (54 * 1024) /* 8 KB for stack */
+ #define CONFIG_SPL_STACK LOW_LEVEL_SRAM_STACK
+
+ #define CONFIG_SPL_BSS_START_ADDR 0x80000000
+diff --git a/include/configs/omap3_evm_common.h b/include/configs/omap3_evm_common.h
+index 4910dda..47ebbef 100644
+--- a/include/configs/omap3_evm_common.h
++++ b/include/configs/omap3_evm_common.h
+@@ -282,7 +282,7 @@
+ /* Defines for SPL */
+ #define CONFIG_SPL
+ #define CONFIG_SPL_TEXT_BASE 0x40200800
+-#define CONFIG_SPL_MAX_SIZE (45 * 1024) /* 45 KB */
++#define CONFIG_SPL_MAX_SIZE (54 * 1024) /* 8 KB for stack */
+ #define CONFIG_SPL_STACK LOW_LEVEL_SRAM_STACK
+
+ #define CONFIG_SPL_BSS_START_ADDR 0x80000000
+diff --git a/include/configs/omap3_overo.h b/include/configs/omap3_overo.h
+index 64adc74..b0d144f 100644
+--- a/include/configs/omap3_overo.h
++++ b/include/configs/omap3_overo.h
+@@ -303,7 +303,7 @@
+ #define CONFIG_SPL
+ #define CONFIG_SPL_NAND_SIMPLE
+ #define CONFIG_SPL_TEXT_BASE 0x40200800
+-#define CONFIG_SPL_MAX_SIZE (45 * 1024)
++#define CONFIG_SPL_MAX_SIZE (54 * 1024) /* 8 KB for stack */
+ #define CONFIG_SPL_STACK LOW_LEVEL_SRAM_STACK
+
+ /* move malloc and bss high to prevent clashing with the main image */
+diff --git a/include/configs/tam3517-common.h b/include/configs/tam3517-common.h
+index 37eb87b..3fc2c44 100644
+--- a/include/configs/tam3517-common.h
++++ b/include/configs/tam3517-common.h
+@@ -257,7 +257,7 @@
+ #define CONFIG_SPL_LDSCRIPT "$(CPUDIR)/omap-common/u-boot-spl.lds"
+
+ #define CONFIG_SPL_TEXT_BASE 0x40200000 /*CONFIG_SYS_SRAM_START*/
+-#define CONFIG_SPL_MAX_SIZE (45 << 10) /* 45 K */
++#define CONFIG_SPL_MAX_SIZE (54 * 1024) /* 8 KB for stack */
+ #define CONFIG_SPL_STACK LOW_LEVEL_SRAM_STACK
+
+ #define CONFIG_SYS_SPL_MALLOC_START 0x8f000000
+diff --git a/include/configs/tricorder.h b/include/configs/tricorder.h
+index 801a24f..ab911aa 100644
+--- a/include/configs/tricorder.h
++++ b/include/configs/tricorder.h
+@@ -293,7 +293,7 @@
+ #define CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_SECTOR 0x300 /* address 0x60000 */
+
+ #define CONFIG_SPL_TEXT_BASE 0x40200000 /*CONFIG_SYS_SRAM_START*/
+-#define CONFIG_SPL_MAX_SIZE 0xB400 /* 45 K */
++#define CONFIG_SPL_MAX_SIZE (54 * 1024) /* 8 KB for stack */
+ #define CONFIG_SPL_STACK LOW_LEVEL_SRAM_STACK
+
+ #define CONFIG_SPL_BSS_START_ADDR 0x80000000 /*CONFIG_SYS_SDRAM_BASE*/
+--
+1.7.0.4
+
diff --git a/recipes-bsp/u-boot/u-boot-2012.04.01/0001-OMAP3-Beagle-Set-BOOTDELAY-to-3.patch b/recipes-bsp/u-boot/u-boot-2012.04.01/0001-OMAP3-Beagle-Set-BOOTDELAY-to-3.patch
--- /dev/null
@@ -0,0 +1,31 @@
+From 55161fca67023d6be30bdea495cc0fdbae316a64 Mon Sep 17 00:00:00 2001
+From: Tom Rini <trini@ti.com>
+Date: Wed, 9 Nov 2011 11:48:21 -0700
+Subject: [PATCH 1/4] OMAP3 Beagle: Set BOOTDELAY to 3
+
+This is TI Sitara SDK specific (unified user experience, 3s delay).
+
+Upstream-Status: Pending
+ * This will be submitted upstream by Tom Rini
+
+Signed-off-by: Tom Rini <trini@ti.com>
+---
+ include/configs/omap3_beagle.h | 2 +-
+ 1 files changed, 1 insertions(+), 1 deletions(-)
+
+diff --git a/include/configs/omap3_beagle.h b/include/configs/omap3_beagle.h
+index 58a29b8..ba73aa6 100644
+--- a/include/configs/omap3_beagle.h
++++ b/include/configs/omap3_beagle.h
+@@ -213,7 +213,7 @@
+ /* partition */
+
+ /* Environment information */
+-#define CONFIG_BOOTDELAY 2
++#define CONFIG_BOOTDELAY 3
+
+ #define CONFIG_EXTRA_ENV_SETTINGS \
+ "loadaddr=0x80200000\0" \
+--
+1.7.0.4
+
diff --git a/recipes-bsp/u-boot/u-boot-2012.04.01/0001-omap3_beagle-add-usbethaddr-setting-to-enable-networ.patch b/recipes-bsp/u-boot/u-boot-2012.04.01/0001-omap3_beagle-add-usbethaddr-setting-to-enable-networ.patch
--- /dev/null
+++ b/recipes-bsp/u-boot/u-boot-2012.04.01/0001-omap3_beagle-add-usbethaddr-setting-to-enable-networ.patch
@@ -0,0 +1,40 @@
+From c56786770eb0ccb95204cb72b961c44c65ff343b Mon Sep 17 00:00:00 2001
+From: Chase Maupin <Chase.Maupin@ti.com>
+Date: Thu, 17 May 2012 09:51:50 -0500
+Subject: [PATCH] omap3_beagle: add usbethaddr setting to enable networking
+
+* In order for the SMSC USB ethernet device to work the
+ usbethaddr setting must be set when the "usb start" command
+ is executed and the network device is discovered.
+* Currently set this for de:ad:be:ef until we can start
+ generating random or semi-random MAC addresses.
+* Based on work by Steve Kipisz and Joel Fernandez
+
+Upstream-Status: Not Upstreamable
+ * We cannot upstream this hard coded MAC address setting.
+ * User's should look at the following web page for information on
+ how to generate a MAC address, but this patch enables the out
+ of box experience for the SDK.
+ http://www.denx.de/wiki/view/DULG/WhereCanIGetAValidMACAddress
+
+
+Signed-off-by: Chase Maupin <Chase.Maupin@ti.com>
+---
+ include/configs/omap3_beagle.h | 1 +
+ 1 files changed, 1 insertions(+), 0 deletions(-)
+
+diff --git a/include/configs/omap3_beagle.h b/include/configs/omap3_beagle.h
+index ddeb414..58a29b8 100644
+--- a/include/configs/omap3_beagle.h
++++ b/include/configs/omap3_beagle.h
+@@ -219,6 +219,7 @@
+ "loadaddr=0x80200000\0" \
+ "rdaddr=0x81000000\0" \
+ "usbtty=cdc_acm\0" \
++ "usbethaddr=de:ad:be:ef\0" \
+ "bootfile=uImage.beagle\0" \
+ "console=ttyO2,115200n8\0" \
+ "mpurate=auto\0" \
+--
+1.7.0.4
+
diff --git a/recipes-bsp/u-boot/u-boot-2012.04.01/0001-omap3_evm-Added-function-calls-to-set-volts-speed-on.patch b/recipes-bsp/u-boot/u-boot-2012.04.01/0001-omap3_evm-Added-function-calls-to-set-volts-speed-on.patch
--- /dev/null
+++ b/recipes-bsp/u-boot/u-boot-2012.04.01/0001-omap3_evm-Added-function-calls-to-set-volts-speed-on.patch
@@ -0,0 +1,146 @@
+From eff8924b57d21eadfe749e500617340b1a730c17 Mon Sep 17 00:00:00 2001
+From: Schuyler Patton <spatton@ti.com>
+Date: Thu, 30 Jun 2011 13:39:25 -0500
+Subject: [PATCH 1/3] omap3_evm: Added function calls to set volts, speed on OMAP36xx parts
+
+* evm.c
+
+* Added setup calls to set voltage and speed
+
+* Added calls in misc_init_r to twl4030_power_mpu_init and set_mpu_clock
+ functions. These set VDD1 to 1.35v and mpu clock to 1GHz respectively.
+ There is a check performed to make sure that this is only called on
+ omap36xx class parts.
+
+* twl4030.c
+
+* Added twl4030_power_mpu_init function to set VDD1 to 1.35 Volts
+
+* This is done to allow omap36xx parts to run at 1GHz.
+
+* clock.c
+
+* Added set_mpu_clk function to allow u-boot to set the clock
+ rate.
+
+* sys_proto.h
+
+* Added the function prototype set_mpu_clock
+
+* twl4030.h
+
+* Added twl4030_power_mpu_init function prototype
+
+Upstream-Status: Pending
+
+Signed-off-by: Schuyler Patton <spatton@ti.com>
+---
+ arch/arm/cpu/armv7/omap3/clock.c | 15 +++++++++++++++
+ arch/arm/include/asm/arch-omap3/sys_proto.h | 2 ++
+ board/ti/evm/evm.c | 5 +++++
+ drivers/power/twl4030.c | 12 ++++++++++++
+ include/twl4030.h | 3 +++
+ 5 files changed, 37 insertions(+), 0 deletions(-)
+
+diff --git a/arch/arm/cpu/armv7/omap3/clock.c b/arch/arm/cpu/armv7/omap3/clock.c
+index 567817e..46a28a3 100644
+--- a/arch/arm/cpu/armv7/omap3/clock.c
++++ b/arch/arm/cpu/armv7/omap3/clock.c
+@@ -35,6 +35,21 @@
+ #include <command.h>
+
+ /******************************************************************************
++ * Setting the Clock speed
++ *
++ *****************************************************************************/
++void set_mpu_clk(int speed)
++{
++ struct prcm *prcm_base = (struct prcm *)PRCM_BASE;
++
++
++ /* Set M */
++ sr32(&prcm_base->clksel1_pll_mpu, 8, 11, speed);
++ /* lock mode */
++ sr32(&prcm_base->clken_pll_mpu, 0, 3, PLL_LOCK);
++}
++
++/******************************************************************************
+ * get_sys_clk_speed() - determine reference oscillator speed
+ * based on known 32kHz clock and gptimer.
+ *****************************************************************************/
+diff --git a/arch/arm/include/asm/arch-omap3/sys_proto.h b/arch/arm/include/asm/arch-omap3/sys_proto.h
+index 2a89e56..9db13d7 100644
+--- a/arch/arm/include/asm/arch-omap3/sys_proto.h
++++ b/arch/arm/include/asm/arch-omap3/sys_proto.h
+@@ -36,6 +36,8 @@ void prcm_init(void);
+ void per_clocks_enable(void);
+ void ehci_clocks_enable(void);
+
++void set_mpu_clk(int speed);
++
+ void memif_init(void);
+ void sdrc_init(void);
+ void do_sdrc_init(u32, u32);
+diff --git a/board/ti/evm/evm.c b/board/ti/evm/evm.c
+index 8497aee..91eb93d 100644
+--- a/board/ti/evm/evm.c
++++ b/board/ti/evm/evm.c
+@@ -39,6 +39,7 @@
+ #include <asm/mach-types.h>
+ #include <linux/mtd/nand.h>
+ #include "evm.h"
++#include <twl4030.h>
+
+ #define OMAP3EVM_GPIO_ETH_RST_GEN1 64
+ #define OMAP3EVM_GPIO_ETH_RST_GEN2 7
+@@ -177,6 +178,10 @@ int misc_init_r(void)
+ #endif
+ dieid_num_r();
+
++ if (get_cpu_family() == CPU_OMAP36XX) {
++ twl4030_power_mpu_init();
++ set_mpu_clk(500);
++ }
+ return 0;
+ }
+
+diff --git a/drivers/power/twl4030.c b/drivers/power/twl4030.c
+index 36b2144..670b4cb 100644
+--- a/drivers/power/twl4030.c
++++ b/drivers/power/twl4030.c
+@@ -105,6 +105,18 @@ void twl4030_power_init(void)
+ TWL4030_PM_RECEIVER_DEV_GRP_P1);
+ }
+
++#define VDD1_VSEL_135 0x3C
++
++void twl4030_power_mpu_init(void)
++{
++ unsigned char byte;
++
++ /* 1.4 Volts */
++ byte = VDD1_VSEL_135;
++ twl4030_i2c_write_u8(TWL4030_CHIP_PM_RECEIVER, byte,
++ TWL4030_PM_RECEIVER_VDD1_VSEL);
++}
++
+ void twl4030_power_mmc_init(void)
+ {
+ /* Set VMMC1 to 3.15 Volts */
+diff --git a/include/twl4030.h b/include/twl4030.h
+index 9cd32ab..91d36b8 100644
+--- a/include/twl4030.h
++++ b/include/twl4030.h
+@@ -510,6 +510,9 @@ static inline int twl4030_i2c_read_u8(u8 chip_no, u8 *val, u8 reg)
+ * Power
+ */
+
++/*For setting VDD1 */
++void twl4030_power_mpu_init(void);
++
+ /* For hardware resetting */
+ void twl4030_power_reset_init(void);
+ /* For setting device group and voltage */
+--
+1.7.0.4
+
diff --git a/recipes-bsp/u-boot/u-boot-2012.04.01/0002-am335x-am3517evm-beagleboard-am37x-Add-CONFIG_CMD_AS.patch b/recipes-bsp/u-boot/u-boot-2012.04.01/0002-am335x-am3517evm-beagleboard-am37x-Add-CONFIG_CMD_AS.patch
--- /dev/null
+++ b/recipes-bsp/u-boot/u-boot-2012.04.01/0002-am335x-am3517evm-beagleboard-am37x-Add-CONFIG_CMD_AS.patch
@@ -0,0 +1,73 @@
+From 883551659d9b15dfb1ed7ad8ae4b34bfd1fa0fd9 Mon Sep 17 00:00:00 2001
+From: Tom Rini <trini@ti.com>
+Date: Wed, 16 Nov 2011 14:50:49 -0700
+Subject: [PATCH 2/4] am335x/am3517evm/beagleboard/am37x: Add CONFIG_CMD_ASKENV
+
+This is TI Sitara SDK specific (unified user experience, askenv command).
+
+Upstream-Status: Pending
+ * This will be submitted upstream by Tom Rini
+
+Signed-off-by: Tom Rini <trini@ti.com>
+---
+ include/configs/am335x_evm.h | 2 ++
+ include/configs/am3517_evm.h | 2 ++
+ include/configs/omap3_beagle.h | 2 ++
+ include/configs/omap3_evm.h | 2 ++
+ 4 files changed, 8 insertions(+), 0 deletions(-)
+
+diff --git a/include/configs/am335x_evm.h b/include/configs/am335x_evm.h
+index d0fbc88..5cd7d6d 100644
+--- a/include/configs/am335x_evm.h
++++ b/include/configs/am335x_evm.h
+@@ -26,6 +26,8 @@
+ #include <asm/arch/cpu.h>
+ #include <asm/arch/hardware.h>
+
++#define CONFIG_CMD_ASKENV
++
+ #define CONFIG_ENV_SIZE 0x400
+ #define CONFIG_SYS_MALLOC_LEN (CONFIG_ENV_SIZE + (8 * 1024))
+ #define CONFIG_SYS_PROMPT "U-Boot# "
+diff --git a/include/configs/am3517_evm.h b/include/configs/am3517_evm.h
+index b5f75d1..2b3fce7 100644
+--- a/include/configs/am3517_evm.h
++++ b/include/configs/am3517_evm.h
+@@ -137,6 +137,8 @@
+ /* commands to include */
+ #include <config_cmd_default.h>
+
++#define CONFIG_CMD_ASKENV
++
+ #define CONFIG_CMD_EXT2 /* EXT2 Support */
+ #define CONFIG_CMD_FAT /* FAT support */
+ #define CONFIG_CMD_JFFS2 /* JFFS2 Support */
+diff --git a/include/configs/omap3_beagle.h b/include/configs/omap3_beagle.h
+index ba73aa6..b270598 100644
+--- a/include/configs/omap3_beagle.h
++++ b/include/configs/omap3_beagle.h
+@@ -146,6 +146,8 @@
+ /* commands to include */
+ #include <config_cmd_default.h>
+
++#define CONFIG_CMD_ASKENV
++
+ #define CONFIG_CMD_CACHE
+ #define CONFIG_CMD_EXT2 /* EXT2 Support */
+ #define CONFIG_CMD_FAT /* FAT support */
+diff --git a/include/configs/omap3_evm.h b/include/configs/omap3_evm.h
+index 1fcb7af..215d67d 100644
+--- a/include/configs/omap3_evm.h
++++ b/include/configs/omap3_evm.h
+@@ -42,6 +42,8 @@
+ */
+ #include <config_cmd_default.h>
+
++#define CONFIG_CMD_ASKENV
++
+ #define CONFIG_CMD_EXT2
+ #define CONFIG_CMD_FAT
+ #define CONFIG_CMD_JFFS2
+--
+1.7.0.4
+
diff --git a/recipes-bsp/u-boot/u-boot-2012.04.01/0002-omap3evm-Make-the-board-start-at-800MHz.patch b/recipes-bsp/u-boot/u-boot-2012.04.01/0002-omap3evm-Make-the-board-start-at-800MHz.patch
--- /dev/null
@@ -0,0 +1,36 @@
+From a0f4f7b85d004db36a24cc05e9c34f137186270b Mon Sep 17 00:00:00 2001
+From: Chase Maupin <Chase.Maupin@ti.com>
+Date: Wed, 23 May 2012 09:25:06 -0500
+Subject: [PATCH 2/3] omap3evm: Make the board start at 800MHz
+
+* It is safe to start the the 3630 silicon at 800MHz for all
+ revisions. Go ahead and bump the speed to 800MHz during boot
+ instead of using the default 500MHz speed.
+* This patch was based on work by Tom Rini <trini@ti.com> at
+ http://arago-project.org/git/projects/?p=u-boot-am33x.git;a=commit;h=ad130035df754931f2939902e453cc3736412f5f
+
+Upstream-Status: Pending
+ * Will be submitted upstream since it is safe for all silicon
+ revisions to boot at 800MHz according to HW team.
+
+Signed-off-by: Chase Maupin <Chase.Maupin@ti.com>
+---
+ board/ti/evm/evm.c | 2 +-
+ 1 files changed, 1 insertions(+), 1 deletions(-)
+
+diff --git a/board/ti/evm/evm.c b/board/ti/evm/evm.c
+index 91eb93d..0d0b4a2 100644
+--- a/board/ti/evm/evm.c
++++ b/board/ti/evm/evm.c
+@@ -180,7 +180,7 @@ int misc_init_r(void)
+
+ if (get_cpu_family() == CPU_OMAP36XX) {
+ twl4030_power_mpu_init();
+- set_mpu_clk(500);
++ set_mpu_clk(800);
+ }
+ return 0;
+ }
+--
+1.7.0.4
+
diff --git a/recipes-bsp/u-boot/u-boot-2012.04.01/0003-beagleboard-Load-uImage-from-VFAT-by-default.patch b/recipes-bsp/u-boot/u-boot-2012.04.01/0003-beagleboard-Load-uImage-from-VFAT-by-default.patch
--- /dev/null
@@ -0,0 +1,34 @@
+From f2a15cd9e96648e05cb39159ba74cbfbfc8ff999 Mon Sep 17 00:00:00 2001
+From: Tom Rini <trini@ti.com>
+Date: Thu, 17 Nov 2011 08:41:42 -0700
+Subject: [PATCH 3/4] beagleboard: Load uImage from VFAT by default.
+
+This is TI Sitara SDK specific (unified user experience, load uImage
+from vfat).
+
+Upstream-Status: Not Appropriate
+ * This patch is to make the u-boot for beagleboard consistent
+ with other versions used in the AMSDK and doesn't make
+ sense up stream.
+
+Signed-off-by: Tom Rini <trini@ti.com>
+---
+ include/configs/omap3_beagle.h | 2 +-
+ 1 files changed, 1 insertions(+), 1 deletions(-)
+
+diff --git a/include/configs/omap3_beagle.h b/include/configs/omap3_beagle.h
+index b270598..ea62580 100644
+--- a/include/configs/omap3_beagle.h
++++ b/include/configs/omap3_beagle.h
+@@ -305,7 +305,7 @@
+ "echo Running uenvcmd ...;" \
+ "run uenvcmd;" \
+ "fi;" \
+- "if run loaduimage; then " \
++ "if run loaduimagefat; then " \
+ "run mmcboot;" \
+ "fi;" \
+ "fi;" \
+--
+1.7.0.4
+
diff --git a/recipes-bsp/u-boot/u-boot-2012.04.01/0003-beagleboard-Make-xM-rev-C-go-to-800MHz.patch b/recipes-bsp/u-boot/u-boot-2012.04.01/0003-beagleboard-Make-xM-rev-C-go-to-800MHz.patch
--- /dev/null
@@ -0,0 +1,34 @@
+From 372d110126f37f9f8b7d4bbedd3f02cf80e587de Mon Sep 17 00:00:00 2001
+From: Tom Rini <trini@ti.com>
+Date: Wed, 30 Nov 2011 16:16:21 -0700
+Subject: [PATCH 3/3] beagleboard: Make xM rev C go to 800MHz
+
+* This is the highest frequency supported on xM without BIAS
+ drivers.
+
+Upstream-Status: Pending
+ * Will be submitted upstream since it is safe for all silicon
+ revisions to boot at 800MHz according to HW team.
+
+Signed-off-by: Tom Rini <trini@ti.com>
+---
+ board/ti/beagle/beagle.c | 3 +++
+ 1 files changed, 3 insertions(+), 0 deletions(-)
+
+diff --git a/board/ti/beagle/beagle.c b/board/ti/beagle/beagle.c
+index e26b387..69a7b4e 100644
+--- a/board/ti/beagle/beagle.c
++++ b/board/ti/beagle/beagle.c
+@@ -346,6 +346,9 @@ int misc_init_r(void)
+ TWL4030_PM_RECEIVER_VAUX2_VSEL_18,
+ TWL4030_PM_RECEIVER_VAUX2_DEV_GRP,
+ TWL4030_PM_RECEIVER_DEV_GRP_P1);
++ /* 800MHz support */
++ twl4030_power_mpu_init();
++ set_mpu_clk(800);
+ break;
+ default:
+ printf("Beagle unknown 0x%02x\n", get_board_revision());
+--
+1.7.0.4
+
diff --git a/recipes-bsp/u-boot/u-boot-2012.04.01/0004-beagleboard-Load-uImage-to-the-default-kernel-linux-.patch b/recipes-bsp/u-boot/u-boot-2012.04.01/0004-beagleboard-Load-uImage-to-the-default-kernel-linux-.patch
--- /dev/null
+++ b/recipes-bsp/u-boot/u-boot-2012.04.01/0004-beagleboard-Load-uImage-to-the-default-kernel-linux-.patch
@@ -0,0 +1,57 @@
+From 715afb049d2675106e26c5225e7e321374c32f85 Mon Sep 17 00:00:00 2001
+From: Tom Rini <trini@ti.com>
+Date: Thu, 17 Nov 2011 16:54:01 -0700
+Subject: [PATCH 4/4] beagleboard: Load uImage to the default kernel linux address
+
+This is TI Sitara SDK specific (unified user experience, load uImage
+to an 'XIP' location).
+
+Upstream-Status: Pending
+ * This functionality is being discussed upstream and there
+ is not a concensus yet.
+
+Signed-off-by: Tom Rini <trini@ti.com>
+---
+ include/configs/omap3_beagle.h | 13 +++++++------
+ 1 files changed, 7 insertions(+), 6 deletions(-)
+
+diff --git a/include/configs/omap3_beagle.h b/include/configs/omap3_beagle.h
+index ea62580..00b2abe 100644
+--- a/include/configs/omap3_beagle.h
++++ b/include/configs/omap3_beagle.h
+@@ -219,6 +219,7 @@
+
+ #define CONFIG_EXTRA_ENV_SETTINGS \
+ "loadaddr=0x80200000\0" \
++ "kloadaddr=0x80007fc0\0" \
+ "rdaddr=0x81000000\0" \
+ "usbtty=cdc_acm\0" \
+ "usbethaddr=de:ad:be:ef\0" \
+@@ -272,18 +273,18 @@
+ "root=${ramroot} " \
+ "rootfstype=${ramrootfstype}\0" \
+ "loadramdisk=fatload mmc ${mmcdev} ${rdaddr} ramdisk.gz\0" \
+- "loaduimagefat=fatload mmc ${mmcdev} ${loadaddr} uImage\0" \
+- "loaduimage=ext2load mmc ${mmcdev}:2 ${loadaddr} /boot/uImage\0" \
++ "loaduimagefat=fatload mmc ${mmcdev} ${kloadaddr} uImage\0" \
++ "loaduimage=ext2load mmc ${mmcdev}:2 ${kloadaddr} /boot/uImage\0" \
+ "mmcboot=echo Booting from mmc ...; " \
+ "run mmcargs; " \
+- "bootm ${loadaddr}\0" \
++ "bootm ${kloadaddr}\0" \
+ "nandboot=echo Booting from nand ...; " \
+ "run nandargs; " \
+- "nand read ${loadaddr} 280000 400000; " \
+- "bootm ${loadaddr}\0" \
++ "nand read ${kloadaddr} 280000 400000; " \
++ "bootm ${kloadaddr}\0" \
+ "ramboot=echo Booting from ramdisk ...; " \
+ "run ramargs; " \
+- "bootm ${loadaddr}\0" \
++ "bootm ${kloadaddr}\0" \
+ "userbutton=if gpio input 173; then run userbutton_xm; " \
+ "else run userbutton_nonxm; fi;\0" \
+ "userbutton_xm=gpio input 4;\0" \
+--
+1.7.0.4
+
diff --git a/recipes-bsp/u-boot/u-boot_2012.04.01.bb b/recipes-bsp/u-boot/u-boot_2012.04.01.bb
--- /dev/null
@@ -0,0 +1,50 @@
+# Use the version of u-boot.inc in oe-core not the meta-ti version
+require ${COREBASE}/meta/recipes-bsp/u-boot/u-boot.inc
+
+DESCRIPTION = "u-boot bootloader for ARM MPU devices"
+
+LICENSE = "GPLv2+"
+LIC_FILES_CHKSUM = "file://COPYING;md5=1707d6db1d42237583f50183a5651ecb"
+
+DEFAULT_PREFERENCE = "-1"
+
+COMPATIBLE_MACHINE = "am37x-evm|beagleboard"
+
+PACKAGE_ARCH = "${MACHINE_ARCH}"
+
+BRANCH ?= "master"
+
+SRCREV = "v2012.04.01"
+
+S = "${WORKDIR}/git"
+
+SRC_URI = "git://git.denx.de/u-boot.git;protocol=git;branch=${BRANCH}"
+
+# Add patches for the AMSDK
+# - 0001-omap3-beagle-add-usbethaddr....Not for Upstream
+# - 0001-OMAP3-Beagle-Set-BOOTDELAY....Pending Upstream
+# - 0002-am335x-am3517evm-beagleboard....Pending Upstream
+# - 0003-beagleboard-Load-uImage-from....Not for Upstream
+# - 0004-beagleboard-Load-uImage-to....Pending Upstream
+# - 0001-omap3_evm-Added-function....Pending Upstream
+# - 0002-omap3evm-Make-the-board....Pending Upstream
+# - 0003-beagleboard-Make-xM-rev....Pending Upstream
+# - 0001-ARM-omap3-Set-SPL-stack-size-to-8KB-image-to-54KB.patch....Upstreamed
+
+# Add a patch to set a default usbethaddr address to enable the out of box
+# experience.
+SRC_URI += "file://0001-omap3_beagle-add-usbethaddr-setting-to-enable-networ.patch \
+ file://0001-OMAP3-Beagle-Set-BOOTDELAY-to-3.patch \
+ file://0002-am335x-am3517evm-beagleboard-am37x-Add-CONFIG_CMD_AS.patch \
+ file://0003-beagleboard-Load-uImage-from-VFAT-by-default.patch \
+ file://0004-beagleboard-Load-uImage-to-the-default-kernel-linux-.patch \
+ file://0001-omap3_evm-Added-function-calls-to-set-volts-speed-on.patch \
+ file://0002-omap3evm-Make-the-board-start-at-800MHz.patch \
+ file://0003-beagleboard-Make-xM-rev-C-go-to-800MHz.patch \
+ file://0001-ARM-omap3-Set-SPL-stack-size-to-8KB-image-to-54KB.patch \
+ "
+
+UBOOT_SUFFIX = "img"
+
+# Set the name of the SPL that will built so that it is also packaged with u-boot.
+SPL_BINARY = "MLO"