linux 3.0: update to 3.0.12
authorKoen Kooi <koen@dominion.thruhere.net>
Tue, 29 Nov 2011 08:05:54 +0000 (09:05 +0100)
committerKoen Kooi <koen@dominion.thruhere.net>
Tue, 29 Nov 2011 08:05:54 +0000 (09:05 +0100)
The internal ethernet on the beagleboard is not affected by the 3.0.11 usb bug, but other usb devices might be.

Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
conf/machine/include/omap3.inc
recipes-kernel/linux/linux_3.0.bb

index 262e21205a9f3672dd362751c184bf189382ee84..4530ae1d2dbce1b910ac2c7ac75e86c7b125ac35 100644 (file)
@@ -3,7 +3,7 @@ SOC_FAMILY = "omap3"
 require conf/machine/include/tune-cortexa8.inc
 PREFERRED_PROVIDER_virtual/kernel = "linux-omap"
 # Increase this everytime you change something in the kernel
-MACHINE_KERNEL_PR = "r112"
+MACHINE_KERNEL_PR = "r113"
 
 KERNEL_IMAGETYPE = "uImage"
 
index 1e61628f404118dbd3b90e00997568d17f55452b..5039b2289f0f661ca38f6a0b6186e46b3a40c2f3 100644 (file)
@@ -5,9 +5,9 @@ KERNEL_IMAGETYPE = "uImage"
 
 COMPATIBLE_MACHINE = "(beagleboard)"
 
-PV = "3.0.11"
-# v3.0.11 tag
-SRCREV_pn-${PN} = "7a576d2dcd5807a7310032b380442eeba8c1c293"
+PV = "3.0.12"
+# v3.0.12 tag
+SRCREV_pn-${PN} = "ac6766564c0305ca020fe747dfd7dbdf0881369d"
 
 # The main PR is now using MACHINE_KERNEL_PR, for omap3 see conf/machine/include/omap3.inc
 MACHINE_KERNEL_PR_append = "a"