]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/meta-ti-glsdk.git/commitdiff
TI BSP: add support the AM37x EVM board
authorKoen Kooi <koen@dominion.thruhere.net>
Sat, 8 Jan 2011 09:47:06 +0000 (10:47 +0100)
committerKoen Kooi <koen@dominion.thruhere.net>
Sat, 8 Jan 2011 09:55:59 +0000 (10:55 +0100)
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
conf/machine/am37x-evm.conf [new file with mode: 0644]
recipes-bsp/u-boot/u-boot_git.bb

diff --git a/conf/machine/am37x-evm.conf b/conf/machine/am37x-evm.conf
new file mode 100644 (file)
index 0000000..0b9e2dd
--- /dev/null
@@ -0,0 +1,51 @@
+#@TYPE: Machine
+#@NAME: AM37x EVM
+#@DESCRIPTION: Machine configuration for the TI AM37x EVM
+TARGET_ARCH = "arm"
+
+PREFERRED_PROVIDER_virtual/xserver = "xserver-xorg"
+XSERVER = "xserver-xorg \
+           xf86-input-evdev \
+           xf86-input-mouse \
+           xf86-input-tslib \
+           xf86-video-omapfb \
+           xf86-input-keyboard"
+
+GUI_MACHINE_CLASS = "smallscreen"
+
+require conf/machine/include/omap3.inc
+
+# Ship all kernel modules
+
+IMAGE_FSTYPES ?= "jffs2 tar.bz2"
+EXTRA_IMAGECMD_jffs2 = "-lnp -e 0x20000 -s 2048"
+
+SERIAL_CONSOLE = "115200 ttyS0"
+
+PREFERRED_PROVIDER_virtual/kernel = "linux-omap-psp"
+
+PREFERRED_PROVIDER_virtual/bootloader = "u-boot"
+
+UBOOT_ARCH = "arm"
+UBOOT_MACHINE = "omap3_evm_config"
+XLOAD_MACHINE = "omap3evm_config"
+
+MACHINE_FEATURES = "kernel26 apm usbgadget usbhost vfat ext2 screen touchscreen"
+
+# NOTE: there are NAND and OneNAND versions of this board...
+
+# do ubiattach /dev/ubi_ctrl -m 4
+# From dmesg:
+# UBI: smallest flash I/O unit:    2048
+# UBI: logical eraseblock size:    129024 bytes
+# from ubiattach stdout:
+# UBI device number 0, total 1996 LEBs
+MKUBIFS_ARGS = "-m 2048 -e 129024 -c 1996"
+
+# do ubiattach /dev/ubi_ctrl -m 4
+# from dmesg:
+# UBI: smallest flash I/O unit:    2048
+# UBI: physical eraseblock size:   131072 bytes (128 KiB)
+# UBI: sub-page size:              512
+UBINIZE_ARGS = "-m 2048 -p 128KiB -s 512"
+
index 5546447dac13cf8cf082e5ee41e9aa238a3532c3..f7423c951be62665e3be03d64b549699996e3775 100644 (file)
@@ -66,6 +66,13 @@ SRC_URI_omap3evm = "git://arago-project.org/git/projects/u-boot-omap3.git;protoc
 SRCREV_omap3evm = "c0a8fb217fdca7888d89f9a3dee74a4cec865620"
 PV_omap3evm = "2009.11+${PR}+gitr${SRCREV}"
 
+# ~ TI PSP v2009.11_OMAPPSP_03.00.01.06 (+ couple of commits)
+SRC_URI_am37x-evm = "git://arago-project.org/git/projects/u-boot-omap3.git;protocol=git \
+    file://0001-omap3evm-Change-default-console-serial-port-from.patch \
+"
+SRCREV_am37x-evm = "c0a8fb217fdca7888d89f9a3dee74a4cec865620"
+PV_am37x-evm = "2009.11+${PR}+gitr${SRCREV}"
+
 # hawkboard - master branch (hawk still .07beta)
 SRC_URI_hawkboard          = "git://arago-project.org/git/people/sekhar/u-boot-omapl1.git;protocol=git;branch=master"
 SRC_URI_hawkboard         += "file://dont-inline-weak-symbols.patch"