summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 410d3fe)
raw | patch | inline | side by side (parent: 410d3fe)
author | Joel A Fernandes <agnel.joel@gmail.com> | |
Tue, 26 Jul 2011 07:21:10 +0000 (07:21 +0000) | ||
committer | Koen Kooi <koen@dominion.thruhere.net> | |
Tue, 26 Jul 2011 05:27:40 +0000 (07:27 +0200) |
This fixes MMC errors due to timeouts on certain SD Cards following suggestions
to set dto to 14 by Jason Kridner and Steven Kipisz
Details of the issue:
http://talk.maemo.org/showthread.php?p=1000707#post1000707
This fix proposed by Sukumar Ghoral of TI.
Signed-off-by: Joel A Fernandes <agnel.joel@gmail.com>
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
to set dto to 14 by Jason Kridner and Steven Kipisz
Details of the issue:
http://talk.maemo.org/showthread.php?p=1000707#post1000707
This fix proposed by Sukumar Ghoral of TI.
Signed-off-by: Joel A Fernandes <agnel.joel@gmail.com>
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
diff --git a/recipes-kernel/linux/linux-omap-2.6.39/beagle/0007-omap-mmc-Adjust-dto-to-eliminate-timeout-errors.patch b/recipes-kernel/linux/linux-omap-2.6.39/beagle/0007-omap-mmc-Adjust-dto-to-eliminate-timeout-errors.patch
--- /dev/null
@@ -0,0 +1,33 @@
+From bd0b2f97c48aa6aac0c6a494f1c6ba5af5de486b Mon Sep 17 00:00:00 2001
+From: Steve Sakoman <steve@sakoman.com>
+Date: Mon, 18 Jul 2011 23:13:41 -0500
+Subject: [PATCH] omap_hsmmc: Set dto to max value of 14 to avoid SD Card timeouts
+
+This fixes MMC errors due to timeouts on certain SD Cards following suggestions
+to set dto to 14 by Jason Kridner and Steven Kipisz
+
+Details of the issue:
+http://talk.maemo.org/showthread.php?p=1000707#post1000707
+
+This fix was originally proposed by Sukumar Ghoral of TI.
+---
+ drivers/mmc/host/omap_hsmmc.c | 3 +++
+ 1 files changed, 3 insertions(+), 0 deletions(-)
+
+diff --git a/drivers/mmc/host/omap_hsmmc.c b/drivers/mmc/host/omap_hsmmc.c
+index 9646a75..7443647 100644
+--- a/drivers/mmc/host/omap_hsmmc.c
++++ b/drivers/mmc/host/omap_hsmmc.c
+@@ -1049,6 +1049,9 @@ static void set_data_timeout(struct omap_hsmmc_host *host,
+ dto = 14;
+ }
+
++ /* Set dto to max value of 14 to avoid SD Card timeouts */
++ dto = 14;
++
+ reg &= ~DTO_MASK;
+ reg |= dto << DTO_SHIFT;
+ OMAP_HSMMC_WRITE(host->base, SYSCTL, reg);
+--
+1.7.0.4
+
index c92846d77263818b6c02a3608928c3e17aaa6cd2..a22e81f44ab024c7f5868c86d98243c93f9385ee 100644 (file)
# The main PR is now using MACHINE_KERNEL_PR, for omap3 see conf/machine/include/omap3.inc
SRCREV_pn-${PN} = "v2.6.39"
-MACHINE_KERNEL_PR_append = "n"
+MACHINE_KERNEL_PR_append = "o"
FILESPATHPKG_prepend = "linux-omap-2.6.39:"
file://beagle/0004-OMAP3-beagle-add-regulators-for-camera-interface.patch \
file://beagle/0005-OMAP3-beagle-HACK-add-in-1GHz-OPP.patch \
file://beagle/0006-OMAP3-BEAGLE-fix-RTC.patch \
+ file://beagle/0007-omap-mmc-Adjust-dto-to-eliminate-timeout-errors.patch \
\
file://camera/0001-Add-driver-for-Aptina-Micron-mt9p031-sensor.patch \
file://camera/0002-v4l-Add-mt9v032-sensor-driver.patch \