linux-ti33x-psp 3.2: add support for Towertech TT3201 CAN cape
authorKoen Kooi <koen@dominion.thruhere.net>
Thu, 9 Feb 2012 19:21:23 +0000 (20:21 +0100)
committerDenys Dmytriyenko <denys@ti.com>
Sat, 11 Feb 2012 02:32:46 +0000 (21:32 -0500)
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
recipes-kernel/linux/linux-ti33x-psp-3.2/0022-beaglebone-add-support-for-Towertech-TT3201-CAN-cape.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/defconfig
recipes-kernel/linux/linux-ti33x-psp_3.2.bb

diff --git a/recipes-kernel/linux/linux-ti33x-psp-3.2/0022-beaglebone-add-support-for-Towertech-TT3201-CAN-cape.patch b/recipes-kernel/linux/linux-ti33x-psp-3.2/0022-beaglebone-add-support-for-Towertech-TT3201-CAN-cape.patch
new file mode 100644 (file)
index 0000000..086ace9
--- /dev/null
@@ -0,0 +1,312 @@
+From af31b4d5a2d52284b169633b9a601c39c7300300 Mon Sep 17 00:00:00 2001
+From: Alessandro Zummo <a.zummo@towertech.it>
+Date: Thu, 9 Feb 2012 12:46:52 +0100
+Subject: [PATCH 22/22] beaglebone: add support for Towertech TT3201 CAN cape
+
+Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
+---
+ arch/arm/mach-omap2/board-am335xevm.c |   54 ++++++++++++++++++++++++++++++++-
+ arch/arm/mach-omap2/mux33xx.c         |    4 +-
+ drivers/net/can/dev.c                 |    8 ++--
+ drivers/net/can/mcp251x.c             |   47 ++++++++++++++++++++++------
+ 4 files changed, 96 insertions(+), 17 deletions(-)
+
+diff --git a/arch/arm/mach-omap2/board-am335xevm.c b/arch/arm/mach-omap2/board-am335xevm.c
+index 538466d..36efca1 100644
+--- a/arch/arm/mach-omap2/board-am335xevm.c
++++ b/arch/arm/mach-omap2/board-am335xevm.c
+@@ -38,6 +38,7 @@
+ #include <linux/pwm_backlight.h>
+ #include <linux/pwm/pwm.h>
+ #include <linux/w1-gpio.h>
++#include <linux/can/platform/mcp251x.h>
+ /* LCD controller is similar to DA850 */
+ #include <video/da8xx-fb.h>
+@@ -829,6 +830,15 @@ static struct pinmux_config d_can_ia_pin_mux[] = {
+       {NULL, 0},
+ };
++static struct pinmux_config tt3201_pin_mux[] = {
++      {"uart1_rxd.d_can1_tx", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT },
++      {"uart1_txd.d_can1_rx", OMAP_MUX_MODE2 | AM33XX_PIN_INPUT_PULLUP },
++      {"mcasp0_fsr.gpio3_19", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT_PULLUP },
++      {"mcasp0_ahclkx.gpio3_21", OMAP_MUX_MODE7 | AM33XX_PIN_INPUT_PULLUP },
++      {"ecap0_in_pwm0_out.spi1_cs1", OMAP_MUX_MODE2 | AM33XX_PIN_OUTPUT_PULLUP },
++      {NULL, 0},
++};
++
+ /* Module pin mux for uart2 */
+ static struct pinmux_config uart2_pin_mux[] = {
+       {"spi0_sclk.uart2_rxd", OMAP_MUX_MODE1 | AM33XX_SLEWCTRL_SLOW |
+@@ -1788,6 +1798,44 @@ static void i2c1_init(int evm_id, int profile)
+       return;
+ }
++static struct mcp251x_platform_data mcp251x_info = {
++      .oscillator_frequency = 16000000,
++};
++
++static struct spi_board_info tt3201_spi_info[] = {
++      {
++              .modalias       = "mcp2515",
++              .max_speed_hz   = 10000000,
++              .bus_num        = 2,
++              .chip_select    = 0,
++              .mode           = SPI_MODE_0,
++              .platform_data  = &mcp251x_info,
++      },
++      {
++              .modalias       = "mcp2515",
++              .max_speed_hz   = 10000000,
++              .bus_num        = 2,
++              .chip_select    = 1,
++              .mode           = SPI_MODE_0,
++              .platform_data  = &mcp251x_info,
++      },
++};
++
++static void tt3201_init(int evm_id, int profile)
++{
++      pr_info("TowerTech TT3201 CAN Cape\n");
++
++      setup_pin_mux(spi1_pin_mux);
++      setup_pin_mux(tt3201_pin_mux);
++
++      tt3201_spi_info[0].irq = gpio_to_irq(GPIO_TO_PIN(3, 19));
++      tt3201_spi_info[1].irq = gpio_to_irq(GPIO_TO_PIN(3, 21));
++
++      spi_register_board_info(tt3201_spi_info,
++              ARRAY_SIZE(tt3201_spi_info));
++
++      am33xx_d_can_init(1);
++}
+ static void beaglebone_cape_setup(struct memory_accessor *mem_acc, void *context)
+ {
+       capecount++;
+@@ -1835,7 +1883,11 @@ static void beaglebone_cape_setup(struct memory_accessor *mem_acc, void *context
+               beaglebone_tsadcpins_free = 0;
+       }
+       
+-      
++      if (!strncmp("TT3201-001", cape_config.partnumber, 10)) {
++              pr_info("BeagleBone cape: initializing CAN cape\n");
++              tt3201_init(0,0);
++      }
++
+       if ((capecount > 3) && (beaglebone_tsadcpins_free == 1)) {
+               pr_info("BeagleBone cape: exporting ADC pins to sysfs\n");
+               bone_tsc_init(0,0);
+diff --git a/arch/arm/mach-omap2/mux33xx.c b/arch/arm/mach-omap2/mux33xx.c
+index 0a06241..e4f3bd9 100644
+--- a/arch/arm/mach-omap2/mux33xx.c
++++ b/arch/arm/mach-omap2/mux33xx.c
+@@ -318,10 +318,10 @@ static struct omap_mux __initdata am33xx_muxmodes[] = {
+               "uart1_rtsn", NULL, "d_can0_rx", "i2c2_scl",
+               "spi1_cs1", NULL, NULL, "gpio0_13"),
+       _AM33XX_MUXENTRY(UART1_RXD, 0,
+-              "uart1_rxd", "mmc1_sdwp", NULL, NULL,
++              "uart1_rxd", "mmc1_sdwp", "d_can1_tx", NULL,
+               NULL, "pr1_uart0_rxd_mux1", NULL, "gpio0_14"),
+       _AM33XX_MUXENTRY(UART1_TXD, 0,
+-              "uart1_txd", "mmc2_sdwp", NULL, NULL,
++              "uart1_txd", "mmc2_sdwp", "d_can1_rx", NULL,
+               NULL, "pr1_uart0_txd_mux1", NULL, "gpio0_15"),
+       _AM33XX_MUXENTRY(I2C0_SDA, 0,
+               "i2c0_sda", NULL, NULL, NULL,
+diff --git a/drivers/net/can/dev.c b/drivers/net/can/dev.c
+index 25695bd..bc1e87e 100644
+--- a/drivers/net/can/dev.c
++++ b/drivers/net/can/dev.c
+@@ -392,7 +392,7 @@ void can_restart(unsigned long data)
+       stats->rx_bytes += cf->can_dlc;
+ restart:
+-      dev_dbg(dev->dev.parent, "restarted\n");
++      netdev_dbg(dev, "restarted\n");
+       priv->can_stats.restarts++;
+       /* Now restart the device */
+@@ -400,7 +400,7 @@ restart:
+       netif_carrier_on(dev);
+       if (err)
+-              dev_err(dev->dev.parent, "Error %d during restart", err);
++              netdev_err(dev, "error %d during restart", err);
+ }
+ int can_restart_now(struct net_device *dev)
+@@ -433,7 +433,7 @@ void can_bus_off(struct net_device *dev)
+ {
+       struct can_priv *priv = netdev_priv(dev);
+-      dev_dbg(dev->dev.parent, "bus-off\n");
++      netdev_dbg(dev, "bus-off\n");
+       netif_carrier_off(dev);
+       priv->can_stats.bus_off++;
+@@ -545,7 +545,7 @@ int open_candev(struct net_device *dev)
+       struct can_priv *priv = netdev_priv(dev);
+       if (!priv->bittiming.tq && !priv->bittiming.bitrate) {
+-              dev_err(dev->dev.parent, "bit-timing not yet defined\n");
++              netdev_err(dev, "bit-timing not yet defined\n");
+               return -EINVAL;
+       }
+diff --git a/drivers/net/can/mcp251x.c b/drivers/net/can/mcp251x.c
+index 330140e..b3e231c 100644
+--- a/drivers/net/can/mcp251x.c
++++ b/drivers/net/can/mcp251x.c
+@@ -93,8 +93,9 @@
+ #  define CANCTRL_REQOP_LOOPBACK    0x40
+ #  define CANCTRL_REQOP_SLEEP     0x20
+ #  define CANCTRL_REQOP_NORMAL            0x00
+-#  define CANCTRL_OSM             0x08
+ #  define CANCTRL_ABAT                    0x10
++#  define CANCTRL_OSM             0x08
++#  define CANCTRL_CLKEN                   0x04
+ #define TEC         0x1c
+ #define REC         0x1d
+ #define CNF1        0x2a
+@@ -287,7 +288,7 @@ static void mcp251x_clean(struct net_device *net)
+ /*
+  * Note about handling of error return of mcp251x_spi_trans: accessing
+  * registers via SPI is not really different conceptually than using
+- * normal I/O assembler instructions, although it's much more
++ * normal I/O assembly instructions, although it's much more
+  * complicated from a practical POV. So it's not advisable to always
+  * check the return value of this function. Imagine that every
+  * read{b,l}, write{b,l} and friends would be bracketed in "if ( < 0)
+@@ -490,7 +491,7 @@ static void mcp251x_hw_rx(struct spi_device *spi, int buf_idx)
+ static void mcp251x_hw_sleep(struct spi_device *spi)
+ {
+-      mcp251x_write_reg(spi, CANCTRL, CANCTRL_REQOP_SLEEP);
++//    mcp251x_write_reg(spi, CANCTRL, CANCTRL_REQOP_SLEEP);
+ }
+ static netdev_tx_t mcp251x_hard_start_xmit(struct sk_buff *skb,
+@@ -547,13 +548,16 @@ static int mcp251x_set_normal_mode(struct spi_device *spi)
+       if (priv->can.ctrlmode & CAN_CTRLMODE_LOOPBACK) {
+               /* Put device into loopback mode */
+-              mcp251x_write_reg(spi, CANCTRL, CANCTRL_REQOP_LOOPBACK);
++              mcp251x_write_reg(spi, CANCTRL, CANCTRL_REQOP_LOOPBACK | CANCTRL_CLKEN);
+       } else if (priv->can.ctrlmode & CAN_CTRLMODE_LISTENONLY) {
+               /* Put device into listen-only mode */
+-              mcp251x_write_reg(spi, CANCTRL, CANCTRL_REQOP_LISTEN_ONLY);
++              mcp251x_write_reg(spi, CANCTRL, CANCTRL_REQOP_LISTEN_ONLY | CANCTRL_CLKEN);
+       } else {
+               /* Put device into normal mode */
+-              mcp251x_write_reg(spi, CANCTRL, CANCTRL_REQOP_NORMAL);
++              mcp251x_write_reg(spi, CANCTRL, CANCTRL_REQOP_NORMAL | CANCTRL_CLKEN);
++
++                netdev_info(priv->net, "CANCTRL: 0x%02x\n",
++                  mcp251x_read_reg(spi, CANCTRL));
+               /* Wait for the device to enter normal mode */
+               timeout = jiffies + HZ;
+@@ -585,11 +589,15 @@ static int mcp251x_do_set_bittiming(struct net_device *net)
+                         (bt->prop_seg - 1));
+       mcp251x_write_bits(spi, CNF3, CNF3_PHSEG2_MASK,
+                          (bt->phase_seg2 - 1));
+-      dev_info(&spi->dev, "CNF: 0x%02x 0x%02x 0x%02x\n",
++
++      netdev_info(net, "CNF: 0x%02x 0x%02x 0x%02x\n",
+                mcp251x_read_reg(spi, CNF1),
+                mcp251x_read_reg(spi, CNF2),
+                mcp251x_read_reg(spi, CNF3));
++      netdev_info(net, "CANCTRL: 0x%02x\n",
++               mcp251x_read_reg(spi, CANCTRL));
++
+       return 0;
+ }
+@@ -600,6 +608,7 @@ static int mcp251x_setup(struct net_device *net, struct mcp251x_priv *priv,
+       mcp251x_write_reg(spi, RXBCTRL(0),
+                         RXBCTRL_BUKT | RXBCTRL_RXM0 | RXBCTRL_RXM1);
++
+       mcp251x_write_reg(spi, RXBCTRL(1),
+                         RXBCTRL_RXM0 | RXBCTRL_RXM1);
+       return 0;
+@@ -728,7 +737,9 @@ static void mcp251x_tx_work_handler(struct work_struct *ws)
+       mutex_lock(&priv->mcp_lock);
+       if (priv->tx_skb) {
+               if (priv->can.state == CAN_STATE_BUS_OFF) {
++
+                       mcp251x_clean(net);
++
+               } else {
+                       frame = (struct can_frame *)priv->tx_skb->data;
+@@ -827,21 +838,37 @@ static irqreturn_t mcp251x_can_ist(int irq, void *dev_id)
+               /* Update can state */
+               if (eflag & EFLG_TXBO) {
++
++                      netdev_err(net, "err: bus off\n");
++
+                       new_state = CAN_STATE_BUS_OFF;
+                       can_id |= CAN_ERR_BUSOFF;
+               } else if (eflag & EFLG_TXEP) {
++
++                      netdev_err(net, "err: txep\n");
++
+                       new_state = CAN_STATE_ERROR_PASSIVE;
+                       can_id |= CAN_ERR_CRTL;
+                       data1 |= CAN_ERR_CRTL_TX_PASSIVE;
++
+               } else if (eflag & EFLG_RXEP) {
++
++                      netdev_err(net, "err: rxep\n");
++
+                       new_state = CAN_STATE_ERROR_PASSIVE;
+                       can_id |= CAN_ERR_CRTL;
+                       data1 |= CAN_ERR_CRTL_RX_PASSIVE;
+               } else if (eflag & EFLG_TXWAR) {
++
++                      netdev_err(net, "err: txwar\n");
++
+                       new_state = CAN_STATE_ERROR_WARNING;
+                       can_id |= CAN_ERR_CRTL;
+                       data1 |= CAN_ERR_CRTL_TX_WARNING;
+               } else if (eflag & EFLG_RXWAR) {
++
++                      netdev_err(net, "err: rxwar\n");
++
+                       new_state = CAN_STATE_ERROR_WARNING;
+                       can_id |= CAN_ERR_CRTL;
+                       data1 |= CAN_ERR_CRTL_RX_WARNING;
+@@ -918,7 +945,7 @@ static int mcp251x_open(struct net_device *net)
+       ret = open_candev(net);
+       if (ret) {
+-              dev_err(&spi->dev, "unable to set initial baudrate!\n");
++              netdev_err(net, "failed to open can device\n");
+               return ret;
+       }
+@@ -934,7 +961,7 @@ static int mcp251x_open(struct net_device *net)
+                 pdata->irq_flags ? pdata->irq_flags : IRQF_TRIGGER_FALLING,
+                 DEVICE_NAME, priv);
+       if (ret) {
+-              dev_err(&spi->dev, "failed to acquire irq %d\n", spi->irq);
++              netdev_err(net, "failed to acquire irq %d\n", spi->irq);
+               if (pdata->transceiver_enable)
+                       pdata->transceiver_enable(0);
+               close_candev(net);
+@@ -1071,7 +1098,7 @@ static int __devinit mcp251x_can_probe(struct spi_device *spi)
+       ret = register_candev(net);
+       if (!ret) {
+-              dev_info(&spi->dev, "probed\n");
++              netdev_info(priv->net, "probed\n");
+               return ret;
+       }
+ error_probe:
+-- 
+1.7.2.5
+
index f2c8b4448c4fe6dab3e2180edf1db03c834e856a..07b9987e1c93b008c731d01f8b67d28f76589067 100644 (file)
@@ -777,8 +777,8 @@ CONFIG_DNS_RESOLVER=y
 #
 # CONFIG_NET_PKTGEN is not set
 # CONFIG_HAMRADIO is not set
-CONFIG_CAN=m
-CONFIG_CAN_RAW=m
+CONFIG_CAN=y
+CONFIG_CAN_RAW=y
 CONFIG_CAN_BCM=m
 CONFIG_CAN_GW=m
 
@@ -787,14 +787,14 @@ CONFIG_CAN_GW=m
 #
 CONFIG_CAN_VCAN=m
 CONFIG_CAN_SLCAN=m
-CONFIG_CAN_DEV=m
+CONFIG_CAN_DEV=y
 CONFIG_CAN_CALC_BITTIMING=y
 CONFIG_CAN_TI_HECC=m
-# CONFIG_CAN_MCP251X is not set
+CONFIG_CAN_MCP251X=y
 # CONFIG_CAN_SJA1000 is not set
 # CONFIG_CAN_C_CAN is not set
-CONFIG_CAN_D_CAN=m
-CONFIG_CAN_D_CAN_PLATFORM=m
+CONFIG_CAN_D_CAN=y
+CONFIG_CAN_D_CAN_PLATFORM=y
 
 #
 # CAN USB interfaces
@@ -802,7 +802,7 @@ CONFIG_CAN_D_CAN_PLATFORM=m
 CONFIG_CAN_EMS_USB=m
 CONFIG_CAN_ESD_USB2=m
 # CONFIG_CAN_SOFTING is not set
-# CONFIG_CAN_DEBUG_DEVICES is not set
+CONFIG_CAN_DEBUG_DEVICES=y
 CONFIG_IRDA=m
 
 #
index 6c67129bb187b4debd96bafdc3d393286d6444a9..682fa8cd5273ad52ac7a844012222ae832415e1d 100644 (file)
@@ -11,7 +11,7 @@ MULTI_CONFIG_BASE_SUFFIX = ""
 
 BRANCH = "v3.2-staging"
 SRCREV = "83d907e1b05dabc44f3bb64532d7b58d059a14c0"
-MACHINE_KERNEL_PR_append = "c+gitr${SRCREV}"
+MACHINE_KERNEL_PR_append = "d+gitr${SRCREV}"
 
 COMPATIBLE_MACHINE = "(ti33x)"
 
@@ -46,6 +46,7 @@ PATCHES_OVER_PSP = " \
        file://0019-beaglebone-set-default-brightness-to-50-for-pwm-back.patch \
        file://0020-st7735fb-WIP-framebuffer-driver-supporting-Adafruit-.patch \
        file://0021-beaglebone-use-P8_6-gpio1_3-as-w1-bus.patch \
+       file://0022-beaglebone-add-support-for-Towertech-TT3201-CAN-cape.patch \
 "
 
 SRC_URI += "${@base_contains('DISTRO_FEATURES', 'tipspkernel', "", "${PATCHES_OVER_PSP}", d)}"