hawkboard: remove machine definition, since it's unsupported
authorDenys Dmytriyenko <denys@ti.com>
Tue, 5 Mar 2013 20:09:09 +0000 (15:09 -0500)
committerDenys Dmytriyenko <denys@ti.com>
Mon, 11 Mar 2013 20:47:43 +0000 (16:47 -0400)
There is no support for this board from meta-ti. Plus I don't have the board.
If there's anyone willing to maintain it, please let me know.

Signed-off-by: Denys Dmytriyenko <denys@ti.com>
conf/machine/hawkboard.conf [deleted file]

diff --git a/conf/machine/hawkboard.conf b/conf/machine/hawkboard.conf
deleted file mode 100644 (file)
index b6e7f2d..0000000
+++ /dev/null
@@ -1,29 +0,0 @@
-#@TYPE: Machine
-#@NAME: OMAP-L138 based board
-#@DESCRIPTION: Machine configuration for the TI Hawkboard
-
-require conf/machine/include/davinci.inc
-require conf/machine/include/omapl138.inc
-
-UBOOT_MACHINE = "da850_omapl138_evm_config"
-UBOOT_ENTRYPOINT = "0xc0008000"
-UBOOT_LOADADDRESS = "0xc0008000"
-
-MACHINE_FEATURES = "kernel26 serial ethernet ide screen"
-
-# do ubiattach /dev/ubi_ctrl -m 4
-# From dmesg:
-# UBI: smallest flash I/O unit:    2048
-# UBI: logical eraseblock size:    126976 bytes
-# from ubiattach stdout:
-# UBI device number 0, total 971 LEBs (123293696 bytes, 117.6 MiB), available 958 LEBs (121643008 bytes, 116.0 MiB), LEB size 126976 bytes (124.0 KiB)
-MKUBIFS_ARGS = "-m 2048 -e 126976 -c 948"
-
-# do ubiattach /dev/ubi_ctrl -m 4
-# from dmesg:
-# UBI: smallest flash I/O unit:    2048
-# UBI: physical eraseblock size:   131072 bytes (128 KiB)
-# UBI: sub-page size:              512
-UBINIZE_ARGS = "-m 2048 -p 128KiB -s 512"
-
-SERIAL_CONSOLE = "115200 ttyS2"