summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (from parent 1: 0a92342)
raw | patch | inline | side by side (from parent 1: 0a92342)
author | Denys Dmytriyenko <denis@denix.org> | |
Fri, 23 Mar 2012 03:28:35 +0000 (23:28 -0400) | ||
committer | Denys Dmytriyenko <denys@ti.com> | |
Fri, 23 Mar 2012 03:33:44 +0000 (23:33 -0400) |
And move it to a separate .inc for other kernels to use.
Signed-off-by: Denys Dmytriyenko <denis@denix.org>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
Signed-off-by: Denys Dmytriyenko <denis@denix.org>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
diff --git a/recipes-kernel/linux/linux-omapl138-psp_2.6.37.bb b/recipes-kernel/linux/linux-omapl138-psp_2.6.37.bb
index 6326e7bb8a18c4de419578b4fe5e5c203caaabdd..5441675b65ba40bed09299b7eed285698bab219c 100644 (file)
KERNEL_IMAGETYPE = "uImage"
require multi-kernel.inc
+require tipspkernel.inc
S = "${WORKDIR}/git"
COMPATIBLE_MACHINE = "(omapl138)"
-THISDIR := "${@os.path.dirname(bb.data.getVar('FILE', d, True))}"
-CONFIGS_PSP = "${@base_set_filespath(["${THISDIR}/${PN}-${PV}/tipspkernel"], d)}:\
-${@base_set_filespath(["${THISDIR}/${PN}/tipspkernel"], d)}:\
-${@base_set_filespath(["${THISDIR}/files/tipspkernel"], d)}:"
-FILESPATH =. "${@base_contains('DISTRO_FEATURES', 'tipspkernel', "${CONFIGS_PSP}", "", d)}"
-
SRC_URI += "git://arago-project.org/git/projects/linux-davinci.git;protocol=git;branch=${BRANCH} \
file://defconfig"
file://0006-Add-wlan-and-BT-config-switches.patch \
file://uio_pruss.patch \
"
-
-SRC_URI += "${@base_contains('DISTRO_FEATURES', 'tipspkernel', "", "${PATCHES_OVER_PSP}", d)}"
diff --git a/recipes-kernel/linux/linux-ti33x-psp_3.1.bb b/recipes-kernel/linux/linux-ti33x-psp_3.1.bb
index 591731c87541d468eb37ddb87906955026d687bf..cc30bfb29d3f346bd0ee2a2e74aff65d6059ed83 100644 (file)
KERNEL_IMAGETYPE = "uImage"
require multi-kernel.inc
+require tipspkernel.inc
S = "${WORKDIR}/git"
COMPATIBLE_MACHINE = "(ti33x)"
-THISDIR := "${@os.path.dirname(bb.data.getVar('FILE', d, True))}"
-CONFIGS_PSP = "${@base_set_filespath(["${THISDIR}/${PN}-${PV}/tipspkernel"], d)}:\
-${@base_set_filespath(["${THISDIR}/${PN}/tipspkernel"], d)}:\
-${@base_set_filespath(["${THISDIR}/files/tipspkernel"], d)}:"
-FILESPATH =. "${@base_contains('DISTRO_FEATURES', 'tipspkernel', "${CONFIGS_PSP}", "", d)}"
-
SRC_URI += "git://github.com/beagleboard/linux.git;branch=${BRANCH} \
file://defconfig"
file://0034-beaglebone-really-enable-i2c2-pullups-fixes-timeouts.patch \
file://0035-beaglebone-add-structs-for-DVI-cape-LEDs.patch\
file://0036-beaglebone-update-LCD-cape-partnumber.patch \
- file://0037-beaglebone-compare-complete-partnumber-not-the-first.patch \
+ file://0037-beaglebone-compare-complete-partnumber-not-the-first.patch \
file://0038-omap_hsmmc-Set-dto-to-max-value-of-14-to-avoid-SD-Ca.patch \
"
-SRC_URI += "${@base_contains('DISTRO_FEATURES', 'tipspkernel', "", "${PATCHES_OVER_PSP}", d)}"
SRC_URI_append_beaglebone = " file://logo_linux_clut224.ppm"
-
diff --git a/recipes-kernel/linux/linux-ti33x-psp_3.2.bb b/recipes-kernel/linux/linux-ti33x-psp_3.2.bb
index 0476e54bb6c9b4b173522491a2cbe40b383bf555..c30d1be2914c4349e041997c32edcae694d23b97 100644 (file)
KERNEL_IMAGETYPE = "uImage"
require multi-kernel.inc
+require tipspkernel.inc
S = "${WORKDIR}/git"
COMPATIBLE_MACHINE = "(ti33x)"
-THISDIR := "${@os.path.dirname(bb.data.getVar('FILE', d, True))}"
-CONFIGS_PSP = "${@base_set_filespath(["${THISDIR}/${PN}-${PV}/tipspkernel"], d)}:\
-${@base_set_filespath(["${THISDIR}/${PN}/tipspkernel"], d)}:\
-${@base_set_filespath(["${THISDIR}/files/tipspkernel"], d)}:"
-FILESPATH =. "${@base_contains('DISTRO_FEATURES', 'tipspkernel', "${CONFIGS_PSP}", "", d)}"
-
SRC_URI += "git://arago-project.org/git/projects/linux-am33x.git;protocol=http;branch=${BRANCH} \
file://defconfig"
-SRC_URI += "${@base_contains('DISTRO_FEATURES', 'tipspkernel', "", "${PATCHES_OVER_PSP}", d)}"
SRC_URI_append_beaglebone = " file://logo_linux_clut224.ppm"
PATCHES_OVER_PSP = " \
diff --git a/recipes-kernel/linux/tipspkernel.inc b/recipes-kernel/linux/tipspkernel.inc
--- /dev/null
@@ -0,0 +1,17 @@
+# Include this file for kernel recipes that need to handle different defconfigs
+# and apply patches based on "tipspkernel" DISTRO_FEATURES
+
+# We don't want "tipspkernel" to be another OVERRIDE, but rather a new level of
+# FILESPATH with all the OVERRIDES applied to it
+CONFIGS_PSP = "${@base_set_filespath(["${FILE_DIRNAME}/${PF}/tipspkernel", "${FILE_DIRNAME}/${P}/tipspkernel", \
+"${FILE_DIRNAME}/${PN}/tipspkernel", "${FILE_DIRNAME}/${BP}/tipspkernel", "${FILE_DIRNAME}/${BPN}/tipspkernel", \
+"${FILE_DIRNAME}/files/tipspkernel", "${FILE_DIRNAME}/tipspkernel"], d)}:"
+
+# When "tipspkernel" is ENABLED, prepend additional set of directories to FILESPATH
+FILESPATH =. "${@base_contains('DISTRO_FEATURES', 'tipspkernel', "${CONFIGS_PSP}", "", d)}"
+
+# When "tipspkernel" is NOT ENABLED, append additional list of PATCHES_OVER_PSP to SRC_URI
+SRC_URI_append = "${@base_contains('DISTRO_FEATURES', 'tipspkernel', "", "${PATCHES_OVER_PSP}", d)}"
+
+# List additional patches to apply on top of PSP kernel, start with a space
+PATCHES_OVER_PSP = ""