summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 189ce92)
raw | patch | inline | side by side (parent: 189ce92)
author | Koen Kooi <koen@dominion.thruhere.net> | |
Tue, 26 Jun 2012 07:47:54 +0000 (09:47 +0200) | ||
committer | Denys Dmytriyenko <denys@ti.com> | |
Thu, 26 Jul 2012 00:24:25 +0000 (20:24 -0400) |
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
diff --git a/recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0072-beaglebone-fix-audio-spi-clash.patch b/recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0072-beaglebone-fix-audio-spi-clash.patch
--- /dev/null
@@ -0,0 +1,25 @@
+From 45ddec832968e3c1e31cf38a891372ba80027e2d Mon Sep 17 00:00:00 2001
+From: Koen Kooi <koen@dominion.thruhere.net>
+Date: Tue, 26 Jun 2012 08:39:04 +0200
+Subject: [PATCH] beaglebone: fix audio/spi clash
+
+Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
+---
+ arch/arm/mach-omap2/board-am335xevm.c | 3 ++-
+ 1 file changed, 2 insertions(+), 1 deletion(-)
+
+diff --git a/arch/arm/mach-omap2/board-am335xevm.c b/arch/arm/mach-omap2/board-am335xevm.c
+index f6559b6..d0681a2 100644
+--- a/arch/arm/mach-omap2/board-am335xevm.c
++++ b/arch/arm/mach-omap2/board-am335xevm.c
+@@ -2910,6 +2910,7 @@ static void beaglebone_cape_setup(struct memory_accessor *mem_acc, void *context
+
+ beaglebone_leds_free = 0;
+ dvileds_init(0,0);
++ beaglebone_spi1_free = 0;
+ mcasp0_init(0,0);
+
+ if (!strncmp("00A1", cape_config.version, 4) || !strncmp("000A", cape_config.version, 4)) {
+--
+1.7.10
+
diff --git a/recipes-kernel/linux/linux-ti33x-psp_3.2.bb b/recipes-kernel/linux/linux-ti33x-psp_3.2.bb
index 645d4dc68c337d7e95bbbba4f6c5c32b51848e50..ab42c44277de0c67e3502983fcaa0dafbf8d1057 100644 (file)
BRANCH = "v3.2-staging"
SRCREV = "720e07b4c1f687b61b147b31c698cb6816d72f01"
-MACHINE_KERNEL_PR_append = "a+gitr${SRCREV}"
+MACHINE_KERNEL_PR_append = "c+gitr${SRCREV}"
COMPATIBLE_MACHINE = "(ti33x)"
file://beaglebone/0069-beaglebone-add-support-for-LCD3-rev-A1.patch \
file://beaglebone/0070-beaglebone-fix-buttons-spidev-clash-when-using-mcasp.patch \
file://beaglebone/0071-beaglebone-fix-LCD3-led-key-overlap.patch \
+ file://beaglebone/0072-beaglebone-fix-audio-spi-clash.patch \
"