linux-ti33x-psp 3.2: fix VGA cape detection for beaglebone
authorKoen Kooi <koen@dominion.thruhere.net>
Thu, 19 Apr 2012 15:33:34 +0000 (17:33 +0200)
committerDenys Dmytriyenko <denys@ti.com>
Sat, 21 Apr 2012 00:06:08 +0000 (20:06 -0400)
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0030-beaglebone-don-t-compare-undefined-characters-it-mak.patch [new file with mode: 0644]
recipes-kernel/linux/linux-ti33x-psp_3.2.bb

diff --git a/recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0030-beaglebone-don-t-compare-undefined-characters-it-mak.patch b/recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0030-beaglebone-don-t-compare-undefined-characters-it-mak.patch
new file mode 100644 (file)
index 0000000..48e8c53
--- /dev/null
@@ -0,0 +1,26 @@
+From 6e14ab85bd71ec3831169d665c4e79f646a60df8 Mon Sep 17 00:00:00 2001
+From: Koen Kooi <koen@dominion.thruhere.net>
+Date: Thu, 19 Apr 2012 07:55:55 +0200
+Subject: [PATCH 30/30] beaglebone: don't compare undefined characters, it makes strncomp fail
+
+Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
+---
+ arch/arm/mach-omap2/board-am335xevm.c |    2 +-
+ 1 files changed, 1 insertions(+), 1 deletions(-)
+
+diff --git a/arch/arm/mach-omap2/board-am335xevm.c b/arch/arm/mach-omap2/board-am335xevm.c
+index bfcccd9..08a0425 100644
+--- a/arch/arm/mach-omap2/board-am335xevm.c
++++ b/arch/arm/mach-omap2/board-am335xevm.c
+@@ -2152,7 +2152,7 @@ static void beaglebone_cape_setup(struct memory_accessor *mem_acc, void *context
+               beaglebone_lcd3_keys_init(0,0);
+       }
+       
+-      if (!strncmp("BB-BONE-VGA-01", cape_config.partnumber, 15)) {
++      if (!strncmp("BB-BONE-VGA-01", cape_config.partnumber, 14)) {
+               pr_info("BeagleBone cape: initializing VGA cape\n");
+               dvi_init(0,0);
+       }
+-- 
+1.7.2.5
+
index d3a2f2ee00e02f42d2d773f7c5daafdaf745d106..f560a1d1a02b8940ac86357e2596d4488c8de86b 100644 (file)
@@ -12,7 +12,7 @@ MULTI_CONFIG_BASE_SUFFIX = ""
 
 BRANCH = "v3.2-staging"
 SRCREV = "e8004dad869568692ca2a45c04e8464ce48cc4d7"
-MACHINE_KERNEL_PR_append = "c+gitr${SRCREV}"
+MACHINE_KERNEL_PR_append = "d+gitr${SRCREV}"
 
 COMPATIBLE_MACHINE = "(ti33x)"
 
@@ -825,4 +825,5 @@ PATCHES_OVER_PSP = " \
        file://beaglebone/0027-beaglebone-decrease-PWM-frequency-to-old-value-LCD7-.patch \
        file://beaglebone/0028-beaglebone-fix-ehrpwm-backlight.patch \
        file://beaglebone/0029-beaglebone-also-report-cape-revision.patch \
+       file://beaglebone/0030-beaglebone-don-t-compare-undefined-characters-it-mak.patch \
 "