]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/meta-ti-glsdk.git/commitdiff
linux-omap4 2.6.35.7: bump SRCREV and tweak pandaboard defconfig
authorKoen Kooi <koen@dominion.thruhere.net>
Mon, 20 Jun 2011 10:32:45 +0000 (12:32 +0200)
committerKoen Kooi <koen@dominion.thruhere.net>
Mon, 20 Jun 2011 10:35:14 +0000 (12:35 +0200)
enable more led triggers

Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
recipes-kernel/linux/linux-omap4-2.6.35.7/omap4430-panda/defconfig
recipes-kernel/linux/linux-omap4_2.6.35.7.bb

index 2f6cc29b27a151c4d56531f735212a0858baffc8..1ae74e1945e12d10b518eea49d512ca9481dba31 100644 (file)
@@ -1,7 +1,7 @@
 #
 # Automatically generated make config: don't edit
 # Linux kernel version: 2.6.35.7
-# Wed Jun  1 16:37:12 2011
+# Mon Jun 20 11:54:47 2011
 #
 CONFIG_ARM=y
 CONFIG_HAVE_PWM=y
@@ -1749,20 +1749,20 @@ CONFIG_OMAP2_DSS_DPI=y
 # CONFIG_OMAP2_DSS_VENC is not set
 CONFIG_OMAP2_DSS_HDMI=y
 CONFIG_OMAP2_DSS_DSI=y
-# CONFIG_OMAP2_DSS_USE_DSI_PLL is not set
+CONFIG_OMAP2_DSS_USE_DSI_PLL=y
 CONFIG_OMAP2_DSS_FAKE_VSYNC=y
 CONFIG_OMAP2_DSS_MIN_FCK_PER_PCK=0
 
 #
 # OMAP2/3 Display Device Drivers
 #
-# CONFIG_PANEL_GENERIC is not set
+CONFIG_PANEL_GENERIC=y
 # CONFIG_PANEL_SHARP_LS037V7DW01 is not set
 # CONFIG_PANEL_SHARP_LQ043T1DG01 is not set
 CONFIG_PANEL_PICO_DLP=y
 CONFIG_PANEL_TAAL=y
 CONFIG_PANEL_NEC_NL8048HL11_01B=y
-# CONFIG_PANEL_SIL9022 is not set
+CONFIG_PANEL_SIL9022=y
 # CONFIG_PANEL_TOPPOLY_TDO35S is not set
 # CONFIG_PANEL_TPO_TD043MTEA1 is not set
 CONFIG_BACKLIGHT_LCD_SUPPORT=y
@@ -2115,7 +2115,7 @@ CONFIG_LEDS_GPIO_PLATFORM=y
 # CONFIG_LEDS_PCA955X is not set
 # CONFIG_LEDS_DAC124S085 is not set
 CONFIG_LEDS_PWM=y
-# CONFIG_LEDS_REGULATOR is not set
+CONFIG_LEDS_REGULATOR=y
 # CONFIG_LEDS_BD2802 is not set
 # CONFIG_LEDS_LT3593 is not set
 CONFIG_LEDS_OMAP4430_SDP_DISPLAY=y
@@ -2126,11 +2126,11 @@ CONFIG_LEDS_TRIGGERS=y
 # LED Triggers
 #
 CONFIG_LEDS_TRIGGER_TIMER=y
-# CONFIG_LEDS_TRIGGER_HEARTBEAT is not set
-# CONFIG_LEDS_TRIGGER_BACKLIGHT is not set
-# CONFIG_LEDS_TRIGGER_GPIO is not set
-# CONFIG_LEDS_TRIGGER_DEFAULT_ON is not set
-# CONFIG_LEDS_TRIGGER_SLEEP is not set
+CONFIG_LEDS_TRIGGER_HEARTBEAT=y
+CONFIG_LEDS_TRIGGER_BACKLIGHT=y
+CONFIG_LEDS_TRIGGER_GPIO=y
+CONFIG_LEDS_TRIGGER_DEFAULT_ON=y
+CONFIG_LEDS_TRIGGER_SLEEP=y
 
 #
 # iptables trigger is under Netfilter config (LED target)
index cd77a1134addb6a024051868744273257dd6eebb..df5479fd34e2e686b131883bec0588d4be90f72d 100644 (file)
@@ -6,11 +6,11 @@ DEFAULT_PREFERENCE = "-1"
 require linux.inc
 
 # The main PR is now using MACHINE_KERNEL_PR, for omap4 see conf/machine/include/omap4.inc
-MACHINE_KERNEL_PR_append = "a"
+MACHINE_KERNEL_PR_append = "b"
 
 CORTEXA8FIXUP = "no"
 
-SRCREV = "29ae9009133a65d1aa654dfa0dbf73d8d1d84377"
+SRCREV = "da1fad8254e6950e8b3a2fb2d610f11a5443b536"
 
 SRC_URI = "git://dev.omapzoom.org/pub/scm/integration/kernel-ubuntu.git;protocol=git;branch=ti-ubuntu-L24.13 \
            file://0001-ARM-6329-1-wire-up-sys_accept4-on-ARM.patch \