u-boot: update 2011.06rc to 2011.06 final
authorKoen Kooi <koen@dominion.thruhere.net>
Tue, 28 Jun 2011 14:52:00 +0000 (16:52 +0200)
committerKoen Kooi <koen@dominion.thruhere.net>
Tue, 28 Jun 2011 14:52:00 +0000 (16:52 +0200)
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
recipes-bsp/u-boot/u-boot_2011.06.bb [moved from recipes-bsp/u-boot/u-boot_2011.06rc.bb with 95% similarity]

similarity index 95%
rename from recipes-bsp/u-boot/u-boot_2011.06rc.bb
rename to recipes-bsp/u-boot/u-boot_2011.06.bb
index 7f079515306109556d3f4b826c2e9a64e840f80d..9c227d8f72b99e95c9b744a9a6ae1a83f1ddeeb7 100644 (file)
@@ -36,9 +36,9 @@ SRC_URI = "git://www.denx.de/git/u-boot.git;protocol=git \
            file://2011.06/0030-BeagleBoard-config-add-optargs-buddy-camera.patch \
            file://fw_env.config \
           "
-
-SRCREV = "9623c158f6a5150a21c25026bfba79e7ff7912f5"
-PV = "2011.03+2011.06rc2+${PR}+gitr${SRCREV}"
+# v2011.06 tag -> b1af6f532e0d348b153d5c148369229d24af361a
+SRCREV = "b1af6f532e0d348b153d5c148369229d24af361a"
+PV = "2011.06"
 
 LIC_FILES_CHKSUM = "file://COPYING;md5=1707d6db1d42237583f50183a5651ecb"