]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/meta-ti-glsdk.git/commitdiff
add machine config for am3517-evm
authorKoen Kooi <koen@dominion.thruhere.net>
Wed, 20 Jul 2011 07:40:40 +0000 (09:40 +0200)
committerKoen Kooi <koen@dominion.thruhere.net>
Wed, 20 Jul 2011 08:20:57 +0000 (10:20 +0200)
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
conf/machine/am3517-evm.conf [new file with mode: 0644]

diff --git a/conf/machine/am3517-evm.conf b/conf/machine/am3517-evm.conf
new file mode 100644 (file)
index 0000000..8dafd60
--- /dev/null
@@ -0,0 +1,52 @@
+#@TYPE: Machine
+#@NAME: AM3517 EVM
+#@DESCRIPTION: Machine configuration for the TI Sitara AM3517 EVM
+TARGET_ARCH = "arm"
+
+PREFERRED_PROVIDER_virtual/xserver = "xserver-xorg"
+XSERVER = "xserver-xorg \
+           xf86-input-evdev \
+           xf86-input-mouse \
+           xf86-input-tslib \
+           xf86-video-omapfb \
+           xf86-input-keyboard"
+
+GUI_MACHINE_CLASS = "smallscreen"
+
+require conf/machine/include/omap3.inc
+
+# Ship all kernel modules
+
+IMAGE_FSTYPES += "ubi tar.bz2"
+EXTRA_IMAGECMD_jffs2 = "-lnp -e 0x20000 -s 2048"
+
+SERIAL_CONSOLE = "115200 ttyS2"
+USE_VT = "2"
+
+PREFERRED_PROVIDER_virtual/kernel = "linux-omap-psp"
+
+PREFERRED_PROVIDER_virtual/bootloader = "u-boot"
+
+UBOOT_ARCH = "arm"
+UBOOT_MACHINE = "am3517_evm_config"
+XLOAD_MACHINE = "am3517evm_config"
+
+MACHINE_FEATURES = "kernel26 apm usbgadget usbhost vfat ext2 screen touchscreen ethernet"
+
+# NOTE: there are NAND and OneNAND versions of this board...
+
+# do ubiattach /dev/ubi_ctrl -m 4
+# From dmesg:
+# UBI: smallest flash I/O unit:    2048
+# UBI: logical eraseblock size:    129024 bytes
+# from ubiattach stdout:
+# UBI device number 0, total 1996 LEBs
+MKUBIFS_ARGS = "-m 2048 -e 129024 -c 1996"
+
+# do ubiattach /dev/ubi_ctrl -m 4
+# from dmesg:
+# UBI: smallest flash I/O unit:    2048
+# UBI: physical eraseblock size:   131072 bytes (128 KiB)
+# UBI: sub-page size:              512
+UBINIZE_ARGS = "-m 2048 -p 128KiB -s 512"
+