summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: fb0766a)
raw | patch | inline | side by side (parent: fb0766a)
author | Paul Eggleton <paul.eggleton@linux.intel.com> | |
Wed, 20 Apr 2011 10:45:25 +0000 (11:45 +0100) | ||
committer | Koen Kooi <koen@dominion.thruhere.net> | |
Sun, 15 May 2011 13:59:17 +0000 (15:59 +0200) |
Avoids manual configuration of the BeagleBoard xM's ethernet port
(which shows up as usb0).
Signed-off-by: Paul Eggleton <paul.eggleton@linux.intel.com>
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
(which shows up as usb0).
Signed-off-by: Paul Eggleton <paul.eggleton@linux.intel.com>
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
recipes-core/netbase/netbase-4.45/beagleboard/interfaces | [new file with mode: 0644] | patch | blob |
recipes-core/netbase/netbase_4.45.bbappend | [new file with mode: 0644] | patch | blob |
diff --git a/recipes-core/netbase/netbase-4.45/beagleboard/interfaces b/recipes-core/netbase/netbase-4.45/beagleboard/interfaces
--- /dev/null
@@ -0,0 +1,27 @@
+# /etc/network/interfaces -- configuration file for ifup(8), ifdown(8)
+
+# The loopback interface
+auto lo
+iface lo inet loopback
+
+# Wireless interfaces
+iface wlan0 inet dhcp
+ wireless_mode managed
+ wireless_essid any
+ wpa-driver wext
+ wpa-conf /etc/wpa_supplicant.conf
+
+iface atml0 inet dhcp
+
+# Wired or wireless interfaces
+auto eth0
+iface eth0 inet dhcp
+iface eth1 inet dhcp
+
+# Ethernet/RNDIS gadget (g_ether) or LAN9514 on BeagleBoard xM
+auto usb0
+iface usb0 inet dhcp
+
+# Bluetooth networking
+iface bnep0 inet dhcp
+
diff --git a/recipes-core/netbase/netbase_4.45.bbappend b/recipes-core/netbase/netbase_4.45.bbappend
--- /dev/null
@@ -0,0 +1,3 @@
+THISDIR := "${@os.path.dirname(bb.data.getVar('FILE', d, True))}"
+FILESPATH =. "${@base_set_filespath(["${THISDIR}/${PN}"], d)}:"
+