linux-omap4 2.6.35.x: update to glp1.4
authorKoen Kooi <koen@dominion.thruhere.net>
Wed, 9 Nov 2011 14:16:17 +0000 (15:16 +0100)
committerKoen Kooi <koen@dominion.thruhere.net>
Wed, 9 Nov 2011 14:16:17 +0000 (15:16 +0100)
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
recipes-kernel/linux/linux-omap4-2.6.35.7/omap4430-panda/defconfig
recipes-kernel/linux/linux-omap4_2.6.35.3.bb [deleted file]
recipes-kernel/linux/linux-omap4_2.6.35.7.bb

index 1ae74e1945e12d10b518eea49d512ca9481dba31..c196f5708aad571238cf2beb2d66d783d98f0557 100644 (file)
@@ -1,7 +1,7 @@
 #
 # Automatically generated make config: don't edit
 # Linux kernel version: 2.6.35.7
-# Mon Jun 20 11:54:47 2011
+# Wed Nov  9 15:03:06 2011
 #
 CONFIG_ARM=y
 CONFIG_HAVE_PWM=y
@@ -42,10 +42,10 @@ CONFIG_LOCALVERSION=""
 CONFIG_HAVE_KERNEL_GZIP=y
 CONFIG_HAVE_KERNEL_LZMA=y
 CONFIG_HAVE_KERNEL_LZO=y
-CONFIG_KERNEL_GZIP=y
+# CONFIG_KERNEL_GZIP is not set
 # CONFIG_KERNEL_BZIP2 is not set
 # CONFIG_KERNEL_LZMA is not set
-# CONFIG_KERNEL_LZO is not set
+CONFIG_KERNEL_LZO=y
 CONFIG_SWAP=y
 CONFIG_SYSVIPC=y
 CONFIG_SYSVIPC_SYSCTL=y
@@ -284,12 +284,14 @@ CONFIG_OMAP_SMARTREFLEX=y
 # CONFIG_OMAP_SMARTREFLEX_TESTING is not set
 CONFIG_OMAP_SMARTREFLEX_CLASS3=y
 CONFIG_OMAP_ABB=y
-# CONFIG_OMAP_ABB_DEFAULT_IVA_FBB is not set
+CONFIG_OMAP_ABB_DEFAULT_IVA_FBB=y
+# CONFIG_OMAP_SMARTREFLEX_CLASS1P5 is not set
 CONFIG_OMAP_RESET_CLOCKS=y
 CONFIG_OMAP_MUX=y
 CONFIG_OMAP_MUX_DEBUG=y
 CONFIG_OMAP_MUX_WARNINGS=y
 CONFIG_OMAP_MCBSP=y
+CONFIG_OMAP_TEMP_SENSOR=y
 CONFIG_OMAP_MBOX_FWK=y
 CONFIG_OMAP_REMOTE_PROC=y
 CONFIG_OMAP_IOMMU=y
@@ -309,9 +311,11 @@ CONFIG_OMAP_HDMI_AUDIO_WA=y
 #
 CONFIG_WIFI_CONTROL_FUNC=y
 CONFIG_TIWLAN_SDIO=y
+CONFIG_TIWLAN_127x=y
 CONFIG_TIWLAN_MMC_CONTROLLER=5
 # CONFIG_OMAP4_ES1 is not set
 CONFIG_MACH_OMAP_4430SDP=y
+# CONFIG_MACH_OMAP_BLAZE is not set
 CONFIG_MACH_OMAP4_PANDA=y
 # CONFIG_ERRATA_OMAP4_AXI2OCP is not set
 # CONFIG_INTERCONNECT_IO_POSTING is not set
@@ -319,6 +323,7 @@ CONFIG_MACH_OMAP4_PANDA=y
 CONFIG_OMAP_ALLOW_OSWR=y
 # CONFIG_OMAP4_PMD_CLKS_ENABLE is not set
 # CONFIG_OMAP4_KEEP_STATIC_DEPENDENCIES is not set
+CONFIG_OMAP4_TPS62361=y
 
 #
 # Processor Type
@@ -357,6 +362,7 @@ CONFIG_CPU_HAS_PMU=y
 # CONFIG_ARM_ERRATA_460075 is not set
 # CONFIG_PL310_ERRATA_588369 is not set
 CONFIG_ARM_ERRATA_720789=y
+# CONFIG_ARM_ERRATA_754322 is not set
 CONFIG_ARM_GIC=y
 CONFIG_COMMON_CLKDEV=y
 # CONFIG_FIQ_DEBUGGER is not set
@@ -367,6 +373,7 @@ CONFIG_COMMON_CLKDEV=y
 # CONFIG_PCI_SYSCALL is not set
 # CONFIG_ARCH_SUPPORTS_MSI is not set
 # CONFIG_PCCARD is not set
+# CONFIG_PL310_ERRATA_727915 is not set
 
 #
 # Kernel Features
@@ -835,6 +842,7 @@ CONFIG_CFG80211_DEFAULT_PS=y
 # CONFIG_CFG80211_INTERNAL_REGDB is not set
 CONFIG_CFG80211_WEXT=y
 CONFIG_WIRELESS_EXT_SYSFS=y
+# CONFIG_WEXT_GEM is not set
 CONFIG_LIB80211=m
 CONFIG_LIB80211_CRYPT_WEP=m
 CONFIG_LIB80211_CRYPT_CCMP=m
@@ -912,6 +920,7 @@ CONFIG_UID_STAT=y
 # CONFIG_BMP085 is not set
 # CONFIG_WL127X_RFKILL is not set
 # CONFIG_APANIC is not set
+# CONFIG_OMAP4_DUTY_CYCLE is not set
 # CONFIG_C2PORT is not set
 
 #
@@ -1213,6 +1222,7 @@ CONFIG_INPUT_TOUCHSCREEN=y
 # CONFIG_TOUCHSCREEN_W90X900 is not set
 CONFIG_TOUCHSCREEN_SYNTM12XX=y
 # CONFIG_TOUCHSCREEN_TPS6507X is not set
+# CONFIG_TOUCHSCREEN_QUANTUM_OBP is not set
 CONFIG_INPUT_MISC=y
 # CONFIG_INPUT_AD714X is not set
 CONFIG_INPUT_BH1780=y
@@ -1225,6 +1235,7 @@ CONFIG_INPUT_KEYCHORD=y
 # CONFIG_INPUT_CM109 is not set
 # CONFIG_INPUT_TWL4030_PWRBUTTON is not set
 # CONFIG_INPUT_TWL4030_VIBRA is not set
+# CONFIG_INPUT_TWL6030_PWRBUTTON is not set
 # CONFIG_INPUT_TWL6040_VIBRA is not set
 CONFIG_INPUT_UINPUT=y
 CONFIG_INPUT_GPIO=y
@@ -1234,6 +1245,9 @@ CONFIG_INPUT_SFH7741=y
 CONFIG_INPUT_CMA3000_I2C=y
 CONFIG_INPUT_HMC5843=y
 CONFIG_INPUT_BMP085=y
+# CONFIG_INPUT_BMA180 is not set
+# CONFIG_INPUT_MPU3050 is not set
+# CONFIG_INPUT_TSL2771 is not set
 
 #
 # Hardware I/O ports
@@ -1432,6 +1446,7 @@ CONFIG_HWMON=y
 # CONFIG_SENSORS_ATXP1 is not set
 # CONFIG_SENSORS_DS1621 is not set
 # CONFIG_SENSORS_F71805F is not set
+CONFIG_SENSORS_OMAP_BANDGAP_TEMP_SENSOR=y
 # CONFIG_SENSORS_F71882FG is not set
 # CONFIG_SENSORS_F75375S is not set
 # CONFIG_SENSORS_G760A is not set
@@ -1544,7 +1559,7 @@ CONFIG_TWL6040_CODEC=y
 CONFIG_REGULATOR=y
 # CONFIG_REGULATOR_DEBUG is not set
 # CONFIG_REGULATOR_DUMMY is not set
-# CONFIG_REGULATOR_FIXED_VOLTAGE is not set
+CONFIG_REGULATOR_FIXED_VOLTAGE=y
 # CONFIG_REGULATOR_VIRTUAL_CONSUMER is not set
 # CONFIG_REGULATOR_USERSPACE_CONSUMER is not set
 # CONFIG_REGULATOR_BQ24022 is not set
@@ -1553,6 +1568,7 @@ CONFIG_REGULATOR=y
 # CONFIG_REGULATOR_MAX8660 is not set
 CONFIG_REGULATOR_TWL4030=y
 # CONFIG_REGULATOR_LP3971 is not set
+# CONFIG_REGULATOR_TPS6130X is not set
 # CONFIG_REGULATOR_TPS65023 is not set
 # CONFIG_REGULATOR_TPS6507X is not set
 CONFIG_MEDIA_SUPPORT=y
@@ -1760,11 +1776,14 @@ CONFIG_PANEL_GENERIC=y
 # CONFIG_PANEL_SHARP_LS037V7DW01 is not set
 # CONFIG_PANEL_SHARP_LQ043T1DG01 is not set
 CONFIG_PANEL_PICO_DLP=y
+# CONFIG_PANEL_DP501 is not set
+# CONFIG_PANEL_D2L is not set
 CONFIG_PANEL_TAAL=y
 CONFIG_PANEL_NEC_NL8048HL11_01B=y
 CONFIG_PANEL_SIL9022=y
 # CONFIG_PANEL_TOPPOLY_TDO35S is not set
 # CONFIG_PANEL_TPO_TD043MTEA1 is not set
+CONFIG_DSSCOMP=y
 CONFIG_BACKLIGHT_LCD_SUPPORT=y
 CONFIG_LCD_CLASS_DEVICE=y
 # CONFIG_LCD_L4F00242T03 is not set
@@ -1776,8 +1795,8 @@ CONFIG_LCD_CLASS_DEVICE=y
 # CONFIG_LCD_S6E63M0 is not set
 CONFIG_BACKLIGHT_CLASS_DEVICE=y
 CONFIG_BACKLIGHT_GENERIC=y
-# CONFIG_BACKLIGHT_PWM is not set
-# CONFIG_BACKLIGHT_ADP8860 is not set
+CONFIG_BACKLIGHT_PWM=y
+CONFIG_BACKLIGHT_ADP8860=y
 
 #
 # Display device support
@@ -1844,6 +1863,7 @@ CONFIG_SND_OMAP_SOC_ABE=y
 CONFIG_SND_OMAP_SOC_DMIC=y
 CONFIG_SND_OMAP_SOC_VXREC=y
 CONFIG_SND_OMAP_SOC_SDP4430=y
+# CONFIG_SND_OMAP_SOC_OMAP4_PANDA is not set
 CONFIG_SND_OMAP_SOC_HDMI=y
 CONFIG_SND_SOC_I2C_AND_SPI=y
 # CONFIG_SND_SOC_ALL_CODECS is not set
@@ -2620,7 +2640,7 @@ CONFIG_SECURITY_SELINUX_CHECKREQPROT_VALUE=1
 CONFIG_SECURITY_SMACK=y
 # CONFIG_SECURITY_TOMOYO is not set
 # CONFIG_IMA is not set
-CONFIG_TF_MSHIELD=y
+CONFIG_TF_ZEBRA=y
 CONFIG_SECURITY_MIDDLEWARE_COMPONENT=y
 CONFIG_SMC_KERNEL_CRYPTO=y
 CONFIG_SECURE_TRACE=y
diff --git a/recipes-kernel/linux/linux-omap4_2.6.35.3.bb b/recipes-kernel/linux/linux-omap4_2.6.35.3.bb
deleted file mode 100644 (file)
index 9acdb49..0000000
+++ /dev/null
@@ -1,26 +0,0 @@
-COMPATIBLE_MACHINE = "omap4430-panda"
-
-require linux.inc
-
-# The main PR is now using MACHINE_KERNEL_PR, for omap4 see conf/machine/include/omap4.inc
-MACHINE_KERNEL_PR_append = "b"
-
-CORTEXA8FIXUP = "no"
-
-SRCREV = "ti-ubuntu-2.6.35-980.1release13"
-
-SRC_URI = "git://dev.omapzoom.org/pub/scm/integration/kernel-ubuntu.git;protocol=git;branch=ti-ubuntu-L24.11 \
-           file://0001-tiler-avoid-lock-ups-due-to-unmapped-DMM-entries.patch \
-           file://0002-ARM-Add-prompt-for-CONFIG_ALIGNMENT_TRAP.patch \
-           file://0003-ARM-Print-warning-on-alignment-trap-in-kernel-mode.patch \
-           file://0004-ARM-Expose-some-CPU-control-registers-via-sysfs.patch \
-           file://0005-ARM-Add-option-to-allow-userspace-PLE-access.patch \
-           file://0006-ARM-Add-option-to-allow-userspace-access-to-performa.patch \
-           file://0007-OMAP4-do-not-force-select-options-which-are-not-requ.patch \
-           file://0008-omap4-pandaboard-add-support-for-DVI-output.patch \
-           file://0001-UBUNTU-Config-Fix-FTBS-caused-by-new-binutils.patch \
-           file://0002-Add-AFLAGS-for-sleep44xx-to-fix-FTBS.patch \
-           file://defconfig \
-           "
-
-S = "${WORKDIR}/git"
index 331433d1a7b6c01fe6dfb49c97e12572b79f0dbb..a53c25748861fcdc392e0e2685f8f35ae4b46c90 100644 (file)
@@ -3,13 +3,14 @@ COMPATIBLE_MACHINE = "omap4430-panda"
 require linux.inc
 
 # The main PR is now using MACHINE_KERNEL_PR, for omap4 see conf/machine/include/omap4.inc
-MACHINE_KERNEL_PR_append = "b"
+MACHINE_KERNEL_PR_append = "c"
 
 CORTEXA8FIXUP = "no"
 
-SRCREV = "da1fad8254e6950e8b3a2fb2d610f11a5443b536"
+#L24.15 + glp1.4
+SRCREV = "9ceafcf4e34ca25a612c7779104386a27316e962"
 
-SRC_URI = "git://dev.omapzoom.org/pub/scm/integration/kernel-ubuntu.git;protocol=git;branch=ti-ubuntu-L24.13 \
+SRC_URI = "git://dev.omapzoom.org/pub/scm/integration/kernel-ubuntu.git;protocol=git;branch=glp1.4 \
            file://0001-ARM-6329-1-wire-up-sys_accept4-on-ARM.patch \
            file://0002-cgroupfs-create-sys-fs-cgroup-to-mount-cgroupfs-on.patch \
            file://defconfig \