summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: af058e5)
raw | patch | inline | side by side (parent: af058e5)
author | Koen Kooi <koen@dominion.thruhere.net> | |
Thu, 21 Jul 2011 13:46:42 +0000 (15:46 +0200) | ||
committer | Koen Kooi <koen@dominion.thruhere.net> | |
Thu, 21 Jul 2011 13:46:42 +0000 (15:46 +0200) |
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
diff --git a/recipes-kernel/linux/linux-3.0/beagle/0001-OMAP3-beagle-add-support-for-beagleboard-xM-revision.patch b/recipes-kernel/linux/linux-3.0/beagle/0001-OMAP3-beagle-add-support-for-beagleboard-xM-revision.patch
index ff914dc85da95b53ca26c8940194bfd5a71acb96..6c6d5db833a666c7e3438e806274856476a5a8fe 100644 (file)
-From fa563f291feaed45803ae17db71514928a17a6a6 Mon Sep 17 00:00:00 2001
+From 29084109008dda4700a14865ffdba4901fb3e361 Mon Sep 17 00:00:00 2001
From: Fernandes, Joel A <joelagnel@ti.com>
Date: Tue, 7 Jun 2011 15:54:45 -0500
Subject: [PATCH 1/3] OMAP3: beagle: add support for beagleboard xM revision C
diff --git a/recipes-kernel/linux/linux-3.0/beagle/0002-UNFINISHED-OMAP3-beagle-add-support-for-expansionboa.patch b/recipes-kernel/linux/linux-3.0/beagle/0002-UNFINISHED-OMAP3-beagle-add-support-for-expansionboa.patch
index 6e8a33e9a0b34c695de96060e3cf6333aa5e4045..d9281afd8d47c858628254ecde545c7c2de26e15 100644 (file)
-From 04557e8b744e8e6f8ab8b7c4fc715cecd585f2ab Mon Sep 17 00:00:00 2001
+From e5e3655c165de9507d2020d5eae4c5589c7a3dad Mon Sep 17 00:00:00 2001
From: Koen Kooi <koen@dominion.thruhere.net>
Date: Thu, 21 Jul 2011 14:29:42 +0200
Subject: [PATCH 2/3] UNFINISHED: OMAP3: beagle: add support for expansionboards
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
---
- arch/arm/mach-omap2/board-omap3beagle.c | 246 +++++++++++++++++++++++++++++++
- 1 files changed, 246 insertions(+), 0 deletions(-)
+ arch/arm/mach-omap2/board-omap3beagle.c | 266 +++++++++++++++++++++++++++++++
+ 1 files changed, 266 insertions(+), 0 deletions(-)
diff --git a/arch/arm/mach-omap2/board-omap3beagle.c b/arch/arm/mach-omap2/board-omap3beagle.c
-index 32f5f89..e542df0 100644
+index 32f5f89..f26a9a8 100644
--- a/arch/arm/mach-omap2/board-omap3beagle.c
+++ b/arch/arm/mach-omap2/board-omap3beagle.c
@@ -21,6 +21,7 @@
/*
* TWL4030_GPIO_MAX + 0 == ledA, EHCI nEN_USB_PWR (out, XM active
-@@ -479,6 +655,15 @@ static struct omap_board_mux board_mux[] __initdata = {
+@@ -375,6 +551,19 @@ static struct i2c_board_info __initdata beagle_i2c_eeprom[] = {
+ },
+ };
+
++#if defined(CONFIG_RTC_DRV_DS1307) || \
++ defined(CONFIG_RTC_DRV_DS1307_MODULE)
++
++static struct i2c_board_info __initdata beagle_i2c2_zippy[] = {
++ {
++ I2C_BOARD_INFO("eeprom", 0x50),
++ I2C_BOARD_INFO("ds1307", 0x68),
++ },
++};
++#else
++static struct i2c_board_info __initdata beagle_i2c2_zippy[] = {};
++#endif
++
+ static int __init omap3_beagle_i2c_init(void)
+ {
+ omap3_pmic_get_config(&beagle_twldata,
+@@ -479,6 +668,15 @@ static struct omap_board_mux board_mux[] __initdata = {
};
#endif
static void __init beagle_opp_init(void)
{
int r = 0;
-@@ -542,6 +727,65 @@ static void __init omap3_beagle_init(void)
+@@ -542,6 +740,72 @@ static void __init omap3_beagle_init(void)
/* REVISIT leave DVI powered down until it's needed ... */
gpio_request_one(170, GPIOF_OUT_INIT_HIGH, "DVI_nPD");
+ printk(KERN_INFO "Beagle expansionboard: assigning GPIO 141 and 162 to MMC1\n");
+ mmc[1].gpio_wp = 141;
+ mmc[1].gpio_cd = 162;
++ printk(KERN_INFO "Beagle expansionboard: registering I2C2 for zippy board\n");
++ omap_register_i2c_bus(2, 400, beagle_i2c2_zippy,
++ ARRAY_SIZE(beagle_i2c2_zippy));
++
+ }
+
+ if(!strcmp(expansionboard_name, "zippy2"))
+ printk(KERN_INFO "Beagle expansionboard: assigning GPIO 141 and 162 to MMC1\n");
+ mmc[1].gpio_wp = 141;
+ mmc[1].gpio_cd = 162;
++ printk(KERN_INFO "Beagle expansionboard: registering I2C2 for zippy2 board\n");
++ omap_register_i2c_bus(2, 400, beagle_i2c2_zippy,
++ ARRAY_SIZE(beagle_i2c2_zippy));
+ }
+
+ if(!strcmp(expansionboard_name, "trainer"))
usb_musb_init(NULL);
usbhs_init(&usbhs_bdata);
omap_nand_flash_init(NAND_BUSWIDTH_16, omap3beagle_nand_partitions,
-@@ -558,6 +802,8 @@ static void __init omap3_beagle_init(void)
+@@ -558,6 +822,8 @@ static void __init omap3_beagle_init(void)
beagle_opp_init();
}
diff --git a/recipes-kernel/linux/linux-3.0/beagle/0003-HACK-OMAP3-beagle-switch-to-GPTIMER1.patch b/recipes-kernel/linux/linux-3.0/beagle/0003-HACK-OMAP3-beagle-switch-to-GPTIMER1.patch
index 7ef020b3cbdea464d498e06644a1a78d47e72a2e..aa941cd3803173f2c0f2e0bc876b6a14fa236513 100644 (file)
-From dcdb487041d64eab8369b477311553f3c9fc9157 Mon Sep 17 00:00:00 2001
+From 20aef531f5693b91f38220e49efff5c258b2e70d Mon Sep 17 00:00:00 2001
From: Koen Kooi <koen@dominion.thruhere.net>
Date: Thu, 21 Jul 2011 12:59:20 +0200
Subject: [PATCH 3/3] HACK: OMAP3: beagle: switch to GPTIMER1
1 files changed, 1 insertions(+), 1 deletions(-)
diff --git a/arch/arm/mach-omap2/board-omap3beagle.c b/arch/arm/mach-omap2/board-omap3beagle.c
-index e542df0..f4b01a9 100644
+index f26a9a8..a04f5a0 100644
--- a/arch/arm/mach-omap2/board-omap3beagle.c
+++ b/arch/arm/mach-omap2/board-omap3beagle.c
-@@ -812,5 +812,5 @@ MACHINE_START(OMAP3_BEAGLE, "OMAP3 Beagle Board")
+@@ -832,5 +832,5 @@ MACHINE_START(OMAP3_BEAGLE, "OMAP3 Beagle Board")
.init_early = omap3_beagle_init_early,
.init_irq = omap3_beagle_init_irq,
.init_machine = omap3_beagle_init,
index 88a70b5889d1b7f5579a71a94c65041cd8c4adad..7b0e51bd4a59f3389fa075c2559cf58ca8cdc905 100644 (file)
SRCREV_pn-${PN} = "cf6ace16a3cd8b728fb0afa68368fd40bbeae19f"
# The main PR is now using MACHINE_KERNEL_PR, for omap3 see conf/machine/include/omap3.inc
-MACHINE_KERNEL_PR_append = "b"
+MACHINE_KERNEL_PR_append = "c"
FILESPATHPKG_prepend = "linux-3.0:"