linux 3.0: update to 3.0.28
authorKoen Kooi <koen@dominion.thruhere.net>
Tue, 17 Apr 2012 12:47:40 +0000 (14:47 +0200)
committerDenys Dmytriyenko <denys@ti.com>
Wed, 18 Apr 2012 16:19:55 +0000 (12:19 -0400)
Runtime tested on Angstrom/beagleboard-xM

Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
conf/machine/include/omap3.inc
recipes-kernel/linux/linux_3.0.bb

index 16078dbc57cb8a42b7db99ce8541ad77eb74fd18..990385658fe6f5052133904a761f4fcee02a69c8 100644 (file)
@@ -4,7 +4,7 @@ require conf/machine/include/soc-family.inc
 require conf/machine/include/tune-cortexa8.inc
 PREFERRED_PROVIDER_virtual/kernel = "linux-omap"
 # Increase this everytime you change something in the kernel
-MACHINE_KERNEL_PR = "r118"
+MACHINE_KERNEL_PR = "r119"
 
 KERNEL_IMAGETYPE = "uImage"
 
index a817c1d354fbc502851d11c7e93cd44370b5c1af..522a87d6be7297a879441b7bda837a767050215f 100644 (file)
@@ -5,9 +5,9 @@ KERNEL_IMAGETYPE = "uImage"
 
 COMPATIBLE_MACHINE = "(beagleboard)"
 
-PV = "3.0.25"
-# v3.0.25 tag
-SRCREV_pn-${PN} = "9bf176a3e029ae7f2dc6feae185091525a988be2"
+PV = "3.0.28"
+# v3.0.28 tag
+SRCREV_pn-${PN} = "0527fde0639955203ad48a9fd83bd6fc35e82e07"
 
 # The main PR is now using MACHINE_KERNEL_PR, for omap3 see conf/machine/include/omap3.inc
 MACHINE_KERNEL_PR_append = "a"