summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 25abc3e)
raw | patch | inline | side by side (parent: 25abc3e)
author | Koen Kooi <koen@dominion.thruhere.net> | |
Tue, 8 Nov 2011 14:11:32 +0000 (15:11 +0100) | ||
committer | Koen Kooi <koen@dominion.thruhere.net> | |
Tue, 8 Nov 2011 14:34:39 +0000 (15:34 +0100) |
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
recipes-bsp/u-boot/u-boot/2011.09git/0005-am335x-Change-mmc_load_uimage-to-load-at-a-fixed-add.patch | patch | blob | history | |
recipes-bsp/u-boot/u-boot_2011.10rc.bb | patch | blob | history |
diff --git a/recipes-bsp/u-boot/u-boot/2011.09git/0005-am335x-Change-mmc_load_uimage-to-load-at-a-fixed-add.patch b/recipes-bsp/u-boot/u-boot/2011.09git/0005-am335x-Change-mmc_load_uimage-to-load-at-a-fixed-add.patch
index ff18bed6fc779584c2f8fa31e562ad44022dea7c..126ff24a1514b7d66bd4943d1c6c443ddea76057 100644 (file)
--- a/recipes-bsp/u-boot/u-boot/2011.09git/0005-am335x-Change-mmc_load_uimage-to-load-at-a-fixed-add.patch
+++ b/recipes-bsp/u-boot/u-boot/2011.09git/0005-am335x-Change-mmc_load_uimage-to-load-at-a-fixed-add.patch
"mmc_boot=run mmc_args; " \
"run mmc_load_uimage; " \
- "bootm ${loadaddr}\0" \
-+ "bootm\0" \
++ "bootm 0x80007fc0\0" \
"nand_boot=echo Booting from nand ...; " \
"run nand_args; " \
"nand read.i ${loadaddr} ${nand_src_addr} ${nand_img_siz}; " \
"if run mmc_load_uimage; then " \
"run mmc_args;" \
- "bootm ${loadaddr};" \
-+ "bootm;" \
++ "bootm 0x80007fc0;" \
"fi;" \
"fi;" \
"run nand_boot;" \
index 983a1878c9ca281edc6eb3809066f29cd744b0f3..1065e53ab1a105b5bc68df386f462d02e9093d40 100644 (file)
COMPATIBLE_MACHINE = "(ti33x)"
DEFAULT_PREFERENCE_ti33x = "99"
PV = "2011.09+git"
-PR = "r22"
+PR = "r23"
# SPL build
UBOOT_BINARY = "u-boot.img"