summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 4f684c7)
raw | patch | inline | side by side (parent: 4f684c7)
author | Koen Kooi <koen@dominion.thruhere.net> | |
Thu, 7 Jun 2012 15:40:39 +0000 (17:40 +0200) | ||
committer | Denys Dmytriyenko <denys@ti.com> | |
Mon, 11 Jun 2012 20:59:07 +0000 (16:59 -0400) |
* The switch to 16x averaging is done to combat the excessive noise in the
signal. It's still *very* bad, but the TS cursor jitter has decreased a bit
* The OPP for 275MHz was disabled due to all the errata. Both the EMIF and MUSB
don't seem to like that OPP.
* The resistive touch version of the 4.3" LCD cape is supported in 24 bit mode.
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
signal. It's still *very* bad, but the TS cursor jitter has decreased a bit
* The OPP for 275MHz was disabled due to all the errata. Both the EMIF and MUSB
don't seem to like that OPP.
* The resistive touch version of the 4.3" LCD cape is supported in 24 bit mode.
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0065-ti_tscadc-switch-to-16x-averaging.patch | [new file with mode: 0644] | patch | blob |
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0066-beaglebone-disable-OPP-for-275MHz-due-to-silicon-err.patch | [new file with mode: 0644] | patch | blob |
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0067-video-da8xx-fb-Add-Newhaven-LCD-Panel-details.patch | [new file with mode: 0644] | patch | blob |
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0068-beaglebone-add-support-for-the-4.3-lcd-cape-with-res.patch | [new file with mode: 0644] | patch | blob |
recipes-kernel/linux/linux-ti33x-psp_3.2.bb | patch | blob | history |
diff --git a/recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0065-ti_tscadc-switch-to-16x-averaging.patch b/recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0065-ti_tscadc-switch-to-16x-averaging.patch
--- /dev/null
+++ b/recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0065-ti_tscadc-switch-to-16x-averaging.patch
@@ -0,0 +1,53 @@
+From 979f76376236287b2e4d4b4505ed34b1f9c9d389 Mon Sep 17 00:00:00 2001
+From: Koen Kooi <koen@dominion.thruhere.net>
+Date: Mon, 28 May 2012 09:56:45 +0200
+Subject: [PATCH 65/68] ti_tscadc: switch to 16x averaging
+
+Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
+---
+ drivers/input/touchscreen/ti_tscadc.c | 8 ++++----
+ 1 files changed, 4 insertions(+), 4 deletions(-)
+
+diff --git a/drivers/input/touchscreen/ti_tscadc.c b/drivers/input/touchscreen/ti_tscadc.c
+index 7df7bb2..ae6c4c4 100644
+--- a/drivers/input/touchscreen/ti_tscadc.c
++++ b/drivers/input/touchscreen/ti_tscadc.c
+@@ -161,7 +161,7 @@ static void tsc_adc_step_config(struct tscadc *ts_dev, int channel)
+ * sample channel 1 (SEL_INP mux bits = 0)
+ */
+ stepconfig = TSCADC_STEPCONFIG_MODE_SWONESHOT |
+- TSCADC_STEPCONFIG_4SAMPLES_AVG |
++ TSCADC_STEPCONFIG_16SAMPLES_AVG |
+ ((channel-1) << 19);
+
+ delay = TSCADC_STEPCONFIG_SAMPLEDLY | TSCADC_STEPCONFIG_OPENDLY;
+@@ -242,7 +242,7 @@ static void tsc_step_config(struct tscadc *ts_dev)
+ delay = TSCADC_STEPCONFIG_SAMPLEDLY | TSCADC_STEPCONFIG_OPENDLY;
+
+ stepconfigx = TSCADC_STEPCONFIG_MODE_HWSYNC |
+- TSCADC_STEPCONFIG_4SAMPLES_AVG | TSCADC_STEPCONFIG_XPP;
++ TSCADC_STEPCONFIG_16SAMPLES_AVG | TSCADC_STEPCONFIG_XPP;
+
+ switch (ts_dev->wires) {
+ case 4:
+@@ -279,7 +279,7 @@ static void tsc_step_config(struct tscadc *ts_dev)
+ }
+
+ stepconfigy = TSCADC_STEPCONFIG_MODE_HWSYNC |
+- TSCADC_STEPCONFIG_4SAMPLES_AVG | TSCADC_STEPCONFIG_YNN |
++ TSCADC_STEPCONFIG_16SAMPLES_AVG | TSCADC_STEPCONFIG_YNN |
+ TSCADC_STEPCONFIG_INM | TSCADC_STEPCONFIG_FIFO1;
+ switch (ts_dev->wires) {
+ case 4:
+@@ -324,7 +324,7 @@ static void tsc_step_config(struct tscadc *ts_dev)
+
+ /* Configure to calculate pressure */
+ stepconfigz1 = TSCADC_STEPCONFIG_MODE_HWSYNC |
+- TSCADC_STEPCONFIG_4SAMPLES_AVG |
++ TSCADC_STEPCONFIG_16SAMPLES_AVG |
+ TSCADC_STEPCONFIG_XNP |
+ TSCADC_STEPCONFIG_YPN | TSCADC_STEPCONFIG_INM;
+ stepconfigz2 = stepconfigz1 | TSCADC_STEPCONFIG_Z1 |
+--
+1.7.7.6
+
diff --git a/recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0066-beaglebone-disable-OPP-for-275MHz-due-to-silicon-err.patch b/recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0066-beaglebone-disable-OPP-for-275MHz-due-to-silicon-err.patch
--- /dev/null
@@ -0,0 +1,28 @@
+From 954d199a0e9aaa4d7dbc7215cea0225cd3ffe186 Mon Sep 17 00:00:00 2001
+From: Koen Kooi <koen@dominion.thruhere.net>
+Date: Mon, 28 May 2012 18:54:57 +0200
+Subject: [PATCH 66/68] beaglebone: disable OPP for 275MHz due to silicon
+ errata
+
+Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
+---
+ arch/arm/mach-omap2/board-am335xevm.c | 3 +++
+ 1 files changed, 3 insertions(+), 0 deletions(-)
+
+diff --git a/arch/arm/mach-omap2/board-am335xevm.c b/arch/arm/mach-omap2/board-am335xevm.c
+index da6020b..58c2754 100644
+--- a/arch/arm/mach-omap2/board-am335xevm.c
++++ b/arch/arm/mach-omap2/board-am335xevm.c
+@@ -2975,6 +2975,9 @@ static void tps65217_init(int evm_id, int profile)
+ return;
+ }
+
++ pr_info("Disabling OPP for 275MHz due to silicon errata");
++ opp_disable(mpu_dev, 275000000);
++
+ if (!(val & TPS65217_STATUS_ACPWR)) {
+ /* If powered by USB then disable OPP120 and OPPTURBO */
+ pr_info("Maximum current provided by the USB port is 500mA"
+--
+1.7.7.6
+
diff --git a/recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0067-video-da8xx-fb-Add-Newhaven-LCD-Panel-details.patch b/recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0067-video-da8xx-fb-Add-Newhaven-LCD-Panel-details.patch
--- /dev/null
@@ -0,0 +1,45 @@
+From 3f166417b837d6fb44e1003a2286876cb5c682b4 Mon Sep 17 00:00:00 2001
+From: "Patil, Rachna" <rachna@ti.com>
+Date: Thu, 26 Apr 2012 15:20:20 +0530
+Subject: [PATCH 67/68] video: da8xx-fb: Add Newhaven LCD Panel details
+
+This patch adds details for Newhaven display Panel.
+This panel is used on AM335x EVM-SK An upcoming TI EVM.
+
+Signed-off-by: Patil, Rachna <rachna@ti.com>
+
+Conflicts:
+
+ drivers/video/da8xx-fb.c
+---
+ drivers/video/da8xx-fb.c | 14 ++++++++++++++
+ 1 files changed, 14 insertions(+), 0 deletions(-)
+
+diff --git a/drivers/video/da8xx-fb.c b/drivers/video/da8xx-fb.c
+index 9aaca5d..010a8bc 100644
+--- a/drivers/video/da8xx-fb.c
++++ b/drivers/video/da8xx-fb.c
+@@ -301,6 +301,20 @@ static struct da8xx_panel known_lcd_panels[] = {
+ .pxl_clk = 8000000,
+ .invert_pxl_clk = 0,
+ },
++ /* Newhaven Display */
++ [5] = {
++ .name = "NHD-4.3-ATXI#-T-1",
++ .width = 480,
++ .height = 272,
++ .hfp = 8,
++ .hbp = 43,
++ .hsw = 4,
++ .vfp = 4,
++ .vbp = 12,
++ .vsw = 10,
++ .pxl_clk = 9000000,
++ .invert_pxl_clk = 0,
++ },
+ };
+
+ /* Enable the Raster Engine of the LCD Controller */
+--
+1.7.7.6
+
diff --git a/recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0068-beaglebone-add-support-for-the-4.3-lcd-cape-with-res.patch b/recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/0068-beaglebone-add-support-for-the-4.3-lcd-cape-with-res.patch
--- /dev/null
@@ -0,0 +1,94 @@
+From 6b69dbc7cee48dfa9ff281ae918cc468ed38a537 Mon Sep 17 00:00:00 2001
+From: Koen Kooi <koen@dominion.thruhere.net>
+Date: Tue, 29 May 2012 14:12:44 +0200
+Subject: [PATCH 68/68] beaglebone: add support for the 4.3" lcd cape with
+ resistive touchscreen
+
+Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
+---
+ arch/arm/mach-omap2/board-am335xevm.c | 48 +++++++++++++++++++++++++++-----
+ 1 files changed, 40 insertions(+), 8 deletions(-)
+
+diff --git a/arch/arm/mach-omap2/board-am335xevm.c b/arch/arm/mach-omap2/board-am335xevm.c
+index 58c2754..bb6049a 100644
+--- a/arch/arm/mach-omap2/board-am335xevm.c
++++ b/arch/arm/mach-omap2/board-am335xevm.c
+@@ -272,6 +272,12 @@ struct da8xx_lcdc_platform_data bbtoys35_pdata = {
+ .type = "CDTech_S035Q01",
+ };
+
++struct da8xx_lcdc_platform_data bbtoys43_pdata = {
++ .manu_name = "BBToys",
++ .controller_data = &lcd_cfg,
++ .type = "NHD-4.3-ATXI#-T-1",
++};
++
+ static const struct display_panel dvi_panel = {
+ WVGA,
+ 16,
+@@ -562,14 +568,14 @@ static struct pinmux_config batterycape_pin_mux[] = {
+
+ /* Module pin mux for LCDC */
+ static struct pinmux_config lcdc_pin_mux[] = {
+- {"gpmc_ad8.lcd_data16", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
+- {"gpmc_ad9.lcd_data17", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
+- {"gpmc_ad10.lcd_data18", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
+- {"gpmc_ad11.lcd_data19", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
+- {"gpmc_ad12.lcd_data20", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
+- {"gpmc_ad13.lcd_data21", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
+- {"gpmc_ad14.lcd_data22", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
+- {"gpmc_ad15.lcd_data23", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
++ {"gpmc_ad8.lcd_data23", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
++ {"gpmc_ad9.lcd_data22", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
++ {"gpmc_ad10.lcd_data21", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
++ {"gpmc_ad11.lcd_data20", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
++ {"gpmc_ad12.lcd_data19", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
++ {"gpmc_ad13.lcd_data18", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
++ {"gpmc_ad14.lcd_data17", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
++ {"gpmc_ad15.lcd_data16", OMAP_MUX_MODE1 | AM33XX_PIN_OUTPUT},
+ {NULL, 0},
+ };
+
+@@ -1659,6 +1665,24 @@ static void bbtoys35lcd_init(int evm_id, int profile)
+ return;
+ }
+
++static void bbtoys43lcd_init(int evm_id, int profile)
++{
++ setup_pin_mux(lcdc16_pin_mux);
++ setup_pin_mux(lcdc_pin_mux);
++
++ // we are being stupid and setting pixclock from here instead of da8xx-fb.c
++ if (conf_disp_pll(18000000)) {
++ pr_info("Failed to set pixclock to 18000000, not attempting to"
++ "register LCD cape\n");
++ return;
++ }
++
++ if (am33xx_register_lcdc(&bbtoys43_pdata))
++ pr_info("Failed to register Beagleboardtoys 4.3\" LCD cape device\n");
++
++ return;
++}
++
+ #define BEAGLEBONEDVI_PDn_A1 GPIO_TO_PIN(1, 7)
+ #define BEAGLEBONEDVI_PDn_A2 GPIO_TO_PIN(1, 31)
+
+@@ -2672,6 +2696,14 @@ static void beaglebone_cape_setup(struct memory_accessor *mem_acc, void *context
+ beaglebone_leds_free = 0;
+ lcd3leds_init(0,0);
+ }
++
++ if (!strncmp("BB-BONE-LCD4-01", cape_config.partnumber, 15)) {
++ pr_info("BeagleBone cape: initializing LCD cape\n");
++ bbtoys43lcd_init(0,0);
++ pr_info("BeagleBone cape: initializing LCD cape touchscreen\n");
++ tsc_init(0,0);
++ beaglebone_tsadcpins_free = 0;
++ }
+
+ if (!strncmp("BB-BONE-VGA-01", cape_config.partnumber, 14)) {
+ pr_info("BeagleBone cape: initializing VGA cape\n");
+--
+1.7.7.6
+
diff --git a/recipes-kernel/linux/linux-ti33x-psp_3.2.bb b/recipes-kernel/linux/linux-ti33x-psp_3.2.bb
index cd100444665836b051c9e75edc740f4c94c19eee..46a6277f0ee005f53b647779b8425ee146cd70c6 100644 (file)
BRANCH = "v3.2-staging"
SRCREV = "720e07b4c1f687b61b147b31c698cb6816d72f01"
-MACHINE_KERNEL_PR_append = "c+gitr${SRCREV}"
+MACHINE_KERNEL_PR_append = "d+gitr${SRCREV}"
COMPATIBLE_MACHINE = "(ti33x)"
file://beaglebone/0062-da8xx-fb-Rounding-FB-size-to-satisfy-SGX-buffer-requ.patch \
file://beaglebone/0063-beaglebone-dvi-cape-audio-hacks.patch \
file://beaglebone/0064-beaglebone-always-execute-the-pin-free-checks.patch \
+ file://beaglebone/0065-ti_tscadc-switch-to-16x-averaging.patch \
+ file://beaglebone/0066-beaglebone-disable-OPP-for-275MHz-due-to-silicon-err.patch \
+ file://beaglebone/0067-video-da8xx-fb-Add-Newhaven-LCD-Panel-details.patch \
+ file://beaglebone/0068-beaglebone-add-support-for-the-4.3-lcd-cape-with-res.patch \
"