summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: cce5a7a)
raw | patch | inline | side by side (parent: cce5a7a)
author | Nicolas Dechesne <n-dechesne@ti.com> | |
Fri, 19 Oct 2012 13:51:25 +0000 (15:51 +0200) | ||
committer | Denys Dmytriyenko <denys@ti.com> | |
Thu, 25 Oct 2012 00:57:23 +0000 (20:57 -0400) |
Since this component is still actively being developed, let's use
a _git.bb recipe. We can introduce 'x.y' version later.
Even though xf-video-omap can be combined with private/restricted
EXA sub-driver for SGX/PVR, it can also work without it. In which
case EXA aren't using SGX, but all standard driver features still
work, and it is a replacement for xf-video-fbdev.
Signed-off-by: Nicolas Dechesne <n-dechesne@ti.com>
Signed-off-by: Hervé Fache <h-fache@ti.com>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
a _git.bb recipe. We can introduce 'x.y' version later.
Even though xf-video-omap can be combined with private/restricted
EXA sub-driver for SGX/PVR, it can also work without it. In which
case EXA aren't using SGX, but all standard driver features still
work, and it is a replacement for xf-video-fbdev.
Signed-off-by: Nicolas Dechesne <n-dechesne@ti.com>
Signed-off-by: Hervé Fache <h-fache@ti.com>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
recipes-graphics/xorg-driver/xf86-video-omap_git.bb | [new file with mode: 0644] | patch | blob |
diff --git a/recipes-graphics/xorg-driver/xf86-video-omap_git.bb b/recipes-graphics/xorg-driver/xf86-video-omap_git.bb
--- /dev/null
@@ -0,0 +1,31 @@
+require recipes-graphics/xorg-driver/xorg-driver-video.inc
+
+SUMMARY = "X.Org X server -- TI OMAP integrated graphics chipsets driver"
+
+DESCRIPTION = "Open-source X.org graphics driver for TI OMAP graphics \
+Currently relies on a closed-source submodule for EXA acceleration on \
+the following chipsets: \
+ + OMAP3430 \
+ + OMAP3630 \
+ + OMAP4430 \
+ + OMAP4460 \
+ + OMAP5430 \
+ + OMAP5432 \
+\
+NOTE: this driver is work in progress.. you probably don't want to try \
+and use it yet. The API/ABI between driver and kernel, and driver and \
+acceleration submodules is not stable yet. This driver requires the \
+omapdrm kernel driver w/ GEM support. \
+"
+
+LIC_FILES_CHKSUM = "file://COPYING;md5=10ce5de3b111315ea652a5f74ec0c602"
+
+DEPENDS += "virtual/libx11 drm xf86driproto udev"
+
+SRCREV = "653ccadb38c87be565df3fbf2ff24a0cbe5a5e98"
+PR = "${INC_PR}.1"
+PV = "0.4.2+gitr${SRCPV}"
+
+SRC_URI = "git://anongit.freedesktop.org/xorg/driver/xf86-video-omap;protocol=git"
+
+S = "${WORKDIR}/git"