summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 1098ec3)
raw | patch | inline | side by side (parent: 1098ec3)
author | Koen Kooi <koen@dominion.thruhere.net> | |
Mon, 30 May 2011 10:21:51 +0000 (12:21 +0200) | ||
committer | Koen Kooi <koen@dominion.thruhere.net> | |
Mon, 30 May 2011 10:21:51 +0000 (12:21 +0200) |
This fixes the hangs on various boards during boot
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
recipes-kernel/linux/linux-omap-2.6.39/beagleboard/defconfig | patch | blob | history | |
recipes-kernel/linux/linux-omap_2.6.39.bb | patch | blob | history |
diff --git a/recipes-kernel/linux/linux-omap-2.6.39/beagleboard/defconfig b/recipes-kernel/linux/linux-omap-2.6.39/beagleboard/defconfig
index c2c9e55ae73dc5c1e5462cad95a79b946f026f63..21d9f85587dbb455aae61a32ebb86a4ceaf30102 100644 (file)
#
# Automatically generated make config: don't edit
# Linux/arm 2.6.39 Kernel Configuration
-# Thu May 26 10:49:51 2011
+# Mon May 30 11:05:51 2011
#
CONFIG_ARM=y
CONFIG_HAVE_PWM=y
CONFIG_CPU_FREQ_STAT_DETAILS=y
# CONFIG_CPU_FREQ_DEFAULT_GOV_PERFORMANCE is not set
# CONFIG_CPU_FREQ_DEFAULT_GOV_POWERSAVE is not set
-# CONFIG_CPU_FREQ_DEFAULT_GOV_USERSPACE is not set
-CONFIG_CPU_FREQ_DEFAULT_GOV_ONDEMAND=y
+CONFIG_CPU_FREQ_DEFAULT_GOV_USERSPACE=y
+# CONFIG_CPU_FREQ_DEFAULT_GOV_ONDEMAND is not set
# CONFIG_CPU_FREQ_DEFAULT_GOV_CONSERVATIVE is not set
# CONFIG_CPU_FREQ_DEFAULT_GOV_HOTPLUG is not set
CONFIG_CPU_FREQ_GOV_PERFORMANCE=y
index 25ad5b23fcbb1fd1b4d0248f3e3b3ef79d614162..af99e03797c490668d1155488bc7ae71f62b074d 100644 (file)
# The main PR is now using MACHINE_KERNEL_PR, for omap3 see conf/machine/include/omap3.inc
SRCREV_pn-${PN} = "v2.6.39"
-MACHINE_KERNEL_PR_append = "e"
+MACHINE_KERNEL_PR_append = "f"
FILESPATHPKG_prepend = "linux-omap-2.6.39:"