summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 420df3b)
raw | patch | inline | side by side (parent: 420df3b)
author | Koen Kooi <koen@dominion.thruhere.net> | |
Tue, 8 Feb 2011 13:07:02 +0000 (14:07 +0100) | ||
committer | Koen Kooi <koen@dominion.thruhere.net> | |
Tue, 8 Feb 2011 13:07:02 +0000 (14:07 +0100) |
Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
recipes-bsp/linux/linux-omap/base/0013-omap3-beagleboard-add-WIP-support-for-beagleboardtoy.patch | patch | blob | history |
diff --git a/recipes-bsp/linux/linux-omap/base/0013-omap3-beagleboard-add-WIP-support-for-beagleboardtoy.patch b/recipes-bsp/linux/linux-omap/base/0013-omap3-beagleboard-add-WIP-support-for-beagleboardtoy.patch
index 9b08d5f682aa886fcae6061e0dbf04441c29a534..af12b2c92c63b95aa199d295b92a7c2a25161657 100644 (file)
--- a/recipes-bsp/linux/linux-omap/base/0013-omap3-beagleboard-add-WIP-support-for-beagleboardtoy.patch
+++ b/recipes-bsp/linux/linux-omap/base/0013-omap3-beagleboard-add-WIP-support-for-beagleboardtoy.patch
/* gpio + 0 is "mmc0_cd" (input/IRQ) */
mmc[0].gpio_cd = gpio + 0;
+#if defined(CONFIG_WL1271) || defined(CONFIG_WL1271_MODULE)
-+ if(!strcmp(expansionboard_name, "fixme-beagletoy")) {
++ if(!strcmp(expansionboard_name, "bbtoys-wifi")) {
+ omap2_hsmmc_init(mmcbbt);
+ /* link regulators to MMC adapters */
+ beagle_vmmc1_supply.dev = mmcbbt[0].dev;
gpio_export(162, 1);
}
-+ if(!strcmp(expansionboard_name, "fixme-beagletoy"))
++ if(!strcmp(expansionboard_name, "bbtoys-wifi"))
+ {
+ if (wl12xx_set_platform_data(&omap_beagle_wlan_data))
+ pr_err("error setting wl12xx data\n");