summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 7c9f570)
raw | patch | inline | side by side (parent: 7c9f570)
author | Denys Dmytriyenko <denys@ti.com> | |
Mon, 18 Mar 2013 22:07:18 +0000 (18:07 -0400) | ||
committer | Denys Dmytriyenko <denys@ti.com> | |
Tue, 19 Mar 2013 01:31:33 +0000 (21:31 -0400) |
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
recipes-bsp/u-boot/u-boot-am33x_2012.10.bb | [new file with mode: 0644] | patch | blob |
recipes-bsp/u-boot/u-boot_2012.10.bb | [deleted file] | patch | blob | history |
diff --git a/recipes-bsp/u-boot/u-boot-am33x_2012.10.bb b/recipes-bsp/u-boot/u-boot-am33x_2012.10.bb
--- /dev/null
@@ -0,0 +1,17 @@
+require u-boot-ti.inc
+
+DESCRIPTION = "u-boot bootloader for ARM MPU devices"
+
+COMPATIBLE_MACHINE = "ti33x|omap3"
+
+DEFAULT_PREFERENCE = "-1"
+
+PR = "r7+gitr${SRCPV}"
+
+SRC_URI = "git://arago-project.org/git/projects/u-boot-am33x.git;protocol=git;branch=${BRANCH}"
+
+BRANCH = "amsdk-05.06.00.00"
+
+SRCREV = "6536bfa6b7f16bb49fdea8c72959e3ed54e77a82"
+
+SPL_BINARY = "MLO"
diff --git a/recipes-bsp/u-boot/u-boot_2012.10.bb b/recipes-bsp/u-boot/u-boot_2012.10.bb
+++ /dev/null
@@ -1,32 +0,0 @@
-# Use the version of u-boot.inc in oe-core not the meta-ti version
-require ${COREBASE}/meta/recipes-bsp/u-boot/u-boot.inc
-
-# Reset OEMAKE. Current u-boot.inc sets -02 which breaks this version of u-boot's build.
-# This issue was fixed in oe-core master by removing the -02 statement.
-EXTRA_OEMAKE = 'CROSS_COMPILE=${TARGET_PREFIX} CC="${TARGET_PREFIX}gcc ${TOOLCHAIN_OPTIONS}"'
-
-DESCRIPTION = "u-boot bootloader for ARM MPU devices"
-LICENSE = "GPLv2+"
-LIC_FILES_CHKSUM = "file://COPYING;md5=1707d6db1d42237583f50183a5651ecb"
-
-COMPATIBLE_MACHINE = "ti33x|omap3"
-
-DEFAULT_PREFERENCE = "-1"
-
-PACKAGE_ARCH = "${MACHINE_ARCH}"
-
-PR = "r7+gitr${SRCPV}"
-
-SRC_URI = "git://arago-project.org/git/projects/u-boot-am33x.git;protocol=git;branch=${BRANCH} \
-"
-
-BRANCH = "amsdk-05.06.00.00"
-
-SRCREV = "6536bfa6b7f16bb49fdea8c72959e3ed54e77a82"
-
-S = "${WORKDIR}/git"
-
-UBOOT_SUFFIX = "img"
-
-# Set the name of the SPL that will built so that it is also packaged with u-boot.
-SPL_BINARY = "MLO"