summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (from parent 1: 3aeebec)
raw | patch | inline | side by side (from parent 1: 3aeebec)
author | Franklin S. Cooper Jr <fcooper@ti.com> | |
Tue, 19 Feb 2013 04:45:16 +0000 (22:45 -0600) | ||
committer | Denys Dmytriyenko <denys@ti.com> | |
Tue, 26 Feb 2013 00:48:41 +0000 (19:48 -0500) |
* Add sgx to MACHINE_FEATURES to indicate that a particular machine supports
sgx.
* TI chips are available in multiple variants including some that supports sgx
while others do not.
* By adding sgx as a machine feature other layers can create generic
packagegroups or images for a particular soc but will only include sgx
dependencies if the particular machine has sgx support.
Signed-off-by: Franklin S. Cooper Jr <fcooper@ti.com>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
sgx.
* TI chips are available in multiple variants including some that supports sgx
while others do not.
* By adding sgx as a machine feature other layers can create generic
packagegroups or images for a particular soc but will only include sgx
dependencies if the particular machine has sgx support.
Signed-off-by: Franklin S. Cooper Jr <fcooper@ti.com>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
13 files changed:
index cd30594b69b9c8739460cfc0db88c26e1586d576..288935897a695088618d766a6a1d38442a68be82 100644 (file)
UBOOT_ARCH = "arm"
UBOOT_MACHINE = "am335x_evm_config"
-MACHINE_FEATURES = "kernel26 apm usbgadget usbhost vfat ext2 screen touchscreen"
+MACHINE_FEATURES = "kernel26 apm usbgadget usbhost vfat ext2 screen touchscreen sgx"
index 536d337cc4a29f173349f7fd101c297ddc04c4e6..d9ce75865f47defd4add1bdd5bda1d2326a81058 100644 (file)
UBOOT_MACHINE = "am3517_evm_config"
XLOAD_MACHINE = "am3517evm_config"
-MACHINE_FEATURES = "kernel26 apm usbgadget usbhost vfat ext2 screen touchscreen ethernet"
+MACHINE_FEATURES = "kernel26 apm usbgadget usbhost vfat ext2 screen touchscreen ethernet sgx"
# NOTE: there are NAND and OneNAND versions of this board...
index 866abc58e23e1b3ce5173de3aa66486a271f6947..2d1d44d8ebf1953b5a7b233725f8c82e5b8a8f4a 100644 (file)
UBOOT_MACHINE = "omap3_evm_config"
XLOAD_MACHINE = "omap3evm_config"
-MACHINE_FEATURES = "kernel26 apm usbgadget usbhost vfat ext2 screen touchscreen"
+MACHINE_FEATURES = "kernel26 apm usbgadget usbhost vfat ext2 screen touchscreen sgx"
# NOTE: there are NAND and OneNAND versions of this board...
index 5d9cc8f176ffcebfe18bc30eb67f568f64b37091..b2df3703434d48a89942d776b56252a5163c9a34 100644 (file)
require conf/machine/include/ti814x.inc
IMAGE_FSTYPES += "ubi tar.gz"
+
+MACHINE_FEATURES += "sgx"
index 2a84cad96cb14539c112eb00e0fa7aa66653a5ed..3b2145d66159cd8e6a7bfc9670f050fd56808c5f 100644 (file)
require conf/machine/include/ti816x.inc
IMAGE_FSTYPES += "ubi tar.gz"
+
+MACHINE_FEATURES += "sgx"
index 8f84c6ccabff58d4b15194ffb01c39607beaa45e..e8b62792d3f73daf40e8da5ff3d64265d52277f8 100644 (file)
UBINIZE_ARGS = "-m 2048 -p 128KiB -s 512"
# and sdio
-MACHINE_FEATURES = "kernel26 screen apm usbgadget usbhost vfat alsa"
+MACHINE_FEATURES = "kernel26 screen apm usbgadget usbhost vfat alsa sgx"
# For a modularized kernel we want to drag in networking, sound, rtc etc."
MACHINE_EXTRA_RRECOMMENDS = "kernel-module-smsc95xx kernel-module-snd-soc-twl4030 kernel-module-rtc-twl \
index 3803edf6f39c9b04e2c2cfbb5994a5e5efea5576..43af461b96304830ff5b9fa683ac72f5bdf8146e 100644 (file)
UBOOT_MACHINE = "am335x_evm_config"
# and sdio
-MACHINE_FEATURES = "kernel26 screen apm usbgadget usbhost vfat alsa"
+MACHINE_FEATURES = "kernel26 screen apm usbgadget usbhost vfat alsa sgx"
index b85c4894cda10b3bfd5fcc60aa12c99f71c07bd0..a81d7fd702e31e56b7495ec73730be1794dd1f6a 100644 (file)
#@DESCRIPTION: Machine configuration for the c6a814x evm
require conf/machine/include/ti814x.inc
+
+MACHINE_FEATURES += "sgx"
index a7ab9b0860ef7d5ac1b57d49f1ee9abc8eeba6d8..380c4b8b83425bf2b297f4d824754c2ea04b3b38 100644 (file)
#@DESCRIPTION: Machine configuration for the c6a816x evm
require conf/machine/include/ti816x.inc
+
+MACHINE_FEATURES += "sgx"
index 140dcc10ebf290a86c1823deb008116d32fb7fe7..4fa1e247421f224d74c4bc3c7fa23b3d1407947f 100644 (file)
#@DESCRIPTION: Machine configuration for the DM814x evm
require conf/machine/include/ti814x.inc
+
+MACHINE_FEATURES += "sgx"
index 8439e0aaf2765586824b6edec2abc7f48b21751c..6c52d9eeb7476bc5c67c31c69db72400fbac0797 100644 (file)
UBINIZE_ARGS = "-m 2048 -p 128KiB -s 512"
# and sdio
-MACHINE_FEATURES = "kernel26 screen apm usbgadget usbhost vfat alsa touchscreen"
+MACHINE_FEATURES = "kernel26 screen apm usbgadget usbhost vfat alsa touchscreen sgx"
index dfedf0fc7221efb68503227e1f98f05b98a59a6d..071967159a916f2ca422b99f74dd304dfafc657c 100644 (file)
UBOOT_MACHINE = "omap3_evm_config"
XLOAD_MACHINE = "omap3evm_config"
-MACHINE_FEATURES = "kernel26 apm usbgadget usbhost vfat ext2 screen touchscreen"
+MACHINE_FEATURES = "kernel26 apm usbgadget usbhost vfat ext2 screen touchscreen sgx"
# NOTE: there are NAND and OneNAND versions of this board...
index 2c37b4fa6c56c9600175779e1d11bb341edf60e6..3ebd6d93276ec85cbaba74afed6b66803ce96658 100644 (file)
SERIAL_CONSOLE = "115200 ttyO2"
MACHINE_EXTRA_RRECOMMENDS = " kernel-modules"
-MACHINE_FEATURES = "kernel26 wifi bluetooth alsa apm ext2 screen touchscreen usbgadget usbhost vfat"
+MACHINE_FEATURES = "kernel26 wifi bluetooth alsa apm ext2 screen touchscreen usbgadget usbhost vfat sgx"