linux-ti33x-psp 3.2: turn on CONFIG_USB_SUSPEND to fix usb mass storage
authorKoen Kooi <koen@dominion.thruhere.net>
Thu, 7 Jun 2012 15:40:45 +0000 (17:40 +0200)
committerDenys Dmytriyenko <denys@ti.com>
Mon, 11 Jun 2012 20:59:08 +0000 (16:59 -0400)
Many thanks to Arkadiusz Karas <arkkar13@googlemail.com> for figuring that out
and sharing the info.

Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
recipes-kernel/linux/linux-ti33x-psp-3.2/beaglebone/defconfig
recipes-kernel/linux/linux-ti33x-psp_3.2.bb

index f88be143278cc3363dff2fded6eb6b67723000f3..692d71acd876ad826598501952b9c24cdccb274e 100644 (file)
@@ -2569,7 +2569,7 @@ CONFIG_USB_ANNOUNCE_NEW_DEVICES=y
 CONFIG_USB_DEVICEFS=y
 CONFIG_USB_DEVICE_CLASS=y
 # CONFIG_USB_DYNAMIC_MINORS is not set
 CONFIG_USB_DEVICEFS=y
 CONFIG_USB_DEVICE_CLASS=y
 # CONFIG_USB_DYNAMIC_MINORS is not set
-# CONFIG_USB_SUSPEND is not set
+CONFIG_USB_SUSPEND=y
 # CONFIG_USB_OTG_WHITELIST is not set
 # CONFIG_USB_OTG_BLACKLIST_HUB is not set
 # CONFIG_USB_DWC3 is not set
 # CONFIG_USB_OTG_WHITELIST is not set
 # CONFIG_USB_OTG_BLACKLIST_HUB is not set
 # CONFIG_USB_DWC3 is not set
index e51de2af9ee191332e832b36ead51b1e1ca263ce..3243998e8f0243f902938293d2a8a71bd5ec5ec0 100644 (file)
@@ -15,7 +15,7 @@ PV = "${@base_contains('DISTRO_FEATURES', 'tipspkernel', "3.2", "3.2.18", d)}"
 
 BRANCH = "v3.2-staging"
 SRCREV = "720e07b4c1f687b61b147b31c698cb6816d72f01"
 
 BRANCH = "v3.2-staging"
 SRCREV = "720e07b4c1f687b61b147b31c698cb6816d72f01"
-MACHINE_KERNEL_PR_append = "h+gitr${SRCREV}"
+MACHINE_KERNEL_PR_append = "i+gitr${SRCREV}"
 
 COMPATIBLE_MACHINE = "(ti33x)"
 
 
 COMPATIBLE_MACHINE = "(ti33x)"